GX Series

GX1500U

$229.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1500VA / 900W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120Vac ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlet types: 12 × NEMA 5-15R
  • USB charge ports: 2 (1 USB-A 3.1A, 1 USB-C 15W)
  • Communication: USB, Relay
  • Data line protection: Network
  • Management software: PowerPanel® Personal
  • ENERGY STAR® certified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $500,000
Overview

Product Overview

A mini-tower UPS with line interactive topology, the CyberPower GX1500U provides battery backup (using sine wave output) and surge protection for high end desktop computers, TVs, home theater equipment, gaming systems, and networking devices requiring active PFC power source compatibility.

The GX1500U features an advanced multifunction control panel with a color LCD to quickly confirm status and alerts at-a-glance. The screen tilts for easy viewing when the UPS is placed in a low position such as under a desk. Two USB charge ports (one Type-A and one Type-C) power portable devices such as mobile phones and tablets, even during a utility power failure.

The GX1500U uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The GX1500U comes with a three-year warranty (including coverage of batteries) and a $500,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Sine Wave Output
    The UPS generates energy that is identical to or cleaner than the utility company’s power grid. Benefits include low total harmonic distortion, minimal electrical noise, and optimal line clarity.
  • Multifunction LCD Panel with Color Display
    Displays immediate, detailed information on the UPS battery and power conditions. The color display quickly alerts users to potential problems before they can affect critical equipment and cause downtime. Screen tilts up to 22 degrees for easy viewing.
  • Automatic Voltage Regulation (AVR)
    AVR increases the AC power and maintains a safe voltage level without switching to battery mode and conserving battery life.
  • USB Charge Ports
    Rapidly charge USB devices whether the UPS is providing utility or battery backup power.
  • Data Line Protection
    Prevents power surges that travel through Ethernet lines from causing damage to electronics.
  • Widely Spaced Outlet(s)
    The widely-spaced outlet allow you to conveniently add transformer-sized plugs without blocking other outlets.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • GreenPower UPS™ Bypass Design
    A patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • PowerPanel® Personal Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available here.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge while correctly using our UPS device.
Compatible Products
What's In The Box

UPS System, USB A+B Type Cable, Warranty Registration Card, Function Setup Guide

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Active PFC Compatible Yes
Energy Saving GreenPower UPS™ Bypass Technology
Energy Star Certified Yes
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable Yes
Replacement Battery Cartridge RB1290X2
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 2 min
Runtime at Half Load 11 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 12 A
Cord Length 5 ft (1.5 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Input Voltage Range 88 VAC – 144 VAC
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
On AC WaveForm Sine Wave
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Sine Wave
Outlet Type 12 – NEMA 5-15R
Outlets – Battery & Surge Protected 6
Outlets – Surge-Only Protected 6
Outlets – Total 12
Outlets – Widely Spaced 2
Output Power Factor 0.6
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port Yes
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 15 Watts
USB Input Port Amperage 3.1 Amps
Under/Over-Voltage Correction +11.5%
VA 1500 VA
Watts 900 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Network Protection RJ45 1-in / 1-Out (10/100/1000) + PoE Compatible
Surge Suppression (Joules) 1445 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Serial Port 1 Dry Contact
Software (Free Download) PowerPanel® Personal
Physical
Color Black
Form Factor Mini-Tower
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 9.91 x 27.94 x 35.56 (cm)
Physical Dimensions – (WxHxD) (in) 3.9 x 11.0 x 14.0 (in)
Physical Dimensions – (WxHxD) (mm) 99 x 279 x 356 (mm)
Physical Weight (kg) 11.29
Physical Weight (lb) 24.9
Dimensions – Shipping
Shipping – Weight (kg) 12.43
Shipping – Weight (lb) 27.4
Shipping Dimensions – (WxHxD) (cm) 17.78 x 35.56 x 43.82 (cm)
Shipping Dimensions – (WxHxD) (in) 7.0 x 14.0 x 17.25 (in)
Shipping Dimensions – (WxHxD) (mm) 177.8 x 355.6 x 438.15 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107.3
FCC DOC Class B
Warranty
CEG Amount $500000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U2A
Product Warranty 3 Year Limited Warranty
Downloads
689 KB

GX1500U

2.879 MB
792 KB
67 KB
126.3 MB

PowerPanel v2.6.1 for Mac

104.4 MB

PowerPanel Linux | 64 Bit | .rpm | v1.4.1

1.9 MB

PowerPanel Linux | 32 Bit | .rpm | v1.4.1

1.6 MB

PowerPanel Linux | 64 Bit | .deb | v1.4.1

1.4 MB

PowerPanel Linux | 32 Bit | .deb | v1.4.1

1.3 MB

PowerPanel Linux | 32 Bit | .tar.gz | v1.4.1

1.7 MB

PowerPanel Linux | 64 Bit | .tar.gz | v1.4.1

1.8 MB
Support
What does the Wiring-Fault Indicator light mean?

What is the Wiring-Fault Indicator?

The LED indicator will illuminate red to warn the user that a wiring problem exists, such as bad ground, missing ground or reversed wiring.

What is bad ground?

If your CyberPower unit shorts out or there is a surge/spike in power, it can become a fire hazard by not properly grounding the wire to the earth ground that is connected to your house.

What is missing ground?

A missing ground can cause electrical shock.

What is reversed wiring?

This is caused by the hot and neutral wires being reversed in the wall outlet.

Solutions to try and diagnose the problem:

Try connecting the CyberPower unit into another outlet. If the wiring-fault light indicator is still illuminated contact an electrician to correct the problem with the faulty wall outlet.

If the indicator is illuminated red
Back panel view of a CP1350PFCLCD

Applies to CyberPower products:
Smart App Sinewave, Smart App LCD, PFC Sinewave, Intelligent LCD, AVR, PC Battery Backup, TAA Compliant UPS.

Note: some of the products in their series lines will not come equipped with the wiring-fault indicator light

Does AVR work on all outlets (Battery/Surge and Surge only)?

The AVR functionality is only for the Battery/Surge outlets. It will not correct the voltage on the Surge only outlets.

Why does my CyberPower UPS product beep?

Reasons why your CyberPower product might beep:
UPS systems are designed to make beeping noises to alert users that the UPS is having difficulties by providing quick responses to specific issues.

Types of beeping noises:

  1. Beeping twice every 15-45 seconds: The problem with beeping twice noise is usually an indicator that the CyberPower unit is running on battery power only.
  2. Long solid beep: This is usually an indicator that you have overloaded your CyberPower unit.
  3. Rapidly beeping: This is usually an indicator that your CyberPower product’s battery is almost out of charge.

How to fix each of these beeping noises:

Beep twice every 15-45 seconds:

  1. Check to ensure that the unit is correctly plugged into the wall outlet.
  2. Ensure the wall outlet is functioning properly by unplugging your CyberPower unit and then plugging it into a different outlet.
  3. If the other wall outlet works, then you should still contact an electrician to repair the broke wall outlet.

Long solid beep:

  1. Unplug low priority electronics and plug them into the Surge-only outlets on your CyberPower product.
  2. If this doesn’t work, unplug the unit from the wall outlet after all the equipment have been unplugged from the unit.
  3. Note: this might be an indication that you need a new CyberPower unit that can keep up with the demand that is required.

Rapidly beeping:

  1. Turn off the UPS because it’s at about 25% battery and it’s going to shut off soon.
  2. Note: turning off the UPS means that the power is out and none of the outlets will work if you turn the UPS off.

Mute beeping:

  1. The devices user manual will contain the explicit instructions on which steps to take to mute beeping on your UPS.  Search for your model number in the search box in the navigation to find the product detail page. Locate the “Downloads” tab on the product detail page.  In the “Downloads” tab, you will find a link to the PDF user manual.

 width=


Applies to the following CyberPower UPS product lines:
PFC Sinewave, Intelligent LCD, Ecologic, AVR, Standby, PC Battery Backup


Additional Information

If your Cyberpower unit is still producing these beeping noises, please contact technical support for assistance.

Do I have to have the UPS turned on in order for it to charge?

The UPS will charge the battery whether the unit is turned on or turned off.

How do I dispose of my UPS?

CyberPower Systems encourages environmentally sound methods for disposal and recycling of its UPS products. Please dispose of and/or recycle your UPS and batteries in accordance to the local regulations of your state.

What types of equipment are NOT allowed to be plugged into the UPS?

Any device which exceeds the unit’s VA/Watt rating should not be plugged into the outlets. High drain devices, medical equipment, and aquatic equipment also void the unit’s warranty. Below is a list of other devices that also void the warranty.

  • Laser printers
  • Space heaters
  • Copiers
  • Paper shredders
  • Vacuums
  • Curling irons

Do I need to install PowerPanel software for my UPS to work properly?

PowerPanel software is not required for the UPS to provide surge suppression and battery backup. However, installing the PowerPanel software provides additional features and control for the UPS, along with the ability to automatically shut down your computer in event of a power outage.

Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


What is the difference between the Battery/Surge outlets and the Surge outlets?

Many CyberPower UPS units have two sets of outlets. One set is labeled “Battery/Surge” and one set is labeled “Surge”. The outlets labeled “Battery/Surge” are the outlets that will receive battery power during a power failure. You should plug your computer and monitor into these outlets and any externally powered critical data storage device.

Items such as printers, speakers, scanners, and faxes should be plugged into the outlets labeled “Surge.” These outlets are intended for low priority electronics that are not essential to the PC’s main operation.

Why does my UPS beep twice when I turn it on?

This is normal operation of the UPS. All CyberPower units perform a self-test routine when they are turned on.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutputOutputForm FactorWaveformOutlets MSRP
 GX950UC 950 VA510 WCompactSimulated Sine Wave7 - NEMA 5-15R $129.99
 GX1500U 1500 VA900 WMini-TowerSine Wave12 - NEMA 5-15R $229.99
Runtime
Videos