GX1500U
MSRP
$229.99
Runtime Half Load: 11 min
Runtime Full Load: 2 min
Output VA: 1500 VA
Output Watts: 900 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 12 - NEMA 5-15R
View Runtime
P405UC
MSRP
$29.95
Amps: 15A
Joules: 1500 J
Cord Length: 5 ft (1.5 m)
Outlets: 4 - NEMA 5-15R
USB: 3.6 Amps (Shared)
Data Protection: None
GX1500U-FC
MSRP
$229.99
Runtime Half Load: 11 min
Runtime Full Load: 2 min
Output VA: 1500 VA
Output Watts: 900 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 12
View Runtime
R22U24CTR
MSRP
$10.95
USB Ports: 2
USB Output: 2.4 A
Voltage: 124 volt
Outlets: 2 x NEMA 5-15R
Showing all 5 results