Home Office Surge Protector

P504UC

$29.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 500 J
  • Outlet type: NEMA 5-15R
  • Outlet quantity: 5
  • Total USB Output: 15W
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • USB-A charge ports: 1
  • USB charge output: 2.4A
  • Power cord length: 4 ft
  • Plug style: Right-angle 45° offset
  • Volts: 125 V
  • Circuit breaker: 15 A
  • EMI/RFI Filtration: Yes
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

The CyberPower Surge Protector P504UC prevents spikes in energy caused by storms and electrical power surges from reaching your home electronics such as audio/video equipment, laptops and desk top computers, household appliances and small electronics. The P504UC provides 500 joules of surge protection, 5 AC outlets, 1 USB-C charging port, 1 USB-A charging port, and a braided 4 foot power cord with a right-angle plug.

Features of the P504UC include automatic shutdown, an EMI/RFI noise filter, metal oxide varistor (MOV) technology, an On/Off switch with integrated 15-Amp circuit breaker, low profile plug, keyhole mounting slots, and damage-resistant construction. This surge suppressor comes with a One Year Limited Warranty and a $25,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • USB Charging Ports
    Charge USB-A and USB-C compatible devices such as tablets, smartphones, and other mobile accessories.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • On/Off Switch
    Integrated 15-amp circuit breaker.
  • Low Profile Plug Design
    Fits tightly to the wall behind furniture.
  • Keyhole Slots
    Enable the model to be securely mounted to a wall or desk.
  • Damage-Resistant Housing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment (up to $25,000 value) if it is damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
What's In The Box

5 Outlet Surge Protector with USB-A and USB-C

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 4 ft (1.2 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Low Profile
Power Cord Length 4 ft (1 m)
Output
Outlet Type 5 – NEMA 5-15R
Outlets – Total 5
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 15 Watts
Surge Protection & Filtering
Clamping Voltage 800V (H-N)
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 15000 A
Maximum Surge Current H-N 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 500 J
Physical
Color White
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.55 x 3.81 x 24.79 (cm)
Physical Dimensions – (WxHxD) (in) 1.79 x 1.50 x 9.76 (in)
Physical Dimensions – (WxHxD) (mm) 45 x 38 x 248 (mm)
Physical Weight (kg) 0.34
Physical Weight (lb) 0.75
Dimensions – Shipping
Shipping – Weight (kg) 0.38
Shipping – Weight (lb) 0.837
Shipping Dimensions – (WxHxD) (cm) 4.55 x 7.04 x 24.69 (cm)
Shipping Dimensions – (WxHxD) (in) 1.79 x 2.77 x 9.72 (in)
Shipping Dimensions – (WxHxD) (mm) 45.47 x 70.36 x 246.89 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition, UL1363, UL1310, FCC, cUL, DOE VI
Warranty
CEG Amount $25000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads
252 KB
137 KB
Support
Is this for indoor or outdoor use?

Indoor use only.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 GC108CEZ 15A500 J8 ft (2.4 m)1 - NEMA 5-15R4 Amps (Shared)None $29.99
 P2WUC3 15A500 JWalltap2 - NEMA 5-15R6 Amps (Shared)None $29.99
 P304UC3 15A500 J4 ft (1.2 m)3 - NEMA 5-15R6 Amps (Shared)None $29.99
 P704URC1 15A2000 J4 ft (1.2 m)7 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 P504UC $29.95
 P405UC 15A1500 J5 ft (1.5 m)4 - NEMA 5-15R3.6 Amps (Shared)None $29.95
 P3WSUC $29.99
 PS406UC 0 A500 J6 ft (1.8 m)4 - NEMA 5-15R4.2 Amps (Shared)None $49.95
 GP400U4AWH 0A500 JWalltap4 - NEMA 5-15R4.2 Amps (Shared)None $26.95
 P600WSURC1 0A1200 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P6WSUC $34.95
 P806U $34.95
 P205UC 15A500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)RJ45 Network $29.95
 P604URC1 15A500 J4 ft (1.2 m)6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P403URC1 $21.95
 P205UCPDQB 0 A1500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)None $59.95
 P300WURC2 0 A600 JWalltap3 - NEMA 5-15RNoneNone $19.95
 HT200W 0 A1500 JWalltap2 - NEMA 5-15RNoneNone $12.95
 P704T $24.99
 P403UGS 15 A450 J3 ft (0.9 m)4 - NEMA 5-15R2.1 Amps (Shared)None $22.95
 P1008T 15 A2850 J8 ft10 x NEMA 5-15RNoneRJ11 Phone $35.95
 P406U 15A500 J6 ft (1.8 m)4 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P806UC 15 A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99
Videos