Connector A: 9-Pin Male Mini DIN
Connector B: 9-Pin Male Mini DIN
Color: Black
Power Wires: 2 x 16 AWG
Signal Wires: 1 x 24 AWG
Length: 1000 ft
Color: Black
Terminal A: 7-wire Unterminated
Terminal B: 7-wire Unterminated
Wire Gauge: 16 AWG, 24 AWG
Connector A: 9-Pin Male Mini DIN
Connector B: 9-Pin Male Mini DIN
Color: Black
Power Wires: 2 x 16 AWG
Signal Wires: 1 x 24 AWG
Connector A: 9-Pin Male Mini DIN
Connector B: 9-Pin Male Mini DIN
Color: Black
Power Wires: 2 x 16 AWG
Signal Wires: 1 x 24 AWG
Connector A: 9-Pin Male Mini DIN
Connector B: 9-Pin Male Mini DIN
Color: Black
Power Wires: 2 x 16 AWG
Signal Wires: 1 x 24 AWG
Connector A: 9-Pin Male Mini DIN
Connector B: 9-Pin Male Mini DIN
Color: Black
Power Wires: 2 x 16 AWG
Signal Wires: 1 x 24 AWG
Connector A: 9-Pin Male Mini DIN
Connector B: 9-Pin Male Mini DIN
Color: Black
Power Wires: 2 x 16 AWG
Signal Wires: 1 x 24 AWG
Connector A: 9-Pin Male Mini DIN
Connector B: 7-Pin Connector (3.5 mm pitch)
Color: Black
Power Wires: 2 x 16 AWG
Signal Wires: 5 x 24 AWG
Connector A: 9-Pin Male Mini DIN
Connector B: 7-Pin Connector (3.5 mm pitch)
Color: Black
Power Wires: 2 x 16 AWG
Signal Wires: 5 x 24 AWG
Connector A: 9-Pin Male Mini DIN
Connector B: 7-Pin Connector (5.0 mm pitch)
Color: Cool Gray
Power Wires: 2 x 16 AWG
Signal Wires: 5 x 24 AWG
Connector A: 9-Pin Male Mini DIN
Connector B: 7-Pin Connector (5.0 mm pitch)
Color: Cool Gray
Power Wires: 2 x 16 AWG
Signal Wires: 5 x 24 AWG
Connector A: 9-Pin Male Mini DIN
Connector B: 7-Pin Connector (5.0 mm pitch)
Color: Cool Gray
Power Wires: 2 x 16 AWG
Signal Wires: 5 x 24 AWG
Showing 1–12 of 22 results