CSTI1000 Length: 1000 ft Color: Black Terminal A: 7-wire Unterminated Terminal B: 7-wire Unterminated Wire Gauge: 18 AWG, 22 AWG View Details Check Prices
CBL3PIN500BRL-006-BLK-CM Connector A: 3-Pin Connector (5.0 mm pitch) Connector B: Barrel (5.5 mm x 2.1 mm) Color: Black Power Wires: 1 x 18 AWG Signal Wires: 1 x 18 AWG View Details Check Prices