Amps: 15A
Joules: 1799 J
Cord Length:
Outlets: 6 - NEMA 5-15R
USB: 2.4 Amps (Shared)
Data Protection: None
Amps: 15A
Joules: 2000 J
Cord Length: 4 ft (1.2 m)
Outlets: 7 - NEMA 5-15R
USB: 2.4 Amps (Shared)
Data Protection: None
Output Power: 100 W
Outlets: 2
USB Ports: 2
USB Output: 2.4 Amps (Shared)
DC Ports: None
Amps: 0A
Joules: 1500 J
Cord Length: Walltap
Outlets: 6 - NEMA 5-15R
USB: 2.4 Amps (Shared)
Data Protection: None
Output Power: 150 W
Outlets: 2
USB Ports: 2
USB Output: 2.4 Amps (Shared)
DC Ports: None
Amps: 0A
Joules: 1500 J
Cord Length: Walltap
Outlets: 6 - NEMA 5-15R
USB: 2.4 Amps (Shared)
Data Protection: None
Amps: 0A
Joules: 1200 J
Cord Length: Walltap
Outlets: 6 - NEMA 5-15R
USB: 2.4 Amps (Shared)
Data Protection: None
Output Power: 120 W
Outlets: 1
USB Ports: 2
USB Output: 2.4 Amps (Shared)
DC Ports: None
Amps: 15 A
Joules: 3000 J
Cord Length: 6 ft (1.8 m)
Outlets: 8 - NEMA 5-15R
USB: 2.4 Amps (Shared)
Data Protection: None
Amps: 15A
Joules: 900 J
Cord Length: Walltap
Outlets: 6 - NEMA 5-15R
USB: 2.4 Amps (Shared)
Data Protection: None
Amps: 15A
Joules: 500 J
Cord Length: 5 ft (1.5 m)
Outlets: 2 - NEMA 5-15R
USB: 2.4 Amps (Shared)
Data Protection: RJ45 Network
Output Power: 400 W
Outlets: 3
USB Ports: 2
USB Output: 2.4 Amps (Shared)
DC Ports: None
Showing 1–12 of 19 results