![Red checkmark icon](https://marvel-b1-cdn.bc0a.com/f00000000057284/dl4jz3rbrsfum.cloudfront.net/images-new/partners/icon-red-checkmark.png)
Cold Start Functionality
Restores emergency power to the load after the installation of new batteries.
—OVERVIEW
Keep communications equipment, such as Internet and cable-reliant services, up and running during outages. CyberPower provides reliable or power protection for FTTx Telecom solutions including fiber to the premises (FTTP) and fiber to the home (FTTH). Our Telecom Cable Assemblies and Bulk Cables provide connectivity between power supplies and optical network terminals (ONT).
CyberPower designs and manufactures both CyberPower and partner-branded products.
—APPLICATIONS
CyberPower commercial DC-output UPS systems are designed to keep critical business communication systems such as networking and voice-over IP and DSP powered and protected.
Designed for home applications, CyberPower residential DC-output UPS systems safeguard fiber-to-the-home and networking applications from power interruptions.
—PRODUCT FEATURES
CyberPower's DC Output UPS Systems protect power for fiber-to-the-home, SOHO Network Communication, VoIP, and VoDSL.
Restores emergency power to the load after the installation of new batteries.
AC, Output, and Battery LED indicators. Audible alarms for when the UPS is On Battery or has a Low Battery
Can be changed by a technician when needed without replacing the entire model.
Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery.
—PRODUCTS
Solutions for Fiber to the premise (FTTP) Fiber to the home (FTTH).
Local power supplies for customer premise equipment (CPE).
Designed for exterior installation, allows service providers easy access.
Cable Assemblies provide connectivity to DC Battery Backup and ONTs.
Provide power to ONTs where battery backup is not needed.
1.877.297.6937