OL6KRT
MSRP
$5,039.00
Runtime Half Load: 15 min
Runtime Full Load: 5.4 min
Output VA: 6000 VA
Output W: 5400 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 2 - NEMA L6-20R,2 - NEMA L6-30R
View Runtime
OL8KRT
MSRP
$6,759.00
Runtime Half Load: 12 min
Runtime Full Load: 4.7 min
Output VA: 8000 VA
Output W: 8000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 3 - NEMA L6-30R,1 - Hardwire Terminal Block
View Runtime
OL6000RT3UTAA
MSRP
$4,710.00
Runtime Half Load: 15 min
Runtime Full Load: 5 min
Output VA: 6000 VA
Output Watts: 5400 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 2 - NEMA L6-20R,2 - NEMA L6-30R
View Runtime
Showing all 4 results