Voltage: 100 - 120 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 2U
Current: 30A
Input Plug: NEMA L5-30P
Outlets: 16 - NEMA 5-20R
Voltage: 200 - 240 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 2U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 12 - IEC-320 C13,4 - IEC-320 C19
Voltage: 200 - 240 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 2U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 12 - IEC-320 C13,4 - IEC-320 C19
Voltage: 200 - 240 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 2U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 16 - IEC-320 C13
Voltage: 208 VAC
Cord Length: 3.3 ft (1.0 m)
Racksize: 2U
Current: 63A
Plug Type: Hardwire
Outlets: 1 - NEMA L6-20R,1 - NEMA L6-30R,1 - Hardwire Terminal Block
Voltage: 200 - 240 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 2U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 10 - IEC-320 C19
Voltage: 100 - 120 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 2U
Current: 30A
Input Plug: NEMA L5-30P
Outlets: 16 - NEMA 5-20R
Voltage: 200 - 240 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 2U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 12 - IEC-320 C13,4 - IEC-320 C19
Description: Cantilever
Rack Height: 2U
Load Capacity: 60 lb
Voltage: 200 - 240 VAC
Cord Length: 10 ft (3.0 m)
Racksize: 2U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 16 - IEC-320 C13
Voltage: 100 - 120 VAC
Cord Length: 10 ft (3.0 m)
Racksize: 2U
Current: 30A
Input Plug: 2 x NEMA L5-30P
Outlets: 16 - NEMA 5-20R,1 - NEMA L5-30R
Voltage: 240 - 200 VAC
Cord Length: 10 ft (3.0 m)
Racksize: 2U
Current: 30A
Input Plug: 2 x NEMA L6-30P
Outlets: 16 - IEC-320 C13,2 - IEC-320 C19,1 - NEMA L6-30R
Showing 1–12 of 15 results