Voltage: 100 - 120 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 1U
Current: 30A
Input Plug: NEMA L5-30P
Outlets: 16 - NEMA 5-20R
Voltage: 100 - 120 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 1U
Current: 15A
Input Plug: NEMA 5-15P
Outlets: 16 - NEMA 5-15R
Joules: 1800 J
Amps: 15A
Cord Length: 6 ft (1.8 m)
Racksize: 1U
Outlets: 8 - NEMA 5-15R
Joules: 1800 J
Amps: 15A
Cord Length: 6 ft (1.8 m)
Racksize: 1U
Outlets: 16 - NEMA 5-15R
Voltage: 100 - 120 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 1U
Current: 15A
Input Plug: NEMA 5-15P
Outlets: 8 - NEMA 5-15R
Joules: 1800 J
Amps: 15A
Cord Length: 15 ft (4.6 m)
Racksize: 1U
Outlets: 12 - NEMA 5-15R
Voltage: 100 - 120 VAC
Cord Length: 15 ft (4.6 m)
Racksize: 1U
Current: 15A
Input Plug: NEMA 5-15P
Outlets: 10 - NEMA 5-15R
Joules: 1800 J
Amps: 20A
Cord Length: 15 ft (4.6 m)
Racksize: 1U
Outlets: 12 - NEMA 5-20R
Voltage: 100 - 120 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 1U
Current: 20A
Input Plug: NEMA L5-20P (5-20P Adapter)
Outlets: 8 - NEMA 5-20R
Voltage: 100 - 120 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 1U
Current: 15A
Input Plug: NEMA 5-15P
Outlets: 8 - NEMA 5-15R
Joules: 3600 J
Amps: 15A
Cord Length: 15 ft (4.6 m)
Racksize: 1U
Outlets: 12 - NEMA 5-15R
Voltage: 200 - 230 VAC
Cord Length: 10 ft (3.0 m)
Racksize: 1U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 2 - IEC-320 C19,6 - IEC-320 C13
Showing 1–12 of 83 results