Sine Wave Output
Clean power with very low harmonic distortion making it the ideal waveform for running sensitive electronics using Active Power Factor Correction.
PFC Sinewave 1U Rackmount UPS Series
Savings end June 30, 2025
—PRODUCT FEATURES
Clean power with very low harmonic distortion making it the ideal waveform for running sensitive electronics using Active Power Factor Correction.
Provides advanced UPS controls including scheduled shutdowns, event logging, alert notifications, and more.
Features easy-to-read color indicators provide alerts and quickly confirm status at-a-glance.
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
Made possible with optional remote management cards RMCARD205, RWCCARD100, RCCARD100 via expansion card slot.
Stabilizes the incoming AC signal to maintain output power by controlling low voltages without resorting to battery power.
—PRODUCTS
Until June 30, 2025
500 VA
300 W
6 Outlets
700 VA
400 W
6 Outlets
1000 VA
600 W
6 Outlets
1500 VA
900 W
6 Outlets
For Remote Management and Monitoring
1x Ethernet RJ-45
1x Optional ENVIROSENSOR
1x Ethernet RJ-45
LED Indicators Tx/Rx LINK
IEEE 802.11b/g/n Wireless
LED Indicators Status
1.877.297.6937