THE NEXT GENERATION, UPGRADED

Smart App Sinewave UPS Series

The Smart App Sinewave UPS series provide professional-grade power protection for your corporate, small business, or network installations. The next generation of cloud enabled UPS systems features sine wave output, line-interactive topology, surge protection, and battery backup.

Smart app sinewave product family

PRODUCT FEATURE

Built-in Cloud Monitoring

Remotely troubleshoot UPS system power issues on networks with limited bandwidth. Use your phone or use the web-based app for real-time UPS system notifications via email and app alerts. UPS groups within a account can be monitored by segment, client, or individual location.

PowerPanel® Cloud Software

ADDITIONAL PRODUCT FEATURES

Professional Grade

Sine wave output safeguards sensitive server and storage equipment. Power Factor of 1 makes these units the highest capacity UPS systems in their class and makes them energy efficient.

Battery equalization technology icon
Innovative Tech

The series includes Battery Equalization Technology that increases battery life and Fast Charge Technology which recharges batteries from 0% to 90% in three hours.

Tooless front panel opened up
Toolless Front Panel

Enables easy battery replacement. The faceplate features side latches for simple removal, and captive screws can be loosened by hand to open the battery cover.

Multi function LCD close up
Multifunction LCD

Customizes local monitoring with 47 status and control settings. Adjustable Screen tilts 15 degrees and rotates 90 degrees for easy viewing in any orientation.

close up of rear expansion view
Remote Management Capabilities

Help monitor and control the UPS remotely. Supports remote monitoring via standard web browser, command line interface (CLI), or network management system (NMS). Management card (sold separately).

Intuitive Power Management

PowerPanel® software provides a user friendly interface for at-a-glance UPS monitoring. Free with purchase.

PRODUCTS

Cloud-enabled battery backup

  • PR750RT2UC front view

    PR750RT2UC

    750 VA

    750 W

    8 Outlets

    View Product ›
  • PR750RTXL2UC front view

    PR750RTXL2UC

    750 VA

    750 W

    8 Outlets

    View Product ›
  • PR1000RT2UC front view

    PR1000RT2UC

    1000 VA

    1000 W

    8 Outlets

    View Product ›
  • PR1000RT2UCN front view

    PR1000RT2UCN

    1000 VA

    1000 W

    8 Outlets

    View Product ›
  • PR1000RTXL2UC front view

    PR1000RTXL2UC

    1000 VA

    1000 W

    8 Outlets

    View Product ›
  • PR1500RT2UC front view

    PR1500RT2UC

    1500 VA

    1500 W

    8 Outlets

    View Product ›
  • PR1500RT2UCN front view

    PR1500RT2UCN

    1500 VA

    1500 W

    8 Outlets

    View Product ›
  • PR1500RTXL2UC front view

    PR1500RTXL2UC

    1500 VA

    1500 W

    8 Outlets

    View Product ›
  • PR2000RTXL2U front view

    PR2000RT2UC

    2000 VA

    2000 W

    8 Outlets

    View Product ›
  • PR2000RT2UCN front view

    PR2000RT2UCN

    2000 VA

    2000 W

    8 Outlets

    View Product ›
  • PR2000RTXL2UC front view

    PR2000RTXL2UC

    2000 VA

    2000 W

    8 Outlets

    View Product ›
  • PR2000RTXL2UCN front view

    PR2000RTXL2UCN

    2000 VA

    2000 W

    8 Outlets

    View Product ›
  • PR2200RT2UC front view

    PR2200RT2UC

    2200 VA

    2200 W

    8 Outlets

    View Product ›
  • PR2200RT2UCN front view

    PR2200RT2UCN

    2200 VA

    2200 W

    8 Outlets

    View Product ›
  • PR2200RTXL2UC front view

    PR2200RTXL2UC

    2200 VA

    2200 W

    8 Outlets

    View Product ›
  • PR2200RTXL2UCN front view

    PR2200RTXL2UCN

    2200 VA

    2200 W

    8 Outlets

    View Product ›
  • PR2200RTXL2UACN front view

    PR2200RTXL2UACN

    2200 VA

    2200 W

    8 Outlets

    View Product ›
  • PR3000RT2UC front view

    PR3000RT2UC

    3000 VA

    3000 W

    9 Outlets

    View Product ›
  • PR3000RTXL2UC front view

    PR3000RTXL2UC

    3000 VA

    3000 W

    9 Outlets

    View Product ›
  • PR3000RTXL2UCN front view

    PR3000RTXL2UCN

    3000 VA

    3000 W

    9 Outlets

    View Product ›
  • PR3000RTXL2UHVACN front view

    PR3000RTXL2UHVACN

    3000 VA

    3000 W

    6 Outlets

    View Product ›
  • Extended battery modules

  • BP48VP2U01 front view

    BP48VP2U01

    48 VA

    60 AMPS

    6 Hour Recharge Time

    View Product ›
  • BP48VP2U02 front view

    BP48VP2U02

    48 VA

    70 AMPS

    6 Hour Recharge Time

    View Product ›
  • Support call center agent

    Questions?
    Talk to a specialist

    1.877.297.6937