Screen Tilt
Set the screen at the most viewable angle.
Now Available in 5kVA - 10kVA Capacity
The CyberPower Smart App UPS Online high-density design offers more power in less space allowing more room to grow. It features double-conversion topology for seamless power protection and a user-friendly, full color matrix LCD control panel that is simple to set up and easy to use.
—PRODUCT FEATURES
Fully adjustable, color coded display
For monitoring, this UPS offers a new state of the art, full color matrix LCD control panel that is simple to set up and easy to use. The color-coded alerts provide clear status of the UPS and the screen orientation rotates automatically when placed into a tower configuration.
Set the screen at the most viewable angle.
UPS is operating in Line Mode (online).
The UPS is using battery power to work and protect the equipment.
Your equipment requires more power.
Options include: UPS Status, Controls, Setup, Event Logs, About.
The LCD auto-rotates without manually changing the screen orientation.
Near perfect double-conversion power safeguards mission-critical servers, applications, and network equipment.
Enables easier battery replacement. The faceplate features side latches for simple removal to access the battery cover door having only one screw.
Battery Equalization is an advanced charging process that maintains the voltages of the batteries at the same level to increase battery life.
—PRODUCTS
Our expert sales team can help you with the product questions and support you need.
Contact Us