Surge Product Selector
›-
Hospital/Medical
Medical-grade surge protectors and power strips deliver vital power for use in hospitals, clinics, group practices, private practices, laboratory or other medical facilities. These devices are approved for use within six feet of a patient for non-critical care applications and are UL2930 listed. Hospital-Grade plugs and outlets and outlet covers offer an added degree of safety and reliability to the input/output connections of medical-grade equipment. These are not not intended for use in critical care or life support applications.
-
Advanced Power Strips
Advanced Power Strips defend your electronic equipment from harmful power spikes while lowering your electric bill. Additionally, they incorporate progressive MOV surge insurance encased in a flameproof, ceramic casing. The casing is equipped to prevent fires during abnormal surge conditions. For more information about APS and other Energy-Saving devices visit our Energy Efficiency solutions page.
-
Premium
Premium Surge Protectors are built to work with home audio/video equipment, consumer electronics, modems, and personal computers. Series features include surge-protected outlets, transformer-spaced outlets, data line protection, built-in automatic shutdown, EMI/RFI noise filters, and impact-resistant casing. All models come with a Connected Equipment Guarantee and a Lifetime Limited Warranty.
-
Premier Home Theater
Perfect for protecting your home entertainment systems, gaming gear, and electronic devices from lightning-induced surges and other serious power events, this fireproof surge protector guarantees your valuable electronics stay safe. With flexible, swivel outlets and loaded features including safe-fail technology, USB charging ports, network line protection, and a low-profile design, it provides your devices with 24/7 surge protection.
-
Professional
Designed to perform in office and in home/office environments, Professional Surge Protectors from CyberPower provide computer and communication-grade surge protection by absorbing spikes in energy caused by storms and electrical power surges. Professional Surge Protectors are ideal for personal computers, cable/DSL modems, wireless/VoIP routers, networking and telecommunication equipment, consumer electronics, and more. Series features include surge-protected outlets, transformer-spaced outlets, data line protection, built-in automatic shutdown, metal oxide varistor (MOV) technology, noise filters for electromagnetic interference/radio-frequency interference (EMI/RFI), and impact-resistant casing. Most models come with a Connected Equipment Guarantee and a Lifetime Limited Warranty.
-
Home Office
CyberPower Home/Office Surge Protectors offer outlets with MOV technology and have optional RJ11, RJ45, and Coaxial/Cable data line protection. Joule ratings vary from 500 to 3600J. All models are backed by our Limited Lifetime Warranty.
-
Home Theater
Home Theater Surge Protectors are built to work with audio/video equipment (such as gaming systems, HD TVs, Blu-Ray players, and CD/DVD players), consumer electronics, receivers/modems, and personal computers. Series features include surge-protected outlets, transformer-spaced outlets, data line protection, built-in automatic shutdown, metal oxide varistor (MOV) technology, noise filters for electromagnetic interference/radio-frequency interference (EMI/RFI), and impact-resistant casing. All models come with a Connected Equipment Guarantee and a Lifetime Limited Warranty.
-
Essential
Essential Surge Protectors from CyberPower provide vital surge suppression for common home and office devices such as computers and electronics. They absorb spikes in energy caused by storms and electrical power surges, protecting your equipment in home and office. Essential Surge Protectors are ideal for personal computers, wireless/VOIP routers, cable/DSL modems, and other consumer electronics. Series features include surge-protected outlets, transformer-spaced outlets, data line protection, built-in automatic shutdown, metal oxide varistor (MOV) technology, noise filters for electromagnetic interference/radio-frequency interference (EMI/RFI), and impact-resistant casing. Each Essential Surge Protector comes with a Connected Equipment Guarantee and a Lifetime Limited Warranty.
-
Rackbar
Engineered for the most demanding applications, CyberPower professional-grade Rackbar™ Surge Protectors safeguard systems and networking equipment by absorbing spikes in energy caused by storms and electrical power surges. Designed for office environments, these surge suppressors also perform superbly for home use. CyberPower offers two series of Rackbar Surge Protectors: 15-Amp electrical capacity with 3600 joules of surge suppression; 20-Amp electrical capacity with 1800 joules of surge suppression.