Connector A: 3-Pin Connector (5.0 mm pitch)
Connector B: Barrel (5.5 mm x 2.1 mm)
Color: Black
Power Wires: 1 x 18 AWG
Signal Wires: 1 x 18 AWG
This cable is terminated with a 3-pin connector and a 5.5mm x 2.1mm DC male power connector. This assembly is designed to connect a power adaptor to a desktop ONT.
Showing the single result