Connector A: 9-Pin Male Mini DIN
Connector B: 7-Wire Unterminated
Color: Black
Power Wires: 2 x 16 AWG
Signal Wires: 5 x 24 AWG
This cable is terminated with 9-pin male mini DIN connector at one end and is unterminated at the other. This pigtail assembly is designed to connect a battery backup system to a desktop ONT.
Showing the single result