Connector A: 9-Pin Female Mini DIN
Connector B: 7-Pin Connector (5.0 mm pitch)
Color: Cool Gray
Power Wires: 2 x 16 AWG
Signal Wires: 5 x 24 AWG
This cable is terminated with a 7-pin, 5mm pitch connector and a 9-pin female mini DIN connector. This assembly is designed to connect a battery backup system to a 7-pin adapter.
Showing the single result