Connector A: 7-Pin Connector (3.5 mm pitch)
Connector B: 7-Wire Unterminated
Color: Black
Power Wires: 2 x 20 AWG
Signal Wires: 5 x 22 AWG
This cable is terminated with a 7-pin, 3.5mm pitch connector at one and is unterminated at the other. This pigtail assembly is designed to connect a CyberShield™ DC battery backup system to an ONT.
Showing the single result