We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
—Telecom
CyberPower Bulk Cables are unterminated and used for connecting battery backup systems to Optical Network Terminals (ONT).
CyberPower Bulk Cables are unterminated and used for connecting battery backup systems to Optical Network Terminals (ONT).
Part Number | Connector A | Connector B | Color | Length | Power Wires | Signal Wires | |
---|---|---|---|---|---|---|---|
CSTI1000 | 7-Wire Unterminated | 7-Wire Unterminated | Black | 1000 ft | 2 x 18 AWG | 5 x 22 AWG | LEARN MORE |
CSTII1000 | 7-Wire Unterminated | 7-Wire Unterminated | Black | 1000 ft | 2 x 16 AWG | 5 x 24 AWG | LEARN MORE |
© 2025 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.