OVERVIEW

Intuitive power
management
software

  • Stays in view during operation
  • Immediate view of status alerts and troubleshooting
  • Easy-to-use controls make setup simple
  • Protects servers and workstations from data loss
  • Sends alerts via email, SMS text and instant messaging
  • Allows remote management of UPS from a web browser
  • Administrators can plan remote management of tasks

Download free software and user manuals


 

Purchase Additional Licenses

 

FEATURES

User-Friendly Interface

Color-coded for instant confirmation of power status and alerts.

Powerful Software Features

Includes physical and virtual infrastructure support.

Power Management Options

Manage power using Local, Remote or Management software.

Local

PowerPanel business local mode dashboard screenshot PowerPanel business local mode dashboard screenshot PowerPanel business local mode dashboard screenshot

In Local, the DASHBOARD page provides an overview of the system operation. This includes system summary, UPS status, Recent Events, and UPS information.

The UPS STATUS section displays detailed status on the UPS power conditions, batteries, and system.

Color-coded INTERFACE for instant confirmation of power status and alerts.

Remote

PowerPanel business remote dashboard screenshot PowerPanel business remote diagnostics screenshot PowerPanel business remote event logs screenshot

In Remote, the DASHBOARD page provides an overview of the system, including system summary, Power Supply Information and Recent Events.

Run Battery tests to to verify that the UPS can supply adequate battery runtime for the connected computers to shutdown properly.

Analyze EVENT LOGS to determine whether the system and the power device are operating correctly.

Management

PowerPanel business management dashboard screenshot PowerPanel business management dashboard screenshot PowerPanel business management dashboard screenshot

In Management, the DASHBOARD provides control of power equipment and infrastructure such as VMware virtualization.

Use advanced SETTINGS to configure the software to respond to specific events and perform command execution.

The STATISTICS page provides a chart of how energy is spent in a specific period in time and also shows the energy statistics of the current target node and entire system.