Showing all 6 results

PDU Product Selector
›
Designed for datacenters and other electrically demanding applications, CyberPower Metered Auto Transfer Switch (ATS) PDUs, distribute unfiltered electrical pass-through to receptacles from redundant plugs. Dual power cords can be plugged into separate power sources to provide redundancy to single-corded connected equipment. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation. The PDU will switch back to the primary power source when incoming power becomes stable. The current draw for connected equipment is displayed in amps on the front LCD for real-time load monitoring.
Showing all 6 results