We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Designed for data centers and other locations where uptime is critical, CyberPower Maintenance Bypass PDUs allow the seamless transfer of an electrical load from UPS power to utility power for uninterrupted operation of connected equipment when performing maintenance, replacing batteries, or installing a new UPS. The 6-foot AC cord of each Maintenance Bypass PDU (MBP) connects to utility power. A 3.3-foot AC cord connects to the output power of the UPS. The UPS draws input power from the MBP through a dedicated receptacle which is separate from the outlets for connected devices.
When the switch on the front of the MBP is turned from Normal to Bypass, or from Bypass to Normal, the power supplied to connected devices moves from one input power source to another. A LED display indicates which power source is active. Rugged, industrial-grade metal housing protects the Maintenance Bypass PDUs. With a 1U form factor, each model can be mounted in a standard server rack. The mounting hardware also enables an MBP to be connected to a UPS for tower configurations. Each Maintenance Bypass PDU comes with a Three-Year Limited Warranty and a Connected Equipment Guarantee.
To provide the best experiences, we use technologies like cookies to store and/or access device information. Consenting to these technologies will allow us to process data such as browsing behavior or unique IDs on this site. Not consenting or withdrawing consent, may adversely affect certain features and functions.
Functional
Always active
The technical storage or access is strictly necessary for the legitimate purpose of enabling the use of a specific service explicitly requested by the subscriber or user, or for the sole purpose of carrying out the transmission of a communication over an electronic communications network.
Preferences
The technical storage or access is necessary for the legitimate purpose of storing preferences that are not requested by the subscriber or user.
Statistics
The technical storage or access that is used exclusively for statistical purposes.The technical storage or access that is used exclusively for anonymous statistical purposes. Without a subpoena, voluntary compliance on the part of your Internet Service Provider, or additional records from a third party, information stored or retrieved for this purpose alone cannot usually be used to identify you.
Marketing
The technical storage or access is required to create user profiles to send advertising, or to track the user on a website or across several websites for similar marketing purposes.