We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937
to connect with support while we resolve this issue.
Indoor CyberShield™ FTTx Systems from CyberPower supply continuous 12 VDC or 48 VDC (depending on model) to local power Network Interface Devices (NID), cable telephone modems, wireless base stations, fiber to the home Optical Network Terminals (ONT), and integrated access devices. They give cable telephone, wireless local loop (WLL), and fiber to the premise (FTTP) providers a dependable and cost-effective local power supply for customer premise equipment (CPE) during power outages.
To provide the best experiences, we use technologies like cookies to store and/or access device information. Consenting to these technologies will allow us to process data such as browsing behavior or unique IDs on this site. Not consenting or withdrawing consent, may adversely affect certain features and functions.
Functional
Always active
The technical storage or access is strictly necessary for the legitimate purpose of enabling the use of a specific service explicitly requested by the subscriber or user, or for the sole purpose of carrying out the transmission of a communication over an electronic communications network.
Preferences
The technical storage or access is necessary for the legitimate purpose of storing preferences that are not requested by the subscriber or user.
Statistics
The technical storage or access that is used exclusively for statistical purposes.The technical storage or access that is used exclusively for anonymous statistical purposes. Without a subpoena, voluntary compliance on the part of your Internet Service Provider, or additional records from a third party, information stored or retrieved for this purpose alone cannot usually be used to identify you.
Marketing
The technical storage or access is required to create user profiles to send advertising, or to track the user on a website or across several websites for similar marketing purposes.