Standby UPS Series

UR500RM1U

DISCONTINUED
  • Capacity: 500 VA / 275 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 10 ft. cord
  • Outlet types: 4 × NEMA 5-15R
  • Communication ports: USB, Serial
  • Management software: PowerPanel® Personal Edition
  • Warranty: 3 year
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

A rackmount UPS with standby topology, the CyberPower Standby UR500RM1U provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. During power interruptions, the UR500RM1U offers reliable power protection and battery backup. The UR500RM1U comes with a three-year warranty and a $25,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone and Ethernet lines from causing damage to electronics.
  • Standby Topology
    Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • LED Status Lights
    Indicate Power-On, Using Battery, and Wiring Fault.
  • Audible Alarms
    Distinctive tones identify when the model is running on battery power, if it is overloaded or when the battery is low.
  • Resettable Circuit Breaker
    Interrupts an electric current in a circuit when the current becomes too high.
  • Transformer-Spaced Outlets
    Accommodate large transformer-based plugs without compromising the access of other outlets.
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • PowerPanel® Personal Edition Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. See the Resources tab.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual

Specifications
Expand All
General
UPS Topology Standby
Input
Voltage 100Vac – 140Vac
Frequency 60Hz ± 3Hz
Plug Type NEMA 5-15P
Plug Style Right Angle
Cord Length 10′
Output
VA 500
Watts 275
On Battery Voltage 120Vac ± 5%
On Battery Frequency 60Hz ± 1%
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Battery & Surge Protected 4
Overload Protection Internal circuitry limiting / circuit breaker
Transfer Time 4ms
Battery
Runtime at Half Load (min) 14
Runtime at Full Load (min) 4
Battery Type Sealed Lead-Acid
Battery Size 6V/7AH
Replacement Battery BB Battery – BP7-6
Battery Quantity 2
User Replaceable Yes
Typical Recharge Time 8 Hours
Surge Protection & Filtering
Surge Suppression 1,736 Joules
Phone RJ11 / Ethernet RJ45 1-In, 1-Out (Combo)
Management & Communications
Serial Port Yes
Cable Management Serial Cable, USB Adapter
LED Indicators Power On, Using Battery, Wiring Fault
Audible Alarms On Battery, Low Battery, Overload
Software PowerPanel® Personal Edition
Physical
Rack Size 1U
Form Factor Rack
Dimensions – W×H×D (in) 17.25 × 1.75 × 9.25 inches
Weight (lbs) 12.0 lbs
Environmental
Operating Temperature 32 °F to 95 °F / 0 °C to 35 °C
Operating Humidity 0% – 95% non-condensing
Online Thermal Dissipation 55 BTU/hr
Certifications
Safety UL1778, cUL, FCC DOC Class B
Environmental No
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $25,000
Downloads

UR500RM1U

1.07 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 SL950U 950 VA510 WCompactSimulated Sine Wave8 - NEMA 5-15R $129.99
 ST425 425 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $59.95
 ST625U 625 VA360 WCompactSimulated Sine Wave8 - NEMA 5-15R $74.95
 CP350SLG $54.95
 SL700U 700 VA370 WCompactSimulated Sine Wave8 - NEMA 5-15R $89.95
 ST900U 900 VA500 WCompactSimulated Sine Wave12 - NEMA 5-15R $124.95
 CP550SLG 550 VA330 WCompactSimulated Sine Wave8 x NEMA 5-15R $73.95
Runtime