Standby Series

SL900UC

$129.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 900VA / 480W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Runtime (half/full): 8 minutes / 1 minute
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 8 (3 surge only, 5 surge + battery backup)
  • Outlet types: 8 × NEMA 5-15R
  • USB-A charge ports: 1 (2.4A)
  • USB-C charge ports: 1 (18W PD)
  • Surge Protection: 890J
  • Management software: PowerPanel® Personal
  • ENERGY STAR® certified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $125,000
Overview

Product Overview

The CyberPower SL900UC uninterruptible power supply (UPS) system provides surge protection for lightning-induced surges and other power events that can damage electronic equipment. This unit delivers enough battery backup to connected devices during a utility power failure, so you can perform a graceful shutdown to protect against the loss of data and damage to valuable electronics including computers, gaming consoles, and home networking equipment.

The SL900UC has one USB-A and one USB-C charging port with 20W shared total output which gives you a faster charging time and can be used while on battery backup power. The slim profile and full-motion power cord allows for discrete installation and keyhole mounting slots allow for wall-mount applications as well.

With a $125,000 connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to the quality of the SL900UC.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • USB Charge Ports
    Rapidly charge USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Widely Spaced Outlets
    Accommodates large transformer-based plugs without compromising the access of other outlets.
  • PowerPanel® Personal Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available here.
  • GreenPower UPS™ High-Efficiency Design
    Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • ENERGY STAR®
    This model is an ENERGY STAR® qualified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • Three-Year Warranty
    CyberPower will replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
Energy Saving GreenPower UPS™ High-Efficiency
Energy Star Certified Yes
UPS Topology Standby
Battery
Battery Quantity 1
Battery Size 12 V / 6.5 Ah
Battery Type Sealed Lead-Acid Battery
Runtime at Full Load 1 min
Runtime at Half Load 8 min
Typical Recharge Time 8 Hours
User Replaceable Battery No
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Frequency Range 47 Hz – 53 Hz
57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 1% (auto-sensing)
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 5
Outlets – Surge-Only Protected 3
Outlets – Total 8
Outlets – Widely Spaced 2
Output Power Factor 0.53
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 8 ms
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A and Type C
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 20 Watts
VA 900 VA
Watts 480 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 890 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
HID Compliant USB Port Yes
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Software (Free Download) PowerPanel® Personal
Physical
Color Black
Form Factor Compact
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 32.41 x 13.72 x 7.01 (cm)
Physical Dimensions – (WxHxD) (in) 12.76 x 5.4 x 2.76 (in)
Physical Dimensions – (WxHxD) (mm) 324 x 137 x 70 (mm)
Physical Weight (kg) 3.2
Physical Weight (lb) 7.05
Dimensions – Shipping
Shipping – Weight (kg) 3.67
Shipping – Weight (lb) 8.1
Shipping Dimensions – (WxHxD) (cm) 16.89 x 15.09 x 36.09 (cm)
Shipping Dimensions – (WxHxD) (in) 6.65 x 5.94 x 14.21 (in)
Shipping Dimensions – (WxHxD) (mm) 168.91 x 150.88 x 360.93 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL
FCC DOC Class B
CEC
Warranty
CEG Amount $125000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1A
Product Warranty 3 Year Limited Warranty
Downloads

SL900UC

724 KB
278 KB
67 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 SL950U 950 VA510 WCompactSimulated Sine Wave8 - NEMA 5-15R $129.99
 ST425 425 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $59.95
 ST625U 625 VA360 WCompactSimulated Sine Wave8 - NEMA 5-15R $74.95
 CP350SLG $54.95
 SL700U 700 VA370 WCompactSimulated Sine Wave8 - NEMA 5-15R $89.95
 ST900U 900 VA500 WCompactSimulated Sine Wave12 - NEMA 5-15R $124.95
 CP550SLG 550 VA330 WCompactSimulated Sine Wave8 x NEMA 5-15R $73.95
Runtime