Standby Series

SL700U

$89.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 700VA / 370W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication ports: USB
  • Management software: PowerPanel® Personal
  • ENERGY STAR® certified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

The CyberPower SL700U uninterruptible power supply (UPS) system provides surge protection for lightning-induced surges and other power events that can damage electronic equipment. This unit delivers enough battery backup to connected devices during a utility power failure, so you can perform a graceful shutdown to protect against the loss of data and damage to valuable electronics including computers, gaming consoles, and home networking equipment.

The SL700U has two Type A USB charging ports with 2.4A shared total output which gives you a faster charging time and can be used while on battery backup power. The slim profile and full-motion power cord allows for discrete installation and keyhole mounting slots allow for wall-mount applications as well.

With a $100,000 connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to the quality of the SL700U.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Widely Spaced Outlets
    Accommodates large transformer-based plugs without compromising the access of other outlets.
  • PowerPanel® Personal Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available here.
  • GreenPower UPS™ High-Efficiency Design
    Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • ENERGY STAR®
    This model is an ENERGY STAR® qualified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • Three-Year Warranty
    CyberPower will replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
Energy Saving GreenPower UPS™ High-Efficiency
Energy Star Certified Yes
UPS Topology Standby
Battery
Battery Quantity 1
Battery Size 12 V / 5.5 Ah
Battery Type Sealed Lead-Acid Battery
Runtime at Full Load 2 min
Runtime at Half Load 9 min
Typical Recharge Time 8 Hours
User Replaceable Battery No
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Frequency Range 47 Hz – 53 Hz
57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 1% (auto-sensing)
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 5
Outlets – Surge-Only Protected 3
Outlets – Total 8
Outlets – Widely Spaced 2
Output Power Factor 0.5
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 8 ms
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
VA 700 VA
Watts 370 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 890 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
HID Compliant USB Port Yes
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Software (Free Download) PowerPanel® Personal
Physical
Color Black
Form Factor Compact
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 32.41 x 13.72 x 7.01 (cm)
Physical Dimensions – (WxHxD) (in) 12.76 x 5.4 x 2.76 (in)
Physical Dimensions – (WxHxD) (mm) 324 x 137 x 70 (mm)
Physical Weight (kg) 3.07
Physical Weight (lb) 6.77
Dimensions – Shipping
Shipping – Weight (kg) 6.74
Shipping – Weight (lb) 14.87
Shipping Dimensions – (WxHxD) (cm) 15.24 x 17.15 x 36.2 (cm)
Shipping Dimensions – (WxHxD) (in) 6.0 x 6.75 x 14.25 (in)
Shipping Dimensions – (WxHxD) (mm) 152.4 x 171.45 x 361.95 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL
FCC DOC Class B
CEC
Warranty
CEG Amount $100000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1A
Product Warranty 3 Year Limited Warranty
Feature Focus
GreenPower UPS Technology: High-Efficiency Design

GreenPower UPS™ Technology from CyberPower improves operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

High-Efficiency Design significantly decreases power consumption to create an ultra-efficient backup battery for home and office use.


Slimline Design

Slimline products are designed to fit easily into tight spaces and help to keep your workspace clean and organized.


Full-Motion Cord

Designed to swivel 180 degrees, a flexible, full-motion cord can easily be wrapped in any direction, saving space in tight areas such as behind furniture or when mounted under a desk. That means you can place your device precisely where you want it, not just where the cord allows.


Downloads
340 KB
493 KB
156.4 MB

PowerPanel v2.6.0 for Mac

147.3 MB

PowerPanel Linux | 64 Bit | .rpm | v1.4.1

1.9 MB

PowerPanel Linux | 32 Bit | .rpm | v1.4.1

1.6 MB

PowerPanel Linux | 64 Bit | .deb | v1.4.1

1.4 MB

PowerPanel Linux | 32 Bit | .deb | v1.4.1

1.3 MB

PowerPanel Linux | 32 Bit | .tar.gz | v1.4.1

1.7 MB

PowerPanel Linux | 64 Bit | .tar.gz | v1.4.1

1.8 MB
Support
What does the Wiring-Fault Indicator light mean?

What is the Wiring-Fault Indicator?

The LED indicator will illuminate red to warn the user that a wiring problem exists, such as bad ground, missing ground or reversed wiring.

What is bad ground?

If your CyberPower unit shorts out or there is a surge/spike in power, it can become a fire hazard by not properly grounding the wire to the earth ground that is connected to your house.

What is missing ground?

A missing ground can cause electrical shock.

What is reversed wiring?

This is caused by the hot and neutral wires being reversed in the wall outlet.

Solutions to try and diagnose the problem:

Try connecting the CyberPower unit into another outlet. If the wiring-fault light indicator is still illuminated contact an electrician to correct the problem with the faulty wall outlet.

If the indicator is illuminated red
Back panel view of a CP1350PFCLCD

Applies to CyberPower products:
Smart App Sinewave, Smart App LCD, PFC Sinewave, Intelligent LCD, AVR, PC Battery Backup, TAA Compliant UPS.

Note: some of the products in their series lines will not come equipped with the wiring-fault indicator light

Why does my CyberPower UPS product beep?

Reasons why your CyberPower product might beep:
UPS systems are designed to make beeping noises to alert users that the UPS is having difficulties by providing quick responses to specific issues.

Types of beeping noises:

  1. Beeping twice every 15-45 seconds: The problem with beeping twice noise is usually an indicator that the CyberPower unit is running on battery power only.
  2. Long solid beep: This is usually an indicator that you have overloaded your CyberPower unit.
  3. Rapidly beeping: This is usually an indicator that your CyberPower product’s battery is almost out of charge.

How to fix each of these beeping noises:

Beep twice every 15-45 seconds:

  1. Check to ensure that the unit is correctly plugged into the wall outlet.
  2. Ensure the wall outlet is functioning properly by unplugging your CyberPower unit and then plugging it into a different outlet.
  3. If the other wall outlet works, then you should still contact an electrician to repair the broke wall outlet.

Long solid beep:

  1. Unplug low priority electronics and plug them into the Surge-only outlets on your CyberPower product.
  2. If this doesn’t work, unplug the unit from the wall outlet after all the equipment have been unplugged from the unit.
  3. Note: this might be an indication that you need a new CyberPower unit that can keep up with the demand that is required.

Rapidly beeping:

  1. Turn off the UPS because it’s at about 25% battery and it’s going to shut off soon.
  2. Note: turning off the UPS means that the power is out and none of the outlets will work if you turn the UPS off.

Mute beeping:

  1. The devices user manual will contain the explicit instructions on which steps to take to mute beeping on your UPS.  Search for your model number in the search box in the navigation to find the product detail page. Locate the “Downloads” tab on the product detail page.  In the “Downloads” tab, you will find a link to the PDF user manual.

 width=


Applies to the following CyberPower UPS product lines:
PFC Sinewave, Intelligent LCD, Ecologic, AVR, Standby, PC Battery Backup


Additional Information

If your Cyberpower unit is still producing these beeping noises, please contact technical support for assistance.

Do I have to have the UPS turned on in order for it to charge?

The UPS will charge the battery whether the unit is turned on or turned off.

How do I dispose of my UPS?

CyberPower Systems encourages environmentally sound methods for disposal and recycling of its UPS products. Please dispose of and/or recycle your UPS and batteries in accordance to the local regulations of your state.

What warnings are associated with the California Proposition 65 “Prop 65” requirements?

A UPS contains batteries that have battery posts, terminals and related accessories that contain lead and/or lead compounds as well as other chemicals known to the state of California to cause cancer and birth defects or other reproductive harm.

What types of equipment are NOT allowed to be plugged into the UPS?

Any device which exceeds the unit’s VA/Watt rating should not be plugged into the outlets. High drain devices, medical equipment, and aquatic equipment also void the unit’s warranty. Below is a list of other devices that also void the warranty.

  • Laser printers
  • Space heaters
  • Copiers
  • Paper shredders
  • Vacuums
  • Curling irons

Do I need to install PowerPanel software for my UPS to work properly?

PowerPanel software is not required for the UPS to provide surge suppression and battery backup. However, installing the PowerPanel software provides additional features and control for the UPS, along with the ability to automatically shut down your computer in event of a power outage.

What operating systems support USB connectivity with CyberPower UPS units?

The USB port can be used with Windows, 2000, XP, Server 2003, Vista, 7, and Server 2008.

Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


What is the difference between the Battery/Surge outlets and the Surge outlets?

Many CyberPower UPS units have two sets of outlets. One set is labeled “Battery/Surge” and one set is labeled “Surge”. The outlets labeled “Battery/Surge” are the outlets that will receive battery power during a power failure. You should plug your computer and monitor into these outlets and any externally powered critical data storage device.

Items such as printers, speakers, scanners, and faxes should be plugged into the outlets labeled “Surge.” These outlets are intended for low priority electronics that are not essential to the PC’s main operation.

Why does my UPS beep twice when I turn it on?

This is normal operation of the UPS. All CyberPower units perform a self-test routine when they are turned on.

Can I hook up a surge strip to the UPS unit?

Surge strips cannot be installed before OR after the UPS unit. Doing so will void the UPS’ warranty. If you require additional units, please upgrade your UPS to a unit that has more outlets.

Why am I not getting any power from the Battery/Surge outlets, only the Surge outlets?

Most of the time this is due to a malfunctioning/dead battery. Feel free to contact our technical support specialists, and they will properly diagnose the problem for you.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 SL950U 950 VA510 WCompactSimulated Sine Wave8 - NEMA 5-15R $129.99
 ST425 425 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $59.95
 ST625U 625 VA360 WCompactSimulated Sine Wave8 - NEMA 5-15R $74.95
 CP350SLG $54.95
 SL700U 700 VA370 WCompactSimulated Sine Wave8 - NEMA 5-15R $89.95
 ST900U 900 VA500 WCompactSimulated Sine Wave12 - NEMA 5-15R $124.95
 CP550SLG 550 VA330 WCompactSimulated Sine Wave8 x NEMA 5-15R $73.95
Runtime