Standby UPS Series

CP550SL

DISCONTINUED
  • Capacity: 550 VA / 330 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication ports: USB
  • Management software: PowerPanel® Personal Edition
  • Warranty: 3 year
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

The CP550SL Standby Uninterruptible Power Supply (UPS) is perfect power protection for individuals running a stand-alone PC in their home, or office. It includes PowerPanel® Personal Edition Software which monitors the vitals of the UPS and will safely shutdown your system in case of a power outage. Composite integrated circuitry offers advanced lightning protection and also guards against surges, spikes, sags, brownouts and other power abnormalities.

This model is equipped with a RJ11 port which protects against surges from phone or network disruptions. The design is ideal for horizontal or vertical placement, and is also wall-mountable. The model protects various electronics, including monitors, printers, scanners, speakers, fax machines, CD/DVD players, and iPods. The CP550SL comes with a three-year warranty and a $100,000 Connected Equipment Guarantee.

Product Features
  • EMI/RFI
    Provides shielding against electromagnetic interference & radio frequency signals. Most commonly, this is used to prevent line noise or “humming” that occurs over telephone lines or stereo electronics.
  • Transformer-Spaced Outlets
    Accommodate large transformer-based plugs without compromising the access of other outlets.
  • USB Connectivity
    HID compliant USB port enables full integration with built-in power management and auto shutdown features of Windows, Linux and Mac OS X.
  • PowerPanel® Personal Edition Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. See the Resources tab.
  • LED Indicators
    LED status lights indicate Power-On and wiring faults.
  • Audible Alarms
    Audible tones identify when the model is running off battery power, model overloads and low battery.
  • Convenient Mounting
    Multiple mounting options: horizontal, vertical, cabinet, and wall.
  • Resettable Circuit Breaker
    Convenient model reset switch in case of an overload.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
UPS Topology Standby
Input
Voltage 100Vac – 140Vac
Frequency 60Hz ± 3Hz
Plug Type NEMA 5-15P
Plug Style Right Angle
Cord Length 6′
Output
VA 550
Watts 330
On Battery Voltage 120Vac ± 5%
On Battery Frequency 60Hz
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Widely Spaced 4
Overload Protection Internal circuitry limiting / circuit breaker
Transfer Time 4ms
Battery
Runtime at Half Load (min) 13
Runtime at Full Load (min) 3
Battery Type Sealed Lead-Acid
Battery Size 12V/8AH
Replacement Battery BB Battery – BP8-12
Battery Quantity 1
User Replaceable Yes
Typical Recharge Time 8 Hours
Surge Protection & Filtering
Surge Suppression 890 Joules
Maximum Surge Current 36,000 Amps
Phone Protection RJ11 1-In, 2-Out
EMI/RFI Filtration Yes
Management & Communications
USB Port Yes
HID Compliant USB Port Yes
Serial Port Yes
Cable Management USB Cable
LED Indicators Power On, Wiring Fault
Audible Alarms On Battery, Low Battery, Overload
Software PowerPanel® Personal Edition
Physical
Keyhole Mounting Slots Yes
Dimensions – W×H×D (in) 10.75 × 6.25 × 3.25 inches
Environmental
Operating Temperature 32 °F to 95 °F / 0 °C to 35 °C
Operating Humidity 0% – 95% non-condensing
Certifications
Safety UL1778, cUL 107.1, FCC DOC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $100,000
Downloads

CP550SL

98 KB
196 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 SL950U 950 VA510 WCompactSimulated Sine Wave8 - NEMA 5-15R $129.99
 ST425 425 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $59.95
 ST625U $74.95
 CP350SLG 350 VA255 WCompactSimulated Sine Wave6 - NEMA 5-15R $54.95
 SL700U 700 VA370 WCompactSimulated Sine Wave8 - NEMA 5-15R $89.95
 ST900U 900 VA500 WCompactSimulated Sine Wave12 - NEMA 5-15R $124.95
 CP550SLG 550 VA330 WCompactSimulated Sine Wave8 x NEMA 5-15R $73.95
Runtime