Smart App Sinewave

PR2200RT2UCN

$2,156.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 2200 VA / 2200 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 100-120 VAC ± 5%
  • Runtime (half/full): 11.8 minutes / 3.2 minutes
  • Plug type & cord: NEMA L5-30P, 10 ft. cord
  • Outlets: 8 surge + battery backup
  • Outlet types: 8 × NEMA 5-20R
  • Communication: USB, Serial, SNMP, Relay, EPO, Cloud
  • Management software: PowerPanel® Business
  • Remote management: Yes, pre-installed RMCARD205 and built-in cloud
  • Warranty: 3 year
  • Connected Equipment Guarantee: $400,000
  • ENERGY STAR® certified: Yes
Overview

Product Overview

The PR2200RT2UCN is a Smart App Sinewave rack/tower convertible UPS with line-interactive topology, surge protection, and battery backup. CyberPower’s Smart App Sinewave series creates a sine wave output devoid of power gaps which could cause unexpected shutdowns of sensitive equipment.

The Smart App Sinewave PR2200RT2UCN improves battery life through battery equalization technology and Automatic Voltage Regulation (AVR), which corrects minor power fluctuations without switching to battery power. The enhanced chassis design with an easy-to-access toolless front panel, captive screws for battery panel access, and color-coded rear panel make battery changes and installations simple and fast. The PR2200RT2UCN also has an innovative LCD panel that rotates 90°, tilts for a better viewing angle, and provides information on 47 different settings including UPS stats, UPS setup and control management, and testing options.

This model includes pre-installed RMCARD205 network management card for remote management and control via a standard web browser or network management system and built-in cloud monitoring.

With a $400,000 connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to the quality of the PR2200RT2UCN.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Sine Wave Output
    The UPS generates energy that is identical to, or cleaner than the utility company’s power grid. Benefits include low total harmonic distortion, minimal electrical noise, and optimal line clarity.
  • RMCARD205 Factory Installed
    A full-featured network management card, the CyberPower RMCARD205 remotely manages, monitors, and controls CyberPower UPS systems via a standard web browser, command line interface (CLI), or network management system (NMS) connection.
  • Automatic Voltage Regulation (AVR)
    AVR increases or decreases the AC power and maintains a safe voltage level without switching to battery mode and conserving battery life.
  • Battery Equalization Technology
    Battery Equalization is an advanced charging process that maintains the voltages of the batteries at the same level to increase battery life.
  • Critical Load Outlets
    Extend runtimes for critical devices by powering down non-critical equipment to free up battery capacity.
  • Fast Charge Technology
    Allows UPS batteries to return to full capacity more rapidly by using a built-in charger inside of each UPS or EBM.
  • Rotatable Multifunction LCD Panel
    Tilts to provide a better viewing angle when the Smart App Sinewave is mounted low. Rotates 90° when placed in a tower format for horizontal viewing. Provides information on 47 different settings that include UPS status, UPS setup and control management, and testing options.
  • Toolless Battery Panel Access
    Makes battery replacement fast and simple. The faceplate features side latches for easy removal, and captive screws can be loosened by hand to open the battery cover.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • PowerPanel® Business Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab.
  • Line-Interactive Topology
    Exists when a line-interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • GreenPower UPS™ Bypass Design
    A patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, Faceplate, UPS User Manual, (2) Post Rack Mounting Kit, (4) Post Rail Rack Mounting Kit, Tower Mounting Kit, Emergency Power Off Cable (gray), USB A+B Type Cable

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Active PFC Compatible Yes
Energy Saving GreenPower UPS™ Bypass Technology
Energy Star Certified Yes
UPS Topology Line Interactive
Battery
Battery Quantity 4
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable Yes
Replacement Battery Cartridge RB1290X4J
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 3.2 min
Runtime at Half Load 11.8 min
Typical Recharge Time 3 Hours (0% to 90% charged)
User Replaceable Battery Yes
Input
Adjustable Voltage Range 69 – 155 VAC
Circuit Breaker 30 A
Cord Length 10 ft (3.0 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA L5-30P
Input Voltage 100 – 120 VAC
Input Voltage Range 75 VAC – 149 VAC
Nominal Input Voltage 100 – 120 VAC
Plug Style Straight (Twist Lock)
Output
Automatic Voltage Regulation Double Boost
Single Buck
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 1%
On Battery Voltage 100/110/120 VAC ± 5%
On Battery Waveform Sine Wave
Outlet Type 8 – NEMA 5-20R
Outlets – Battery & Surge Protected 8
Outlets – Critical Load 4
Outlets – Total 8
Output Power Factor 1
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 6ms; Max 13ms at normal sensitivity
USB Charge Port No
VA 2200 VA
Watts 2200 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 2430 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Overcharge
Fault
Emergency Power Off (EPO) Port Yes
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Line Mode
Battery Mode
Fault
UPS Fault
Management Cable USB Cable
EPO Cable
SNMP / HTTP Remote Monitoring Yes – RMCARD205 pre-installed
Yes – with built-in RJ45 ethernet connection cloud port
Serial Port 1 Serial
1 Dry Contact
Software (Free Download) PowerPanel® Business
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.43 x 8.64 x 41.15 (cm)
Physical Dimensions – (WxHxD) (in) 17.1 x 3.4 x 16.2 (in)
Physical Dimensions – (WxHxD) (mm) 434 x 86 x 411 (mm)
Physical Weight (kg) 27.12
Physical Weight (lb) 59.8
Dimensions – Shipping
Shipping – Weight (kg) 34.06
Shipping – Weight (lb) 75.1
Shipping Dimensions – (WxHxD) (cm) 53.34 x 26.67 x 57.15 (cm)
Shipping Dimensions – (WxHxD) (in) 21 x 10.5 x 22.5 (in)
Shipping Dimensions – (WxHxD) (mm) 533.4 x 266.7 x 571.5 (mm)
Environmental
Audible noise at 1m from surface of unit 52.5 dBA
Online Thermal Dissipation 135 BTU/hr
Operating Elevation 0 – 9843 ft (0 – 3000 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 49213 ft (0 – 14999 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL 1778
VCCI
FCC Class A
CSA C22.2 No 107.3
Warranty
CEG Amount $400000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U4B
Product Warranty 3 Year Limited Warranty
Downloads

PR2200RT2UCN Warranty Statement

66.5KB

PR2200RT2UCN Datasheet

785KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.3

174.9 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.3

154.8 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.3

1.8 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.3

1.92 GB
174.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.3

155.1 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.3

181.2 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.3

161.4 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.3

178.5 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.3

158.7 MB
Support
Do I have to have the UPS turned on in order for it to charge?

The UPS will charge the battery whether the unit is turned on or turned off.

What types of equipment are NOT allowed to be plugged into the UPS?

Any device which exceeds the unit’s VA/Watt rating should not be plugged into the outlets. High drain devices, medical equipment, and aquatic equipment also void the unit’s warranty. Below is a list of other devices that also void the warranty.

  • Laser printers
  • Space heaters
  • Copiers
  • Paper shredders
  • Vacuums
  • Curling irons

Do I need to install PowerPanel software for my UPS to work properly?

PowerPanel software is not required for the UPS to provide surge suppression and battery backup. However, installing the PowerPanel software provides additional features and control for the UPS, along with the ability to automatically shut down your computer in event of a power outage.

Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


What is the difference between the Battery/Surge outlets and the Surge outlets?

Many CyberPower UPS units have two sets of outlets. One set is labeled “Battery/Surge” and one set is labeled “Surge”. The outlets labeled “Battery/Surge” are the outlets that will receive battery power during a power failure. You should plug your computer and monitor into these outlets and any externally powered critical data storage device.

Items such as printers, speakers, scanners, and faxes should be plugged into the outlets labeled “Surge.” These outlets are intended for low priority electronics that are not essential to the PC’s main operation.

Are the rackmount ears strong enough to hold up my rackmounted UPS? Does it also need to have rear supports?

The front-mount rackmount ears are specifically designed and tested to hold up their own weight in both a two-post and four-post rack enclosure. Rear supports are not needed, but users can install them if they wish.

How do I dispose of my UPS?

CyberPower Systems encourages environmentally sound methods for disposal and recycling of its UPS products. Please dispose of and/or recycle your UPS and batteries in accordance to the local regulations of your state.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 PR2200RT2UCN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,156.00
 PR2200RTXL2UACN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,750.00
 PR2200RTXL2UCN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,552.00
 PR3000RTXL2UCN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $4,400.00
 PR3000RTXL2UHVACN 3000 VA3000 WRack / TowerSine Wave4 - NEMA 6-20R,2 - NEMA L6-20R $3,168.00
 PR1000RT2UC 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $987.00
 PR1000RT2UCN 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $1,001.00
 PR1000RTXL2UC 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $1,022.00
 PR1500RT2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,155.00
 PR1500RT2UCN 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,320.00
 PR1500RTXL2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,259.00
 PR1500RTXL2UCN 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,559.00
 PR2000RT2UC 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,671.00
 PR2000RT2UCN 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,935.00
 PR2000RTXL2UC 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,714.00
 PR2000RTXL2UCN 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,978.00
 PR2200RT2UC 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,666.00
 PR2200RTXL2UC 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,154.00
 PR3000RT2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $1,930.00
 PR3000RT2UCN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,194.00
 PR3000RTXL2UACN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $3,253.00
 PR3000RTXL2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,481.00
 PR750LCD3C 750 VA750 WTowerSine Wave6 - NEMA 5-15R $543.00
 PR750RT2UC 750 VA750 WRack / TowerSine Wave8 - NEMA 5-15R $778.00
 PR750RTXL2UC 750 VA750 WRack / TowerSine Wave8 - NEMA 5-15R $917.00
 PRL1500RT2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $2,970.00
 PRL3000RT2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $3,850.00
 PR1500LCD 1500 VA1500 WMini-TowerSine Wave8 - NEMA 5-15R $754.00
 PR1500LCDN 1500 VA1500 WMini-TowerSine Wave8 - NEMA 5-15R $1,054.00
 PR750LCDRT1U 750 VA600 WRack / TowerSine Wave7 - NEMA 5-15R $676.00
 PR5000LCDRTXL5U 5000 VA4500 WRack / TowerSine Wave3 - NEMA L6-30R,2 - NEMA L6-20R $5,266.00
 PR2200LCDSL 2070 VA1980 WMini-TowerSine Wave1 - NEMA L5-20R,6 - NEMA 5-20R $1,045.00
 PR3000LCD 3000 VA2700 WTowerSine Wave8 - NEMA 5-15R,2 - NEMA 5-20R $2,053.00
 PR1000LCDRT1U 1000 VA800 WRack / TowerSine Wave7 - NEMA 5-15R $813.00
 PR3000LCDSL 3000 VA2700 WMini-TowerSine Wave1 - NEMA L5-30R,6 - NEMA 5-20R $1,386.00
 PR500LCDRT1U 500 VA400 WRack / TowerSine Wave7 - NEMA 5-15R $516.00
 PR1000LCD 1000 VA1000 WMini-TowerSine Wave8 - NEMA 5-15R $744.00
 PR2200LCD 2200 VA1980 WTowerSine Wave8 - NEMA 5-15R,2 - NEMA 5-20R $1,676.00
 PR1500ELCDRTXL2U 1500 VA1125 WRack / TowerSine Wave10 - IEC-320 C13 $1,382.00
 PR2200RTXL2UHVAN 2200 VA2200 WRack / TowerSine Wave4 - NEMA 6-20R,2 - NEMA L6-20R $2,178.00
 PR2200ELCDRTXL2U 2200 VA1650 WRack / TowerSine Wave1 - IEC-320 C19,9 - IEC-320 C13 $1,711.00
 PR1000ELCDRT2U 1000 VA900 WRack / TowerSine Wave8 - IEC-320 C13 $770.00
 PR6000LCDRTXL5U 6000 VA4500 WRackmountSine Wave3 - NEMA L6-30R,2 - NEMA L6-20R $2,873.00
Runtime