Smart App Sinewave UPS Series

PR1000RT2UC

$800.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1000 VA / 1000 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 100-125 VAC ± 5%
  • Runtime (half/full): 19.5 minutes / 7 minutes
  • Plug type & cord: NEMA 5-15P, 10 ft. cord
  • Outlets: 8 surge + battery backup
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB, Serial, SNMP, Relay, EPO
  • Management software: PowerPanel® Business
  • Remote management: Yes, with optional RMCARD205, Built-in Cloud Monitoring
  • Warranty: 3 year
  • Connected Equipment Guarantee: $400,000
  • ENERGY STAR® qualified: Yes
Overview

Product Overview

The PR1000RT2UC is a Smart App Sinewave rack/tower convertible UPS with line-interactive topology, surge protection, and battery backup. CyberPower’s Smart App Sinewave series has sine wave output to eliminate power gaps that can be detected by sensitive equipment and cause unexpected shutdowns.

The Smart App Sinewave PR1000RT2UC improves battery life through battery equalization technology and Automatic Voltage Regulation (AVR), which corrects minor power fluctuations without switching to battery power. The enhanced chassis design with an easy-to-access toolless front panel, captive screws for battery panel access, and color-coded rear panel make battery changes and installations simple and fast. The PR1000RT2UC also has an innovative LCD panel that rotates 90°, tilts for a better viewing angle, and provides information on 47 different settings including UPS stats, UPS setup and control management, and testing options.

This model accepts the RMCARD205 network management card for remote management and control via a standard web browser or network management system and includes built-in cloud monitoring

With a $400,000 connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to the quality of the PR1000RT2UC.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Sine Wave Output
    The UPS generates energy that is identical to, or cleaner than the utility company’s power grid. Benefits include low total harmonic distortion, minimal electrical noise, and optimal line clarity.
  • Automatic Voltage Regulation (AVR)
    AVR increases or decreases the AC power and maintains a safe voltage level without switching to battery mode and conserving battery life.
  • Battery Equalization Technology
    Battery Equalization is an advanced charging process that maintains the voltages of the batteries at the same level to increase battery life.
  • Critical Load Outlets
    Extend runtimes for critical devices by powering down non-critical equipment to free up battery capacity.
  • Fast Charge Technology
    Allows UPS batteries to return to full capacity more rapidly by using a built-in charger inside of each UPS or EBM.
  • Rotatable Multifunction LCD Panel
    Tilts to provide a better viewing angle when the Smart App Sinewave is mounted low. Rotates 90° when placed in a tower format for horizontal viewing. Provides information on 47 different settings that include UPS status, UPS setup and control management, and testing options.
  • Toolless Battery Panel Access
    Makes battery replacement fast and simple. The faceplate features side latches for easy removal, and captive screws can be loosened by hand to open the battery cover.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • PowerPanel® Business Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab.
  • Line-Interactive Topology
    Exists when a line-interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • GreenPower UPS™ Bypass Design
    A patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Active PFC Compatible Yes
Energy Saving GreenPower UPS™ Bypass Technology
Energy Star Certified Yes
UPS Topology Line Interactive
Battery
Battery Quantity 4
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable Yes
Replacement Battery Cartridge RB1270X4H
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 7 min
Runtime at Half Load 19.5 min
Typical Recharge Time 3 Hours (0% to 90% charged)
User Replaceable Battery Yes
Input
Adjustable Voltage Range 70 – 155 VAC
Circuit Breaker 12 A
Cord Length 10 ft (3.0 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Input Voltage 100 – 125 VAC
Input Voltage Range 75 VAC – 149 VAC
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Double Boost
Single Buck
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 1%
On Battery Voltage 100/110/120/125 VAC ± 5%
On Battery Waveform Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 8
Outlets – Critical Load 4
Outlets – Total 8
Output Power Factor 1
Overload Protection On Battery: Internal Circuitry Limiting
On Utility: Circuit Breaker Protected
Typical Transfer Time 6ms; Max 11ms at normal sensitivity
USB Charge Port No
VA 1000 VA
Watts 1000 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 2430 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Overcharge
Fault
Emergency Power Off (EPO) Port Yes
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Line Mode
Battery Mode
Fault
Management Cable USB Cable
EPO Cable
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD205
Yes – with built-in RJ45 ethernet connection cloud port
Serial Port 1 Serial
1 Dry Contact
Software (Free Download) PowerPanel® Business
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.43 x 8.64 x 41.15 (cm)
Physical Dimensions – (WxHxD) (in) 17.1 x 3.4 x 16.2 (in)
Physical Dimensions – (WxHxD) (mm) 434 x 86 x 411 (mm)
Physical Weight (kg) 22.72
Physical Weight (lb) 50.1
Dimensions – Shipping
Shipping – Weight (kg) 26.31
Shipping – Weight (lb) 58
Shipping Dimensions – (WxHxD) (cm) 56.13 x 27.43 x 53.09 (cm)
Shipping Dimensions – (WxHxD) (in) 22.1 x 10.8 x 20.9 (in)
Shipping Dimensions – (WxHxD) (mm) 561.34 x 274.32 x 530.86 (mm)
Environmental
Audible noise at 1m from surface of unit 52.5 dBA
Online Thermal Dissipation 48.6 BTU/hr
Operating Elevation 0 – 9843 ft (0 – 3000 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 49213 ft (0 – 14999 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
CSA C22.2 No 107.3
FCC Class B
VCCI
DOE Compliant
Warranty
CEG Amount $400000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U4A
Product Warranty 3 Year Limited Warranty
Downloads

PR1000RT2UC

902 KB

PR1000RT2UC

3.09 MB
73 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 PR2200RT2UCN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,960.00
 PR2200RTXL2UCN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,320.00
 PR3000RTXL2UHVACN 3000 VA3000 WRack / TowerSine Wave4 - NEMA 6-20R,2 - NEMA L6-20R $2,880.00
 PR1000RT2UC $800.00
 PR1000RT2UCN 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $910.00
 PR1000RTXL2UC 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $800.00
 PR1500RT2UC $950.00
 PR1500RT2UCN 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,140.00
 PR1500RTXL2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,117.00
 PR1500RTXL2UCN 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,417.00
 PR2000RT2UC 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,519.00
 PR2000RT2UCN 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,759.00
 PR2000RTXL2UC 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,558.00
 PR2000RTXL2UCN 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,798.00
 PR2200RT2UC 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,514.00
 PR2200RTXL2UC 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,958.00
 PR3000RT2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $1,754.00
 PR3000RT2UCN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $1,994.00
 PR3000RTXL2UACN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,957.00
 PR3000RTXL2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,255.00
 PR750LCD3C 750 VA750 WTowerSine Wave6 - NEMA 5-15R $463.95
 PR750RT2UC $590.00
 PR750RTXL2UC 750 VA750 WRack / TowerSine Wave8 - NEMA 5-15R $675.82
 PRL1500RT2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $2,700.00
 PRL3000RT2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $3,500.00
 PR1500LCD $609.95
 PR3000RTXL2UN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,024.95
 PR1500LCDN $829.95
 PR750LCDRT1U 750 VA600 WRack / TowerSine Wave7 - NEMA 5-15R $509.95
 PR5000LCDRTXL5U 5000 VA4500 WRack / TowerSine Wave3 - NEMA L6-30R,2 - NEMA L6-20R $3,799.95
 PR2200LCDSL 2070 VA1980 WMini-TowerSine Wave1 x NEMA L5-20R, 6 x NEMA 5-20R $949.95
 PR3000LCD 3000 VA2700 WTowerSine Wave2 x NEMA 5-20R, 8 x NEMA 5-15R $1,559.95
 PR1000LCDRT1U 1000 VA800 WRack / TowerSine Wave7 - NEMA 5-15R $689.95
 PR3000LCDSL 3000 VA2700 WMini-TowerSine Wave1 x NEMA L5-30R, 6 x NEMA 5-20R $1,259.95
 PR500LCDRT1U 500 VA400 WRack / TowerSine Wave7 - NEMA 5-15R $389.95
 PR2200RT2UN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,559.95
 PR1000LCD 1000 VA1000 WMini-TowerSine Wave8 x NEMA 5-15R $529.95
 PR2200LCD 2200 VA1980 WTowerSine Wave2 x NEMA 5-20R, 8 x NEMA 5-15R $1,189.95
 PR1500ELCDRTXL2U 1500 VA1125 WRack / TowerSine Wave10 - IEC-320 C13 $1,114.95
 PR2200RTXL2UAN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,879.95
 PR2200RTXL2UHVAN 2200 VA2200 WRack / TowerSine Wave4 - NEMA 6-20R,2 - NEMA L6-20R $1,979.95
 PR2200ELCDRTXL2U $1,554.95
 PR1000ELCDRT2U $699.95
Runtime