Smart App Online UPS Series

OL6KRT3UHW

DISCONTINUED
  • Capacity: 6000 VA / 5400 W
  • Power Factor (PF): 0.9
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 200, 208, 220, 230, 240 VAC User Configurable ±2%
  • Plug type & cord: Hardwire
  • Outlet types: 1 x Hardwire Terminal Block
  • Maintenance Bypass Switch: Yes
  • Communication ports: USB, Serial, SNMP, Relay, EPO
  • Data line protection: Telephone, Network
  • Management software: PowerPanel® Business Edition
  • Energy saving: ECO Mode Efficiency >96%
  • Warranty: 3 year
Overview

Product Overview

The CyberPower Smart App Online OL6KRT3UHW is a 6U rack/tower UPS with double-conversion topology and Maintenance Bypass Switch. It provides sine wave output to mission-critical applications and equipment requiring seamless power protection. Generator-compatible, the OL6KRT3UHW delivers consistent 200-240V AC power with zero transfer time. Auto-bypass ensures connected equipment continues to operate seamlessly when an overload or internal fault is detected. The Maintenance Bypass Switch allows for the UPS power module to be hot-swapped for service or replacement without cutting power to the connected equipment.

The OL6KRT3UHW features an extendable LCD control panel (with optional cable), Smart Battery Management charging design, Fast Charge Technology, and the energy-saving GreenPower UPS™ ECO Mode. This model can use the BP240V30ART3U Extended Battery Module for expanded runtime and faster restoration of full backup power. The OL6KRT3UHW comes with a three-year warranty (including batteries) and a $300,000 Connected Equipment Guarantee.

Product Features
  • Data Line Protection

    Prevents power surges that travel through telephone and Ethernet lines from causing damage to electronics.

  • Double-Conversion Topology

    Provides consistent, clean, and nearly perfect sine wave power, regardless of the condition of incoming power. Systems with this technology operate on isolated DC power 100% of the time and have a zero transfer time because they never need to switch to battery. Double-Conversion UPS systems are designed for high-end, mission-critical system components, corporate servers, lab equipment, and other sensitive electronic devices.

  • Sine Wave Output
  • Maintenance Bypass Switch

    Provides IT managers the ability to service or replace the UPS without powering down the connected equipment. A patented interlock bracket enables the UPS to automatically switch to internal bypass mode, making the hot-swap process easier and quicker to complete.

  • Extendable LCD Panel

    Displays UPS statuses and customizable operating settings. The 44-setting LCD control panel can be removed and mounted up to ten feet away from the UPS (with optional cable). Users can check UPS status, manage setup and control, and run battery test options. Status and log menus provide UPS vitals, including input and output voltage levels, battery information, runtime estimates, load information, event and fault logging, and other system information. The Configuration menu offers IT managers the ability to customize the UPS operation.

  • Multiple Language Options

    The LCD Control Panel can be configured in English, Spanish, French, and German for ease of use.

  • Extended Battery Module (EBM)

    Extends runtime by adding EBMs. An online Series UPS allows for up to ten added modules.

  • Fast Charge Technology

    Allows UPS batteries to return to 100% capacity more rapidly by utilizing a built-in charger inside each EBM. Restores a complete charge within 5 hours regardless of the number of EBMs.

  • Smart Battery Management (SBM)

    Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process. The first cycle charges the battery to full capacity, the second cycle enters float mode, and the final cycle turns the charger off and allows the battery to naturally discharge (rest) until it reaches a set point. After a slight discharge, the UPS will restart the process, ensuring that runtimes are maintained.

  • GreenPower UPS™ ECO Mode

    Improves UPS efficiency up to 96%; saves on electrical and cooling costs.

  • Hot-Swappable Batteries

    Eliminate downtime related to UPS power maintenance for continuous power availability.

  • Emergency Power Off (EPO)

    Allows the UPS to be shut off in the event of an emergency, when the EPO port is connected to an EPO switch.

  • Backfeed Protection

    Prevents the risk of electric shock from any electric current feeding back from the UPS through the input terminals when utility power is lost. Backfeed protection isolates the UPS and allows service personnel to safely work on the utility power.

  • Generator Compatible

    Provides stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power.

  • Converter Mode

    Provides the flexibility to set the output frequency, regardless of the input frequency, to match connected equipment by selecting 50Hz or 60Hz output on the LCD control panel.

  • USB & Serial Connectivity

    Enables full integration with built-in power management and auto shutdown features on Windows, Linux, and VMware systems through a HID-compliant USB port and Serial port.

  • EMI/RFI Filters

    Prevent electromagnetic and radio frequency interference to ensure clean power for connected equipment.

  • Audible Alarms

    Identify when the unit is running on battery power, overloaded, or has a low battery.

  • Resettable Circuit Breaker

    Interrupts an electric current in a circuit when the current becomes too high.

  • LED Status Lights

    Indicate Power On, On-Line Mode, Battery Mode, Bypass Mode, Fault, Replace Battery.

  • Rack/Tower Versatility

    Allows for horizontal rack or vertical tower installation.

  • PowerPanel® Business Edition Software

    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.

  • Three-Year Warranty

    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date.

  • Connected Equipment Guarantee

    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

Compatible Products
What's In The Box

Power module, Battery module, PDU or HW PDU with Manual Bypass, User Manual, Register card, (2) Rackmounts (2 Sets), (2) Stands (2 Sets), Tie plate, Phone line, USB Communication Cable, Serial Interface Cable (RS-232), (8) M5 x 8L Flat head screws: 2 sets, (12) M5 x 12L Pan head screws: 2 sets, (8) Plastic washers: 2 sets, (10) Screw hole dust covers: 2 sets, Power cord, PowerPanel Business Software CD

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving ECO Mode Efficiency >96%
UPS Topology Online Double Conversion
Battery
Battery Quantity 20
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
Extended Battery Module BP240V30ART3U
Hot Swappable Yes
Replacement Battery Cartridge RB1270X10
Replacement Battery Cartridge Quantity 2
Runtime at Full Load 5.4 min
Runtime at Half Load 15 min
Smart Battery Management (SBM) Mode Yes
Typical Recharge Time 4 Hours
User Replaceable Battery Yes
Input
Backfeed Protection Yes
Circuit Breaker 40 A
Cold Start Yes
Input Frequency Range 40 Hz – 70 Hz
Input Plug Type Hardwire
Input Power Factor 0.99
Input Voltage Range 120 VAC – 139 VAC for 0–25% Load
140 VAC – 159 VAC for 0-50% Load
160 VAC – 179 VAC for 0–75% Load
180 VAC – 280 VAC for 0–100% Load
Nominal Input Voltage 208 VAC
Output
Bypass Internal Bypass (Automatic and Manual)
Maintenance Bypass
Crest Factor 3:1
ECO Mode Voltage Regulation ±10%, ±15% (configurable)
Harmonic Distortion < 3% at Linear Load
< 5% at Non-Linear Load
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 0.25Hz (auto-sensing or configurable)
On Battery Voltage 200/208/220/230/240 VAC ± 2% (configurable)
On Battery Waveform Sine Wave
Outlet Type 1 – Hardwire Terminal Block
Outlets – Total 1
Output Power Factor 0.9
Short Circuit Protection UPS Output Cut off Immediately
Input Fuse / Circuit Breaker Protection
Typical Transfer Time 0 ms
USB Charge Port No
VA 6000 VA
Watts 5400 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 2430 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
UPS Fault
Replace Battery
Dry Contacts Yes
Emergency Power Off (EPO) Port Yes
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On (White)
Line Mode (Green)
Battery Mode (Yellow)
Bypass Mode (Yellow)
Fault (Red)
Replace Battery (Red)
Management Cable USB Cable
Serial Cable
Removable LCD Control Panel Option Yes – Requires DB26 cable (not included)
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD305 or RELAYIO600
Serial Port 1 Serial
Software (Free Download) PowerPanel® Business
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Mounting Hardware Yes
Physical UPS Weight (kg) 102.5
Rack Height 6U
Dimensions
Physical Dimensions – (WxHxD) (cm) 61.98 x 65.02 x 112.01 (cm)
Physical Dimensions – (WxHxD) (in) 24.4 x 25.6 x 44.1 (in)
Physical Dimensions – (WxHxD) (mm) 620 x 650 x 1120 (mm)
Physical Weight (kg) 2.49
Physical Weight (lb) 5.5
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 58.42 x 65.41 x 109.22 (cm)
Shipping Dimensions – (WxHxD) (in) 23.0 x 25.75 x 43.0 (in)
Shipping Dimensions – (WxHxD) (mm) 584.2 x 654.05 x 1092.2 (mm)
Dimensions – Battery Module
Battery Module – Rack Units 3U
Battery Module Dimensions – WxHxD (in) 17 x 5.25 x 26 in
Dimensions – Power Module
Power Module – Rack Units 3U
Power Module Dimensions – W×H×D (in) 17.0 x 5.25 x 26.0 in
Environmental
Audible noise at 1.5M from surface of unit 55 dBA
Online Thermal Dissipation 1912 BTU/hr
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U20A
Product Warranty 3 Year Limited Warranty
Downloads

OL6KRT3UHW

2.96 MB

UPS Smart App Online

32.2 MB

OL6KRT3UHW

242 KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.3

174.9 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.3

154.8 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.3

1.8 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.3

1.92 GB
174.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.3

155.1 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.3

181.2 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.3

161.4 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.3

178.5 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.3

158.7 MB
Support
Can I use my UPS in conjunction with a generator?

CyberPower Smart App Online Series UPS systems include a Generator Mode setting specifically designed to work with generators. With varying loads, the frequency output from generators can be erratic. This erratic output can make it difficult for a UPS without a Generator Mode setting to recognize the input power, causing the UPS to function on battery power only. With Generator Mode, the UPS can automatically adjust to frequency fluctuations and maintain a full charge of the batteries.

LCD Control Panel
Enable Generator Mode from the LCD control panel.

See also Generator Compatible.

Why does my UPS will go into battery mode while connected to a generator?

 width=

Usually when a UPS is on battery power during generator operation it is because the generator is not putting out a stable AC frequency. The unit is designed to switch to battery if the input frequency is at a rate greater than 0.5 Hz per second in order to protect your connected equipment. This protection can’t be disabled as it would expose your equipment to potential damage from poor quality power. For more details regarding usage consult your user manual.

Applies to Generator Compatible UPS models. Smart App Online models include: OL1000RTXL2U, OL2200RTXL2U, OL3000RTXL2U, OL6000RT3U, OL1500RTXL2U, OL8000RT3U, OL10000RT3U, OL6000RT3UTF, OL8000RT3UTF, OL10000RT3UTF, OL8000RT3UPDU, OL6000RT3UPDU, OL10000RT3UPDU, OL6000RT3UPDUTF, OL6KRT3UHW, OL8000RT3UPDUTF, OL10000RT3UPDUTF, OL8KRT3UHW, OL10KRT3UHW, OL1500RTXL2UN, OL3000RTXL2UHV, OL6000RT3UTAA, OL10KRTHW, OL6KRT, OL6KRTF, OL8KRT, OL10KRT, OL8KRTF, OL10KRTF, OL1000RTXL2UN, OL2200RTXL2UN, OL3000RTXL2UHVN, OL3000RTXL2UN, OL6KRTMB, OL6KRTMBTF, OL6KRTHW, OL8KRTHW, OL8KRTMB, OL8KRTMBTF, OL10KRTMB, OL10KRTMBTF

See also Can I use my UPS in conjunction with a generator? Read additional FAQ: https://www.cyberpowersystems.com/faqs/can-i-use-my-ups-in-conjunction-with-a-generator/

Need to know your UPS RUNTIME?  Use our Runtime Tool!  Search up to 4 at a time based on wattage.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 OL10KRTHD $9,999.95
 OL5KRTHDL $7,800.00
 OL6KRTHDL $8,500.00
 OL8KRTHD $8,599.95
 OL1500RTXL2UN $1,659.00
 OL1500RTXL2U $1,409.00
 OL2200RTXL2U $1,959.00
 OL3000RTXL2UN $2,879.00
 OL2200RTXL2UN $2,219.00
 OL3000RTXL2U $2,619.00
 OL5KRTHD $5,549.00
 OL6KRTHD $6,729.00
 OL1000RTXL2U $1,039.00
 OL1000RTXL2UN $1,339.00
 OL3000RTXL2UHVN $3,059.00
 OL6KRT $5,039.00
 OL8KRT $6,759.00
 OL10KRT $8,169.00
 OL6KSTF $1,979.00
 OL10KSTF $2,332.00
 OL5KSTF $1,089.00
 OL8K10KRT3UTF $1,759.00
Runtime