Smart App Online UPS Series

OL6000RT3U

DISCONTINUED
  • Capacity: 6000 VA / 5400 W
  • Power Factor (PF): 0.9
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 200, 208, 220, 230, 240 VAC User Configurable ±2%
  • Plug type & cord: NEMA L6-30P, 10 ft. cord
  • Outlet types: 2 × NEMA L6-20R, 2 × NEMA L6-30R
  • Communication: USB, Serial, SNMP, Relay, EPO
  • Management software: PowerPanel® Business Edition
  • Warranty: 3 year
Overview

Product Overview

A rack/tower UPS with double-conversion topology, the CyberPower Smart App Online OL6000RT3U provides sine wave output to mission-critical applications and equipment requiring seamless power protection. This model comes with an extendable LCD control panel, Smart Battery Management charging design, Fast Charge Technology, and energy-saving GreenPower UPS™ ECO Mode. The OL6000RT3U offers generator compatibility and delivers clean AC power with zero transfer time. This model can use the BP240V30ART3U Extended Battery Module for expanded runtime and faster restoration of full backup power. The OL6000RT3U comes with a three-year warranty and a $300,000 Connected Equipment Guarantee.

Product Features

  • Data Line Protection
    Prevents power surges that travel through telephone and Ethernet lines from causing damage to electronics.
  • Double-Conversion Topology
    Provides consistent, clean, and nearly perfect power, regardless of the condition of incoming power. Systems with this technology operate on isolated DC power 100% of the time and have a zero transfer time because they never need to switch to battery. Double-conversion UPS systems are designed for high-end system components, corporate servers, lab equipment, and other sensitive electronic devices.
  • Sine Wave Output
    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
  • Extendable LCD Panel
    Displays UPS statuses and customizable operating settings from up to 10 ft. away (with optional cable). The extendable LCD control panel can be configured in English, Spanish, or French for ease of use.
  • Extended Battery Module (EBM)
    Extends runtime by adding EBMs. This UPS allows for up to ten added modules.
  • Fast Charge Technology
    Allows UPS batteries to return to 100% capacity more rapidly by utilizing a built-in charger inside each EBM. Restores a complete charge within 5 hours regardless of the number of EBMs.
  • Smart Battery Management (SBM)
    Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process.
  • GreenPower UPS™ ECO Mode
    Improves UPS efficiency up to 96%; saves on electrical and cooling costs.
  • Hot-Swappable Batteries
    Eliminate downtime related to UPS power maintenance for continuous power availability.
  • Critical & Non-Critical Loads
    The UPS has two banks of outlets which can be configured so that the non-critical loads shut off after a set timeframe to provide additional runtime for the critical load outlet. Users can prioritize their equipment runtimes to maximize the output of the UPS to meet their power requirements.
  • Emergency Power Off (EPO)
    Allows the UPS to be shut off in the event of an emergency, when the EPO port is connected to an EPO switch.
  • Backfeed Protection
    Prevents the risk of electric shock from any electric current feeding back from the UPS through the input terminals when utility power is lost. Backfeed protection isolates the UPS and allows service personnel to safely work on the utility power.
  • Generator Compatible
    Provides stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power.
  • Converter Mode
    Provides the flexibility to set the output frequency, regardless of the input frequency, to match connected equipment by selecting 50Hz or 60Hz output on the LCD control panel.
  • USB & Serial Connectivity
    Enables full integration with built-in power management and auto shutdown features on Windows, Linux, and VMware systems through a HID-compliant USB port and Serial port.
  • EMI/RFI Filters
    Prevent electromagnetic and radio frequency interference to ensure clean power for connected equipment.
  • Audible Alarms
    Identify when the model is running on battery power, overloaded, or has a low battery.
  • Resettable Circuit Breaker
    Interrupts an electric current in a circuit when the current becomes too high.
  • LED Status Lights
    Indicate Power On, Line Mode, Battery Mode, Bypass Mode, Fault, Replace Battery.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

Compatible Products
What's In The Box

Power Module, Battery Module, User Manual, USB Device Cable, Telephone Cable, Serial Cable, Warranty Registration Card, PowerPanel Business Software CD, (2) Rackmount Rails (left & right), (4) Rackmount Ears (stands), 16 M5 x 8L Flat Head Screws, (16) M5 x 12L Pan Head Screws, (16) Plastic Washers, (20) Screw Hole Dust Covers

WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All

General
UPS Topology Double Conversion
Energy Saving Yes – ECO Mode Efficiency >96%
Input
Nominal Voltage 200-240Vac
Voltage Range 120Vac – 139Vac for 0 – 25% Load
140Vac – 159Vac for 0 – 50% Load
160Vac – 179Vac for 0 – 75% Load
180Vac – 280Vac for 0 – 100% Load
Frequency Range 40Hz – 70Hz (auto-sensing)
Power Factor 0.99
Cold Start Yes
Backfeed Protection Yes
Plug Style NEMA L6-30P
Cord Length (ft.) 10
Output
VA 6,000 (6 kVA)
Watts 5,400 (5.4 kVA)
Waveform Sine wave
Nominal Voltage 200, 208, 220, 230, 240Vac ±2% (Configurable)
Frequency 50/60Hz ±0.25Hz (Auto-Sensing or Configurable)
Rated Power Factor 0.9
Harmonic Distortion THD < 3% at Linear Load, < 5% at Non-linear Load
Crest Factor 3:1
ECO Mode Voltage Regulation ±10%, ±15% (Configurable)
Outlets – Total 4
Outlet Type 2 × NEMA L6-20R, 2 × NEMA L6-30R
Overload Protection Line Mode:
105~125% Load for 1 min
126~150% Load for 10 secBattery Mode:
105~130% Load for 10 sec
131~150% Load for 2 sec
Bypass Internal Bypass (Automatic & Manual)
Transfer Time 0 ms
Battery
Runtime at Half Load (min) 15
Runtime at Full Load (min) 5.4
Battery Type Sealed lead acid
Battery Size  12V/9.0AH
Battery Quantity 20
User Replaceable Yes
Hot Swappable Yes
Typical Recharge Time 4 Hours (0-90%)
Smart Battery Management (SMB) Mode Yes
External Battery Module Optional BP240V30ART3U
Replacement Battery (2) RB1270X10
Surge Protection & Filtering
Surge Protection 2430 Joules, IEC 61000-4-5 Level 3
Phone / Network Surge Protection RJ11/RJ45 1-In / 1-Out
EMI/RFI Filtration Yes
Management & Communications
LCD Control Panel Access 44 information status and configuration settings via the Information and Configuration Menus, in addition to an Event Log Menu.
Rotatable LCD Control Panel Option Yes
Removable LCD Control Panel Option Yes – Requires DB26 cable (not included)
HID Compliant USB Port Yes
Serial Port Yes
EPO Port Yes
Output Relay Port Yes
Connectivity Cables Included USB cable
Serial cable
Phone cable
LED Indicators Power On (White)
Line Mode (Green)
Battery Mode (Yellow)
Bypass Mode (Yellow)
Fault (Red)
Replace Battery (Red)
Audible Alarms Battery Mode
Battery Low
Overload
UPS Fault
Software PowerPanel Business Edition
Expansion Slot Yes – Optional RMCARD305 or RELAYIO600
Physical
Form Factor Rack / Tower
Enclosure Contruction Steel
Rack Mounting Hardware Included Yes
UPS Dimensions
Dimensions (WxHxD) (in.) 17 x 10.5 x 26
Dimensions (WxHxD) (mm.) 433 x 266 x 660
Weight (lbs) 222.2
Weight (Kg) 100
Max. Mounting Rail Depth (in.) 36.02
Max. Mounting Rail Depth (mm) 915
Min. Mounting Rail Depth (in.) 20.47
Min. Mounting Rail Depth (mm) 520
Installed Rack Height 6U
UPS Power Module
Dimensions (WxHxD) (in.) 17 x 5.25 x 26
Dimensions (WxHxD) (mm.) 433 x 132 x 660
Weight (lbs) 55
Weight (Kg) 24.95
Power Module Rack Height 3U
Battery Module
Dimensions (WxHxD) (in.) 17 x 5.25 x 26
Dimensions (WxHxD) (mm.) 433 x 132 x 660
Weight (lbs) 167.2
Weight (Kg) 76
Battery Module Rack Height 3U
Shipping Dimensions
Dimensions (WxHxD) (in.) 23.62 x 25.12 x 35.43
Dimensions (WxHxD) (mm.) 600 x 638 x 900
Weight (lbs) 275
Weight (Kg) 124.75
Environmental
Operating Temperature 32°F to 104°F (0°C to 40°C)
Operating Humidity 0% – 90% non condensing
Operating Elevation 0-10000 feet (0-3000 meters)
Storage Temperature -4°F to 113 °F (-20°C to 45 °C)
Storage Relative Humidity 0% – 95% non condensing
Storage Elevation 0-50000 feet (0-15000 meters)
Audible noise at 1.5M from surface of unit 55 dBA
Online Thermal Dissipation (100% Load) 1912 BTU/hr
ECO Mode Thermal Dissipation (100% Load) 728 BTU/hr
Certifications
Safety UL 1778, CSA C22.2 NO.107.3-05, FCC DoC Class A
Environmental ROHS Compliant
Warranty
Product Warranty 3 Years Limited
Extended 2-Year Warranty Optional WEXT5YR-U20A
Connected Equipment Guarantee Lifetime
CEG Amount $300,000

Downloads

OL6000RT3U

292 KB

OL6000RT3U

2.31 MB

UPS Smart App Online

32.2 MB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.3

174.9 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.3

154.8 MB
174.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.3

155.1 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.3

181.2 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.3

161.4 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.3

178.5 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.3

158.7 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.3

1.8 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.3

1.92 GB
Support
Can I use my UPS in conjunction with a generator?

CyberPower Smart App Online Series UPS systems include a Generator Mode setting specifically designed to work with generators. With varying loads, the frequency output from generators can be erratic. This erratic output can make it difficult for a UPS without a Generator Mode setting to recognize the input power, causing the UPS to function on battery power only. With Generator Mode, the UPS can automatically adjust to frequency fluctuations and maintain a full charge of the batteries.

LCD Control Panel
Enable Generator Mode from the LCD control panel.

See also Generator Compatible.

Why does my UPS will go into battery mode while connected to a generator?

 width=

Usually when a UPS is on battery power during generator operation it is because the generator is not putting out a stable AC frequency. The unit is designed to switch to battery if the input frequency is at a rate greater than 0.5 Hz per second in order to protect your connected equipment. This protection can’t be disabled as it would expose your equipment to potential damage from poor quality power. For more details regarding usage consult your user manual.

Applies to Generator Compatible UPS models. Smart App Online models include: OL1000RTXL2U, OL2200RTXL2U, OL3000RTXL2U, OL6000RT3U, OL1500RTXL2U, OL8000RT3U, OL10000RT3U, OL6000RT3UTF, OL8000RT3UTF, OL10000RT3UTF, OL8000RT3UPDU, OL6000RT3UPDU, OL10000RT3UPDU, OL6000RT3UPDUTF, OL6KRT3UHW, OL8000RT3UPDUTF, OL10000RT3UPDUTF, OL8KRT3UHW, OL10KRT3UHW, OL1500RTXL2UN, OL3000RTXL2UHV, OL6000RT3UTAA, OL10KRTHW, OL6KRT, OL6KRTF, OL8KRT, OL10KRT, OL8KRTF, OL10KRTF, OL1000RTXL2UN, OL2200RTXL2UN, OL3000RTXL2UHVN, OL3000RTXL2UN, OL6KRTMB, OL6KRTMBTF, OL6KRTHW, OL8KRTHW, OL8KRTMB, OL8KRTMBTF, OL10KRTMB, OL10KRTMBTF

See also Can I use my UPS in conjunction with a generator? Read additional FAQ: https://www.cyberpowersystems.com/faqs/can-i-use-my-ups-in-conjunction-with-a-generator/

Need to know your UPS RUNTIME?  Use our Runtime Tool!  Search up to 4 at a time based on wattage.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 OL10KRTHD $9,999.95
 OL5KRTHDL $7,800.00
 OL6KRTHDL $8,500.00
 OL8KRTHD $8,599.95
 OL1500RTXL2UN $1,659.00
 OL1500RTXL2U $1,409.00
 OL2200RTXL2U $1,959.00
 OL3000RTXL2UN $2,879.00
 OL2200RTXL2UN $2,219.00
 OL3000RTXL2U $2,619.00
 OL5KRTHD $5,549.00
 OL6KRTHD $6,729.00
 OL1000RTXL2U $1,039.00
 OL1000RTXL2UN $1,339.00
 OL3000RTXL2UHVN $3,059.00
 OL6KRT $5,039.00
 OL8KRT $6,759.00
 OL10KRT $8,169.00
 OL6KSTF $1,979.00
 OL10KSTF $2,332.00
 OL5KSTF $1,089.00
 OL8K10KRT3UTF $1,759.00
Runtime