Smart App Online UPS Series

OL2200RTXL2UN

$2,219.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 2200 VA / 1800 W
  • Power Factor (PF): 0.82
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 100, 110, 115, 120, 125 V ±2% (configurable)
  • Plug type & cord: NEMA 5-20P, 10 ft. cord
  • Outlet types: 6 × NEMA 5-20R, 1 × L5-20R
  • Monitoring & Management: USB, Serial, RMCARD205, Relay, EPO
  • Data line surge protection: Telephone, Network
  • Management software: PowerPanel® Business Edition
  • Warranty: 3 year
Overview

Product Overview

Prevent business interruptions and safeguard mission-critical enterprise network equipment.

The CyberPower OL2200RTXL2UN is a rack/tower UPS with double conversion topology. It provides sine wave output to critical applications and equipment that require seamless power correction. The Extended Battery Module (EBM) expands runtime, and Fast Charge Technology restores full backup power faster. This model comes with an extendable LCD control panel, Smart Battery Management charging technology, and energy-saving GreenPower UPS™ ECO Mode.

The OL2200RTXL2UN offers generator compatibility and delivers clean AC power with zero transfer time. A factory installed RM card allows remote management and configuration of the UPS via a standard web browser, command line interface (CLI), or network management system (NMS). Its sine wave output keeps sensitive equipment working by preventing unnecessary shutdowns that can occur with simulated sine wave output.

With a $400,000 lifetime connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to high quality.

Product Features
  • Double-Conversion Topology
    Provides consistent, clean, and nearly perfect power, regardless of the condition of the incoming power. With the conversion to DC power, the UPS has a zero millisecond transfer time to battery power when utility power is lost. Designed for high-end system components, corporate servers, lab equipment, and other sensitive electronic devices.
  • Sine Wave Output
    Keeps sensitive equipment with Active PFC working by preventing unnecessary shutdowns caused by gaps from simulated sine waves.
  • PowerPanel® Business Edition Software
    Provides tools for easy remote monitoring and managing of the UPS and automates shutdown of multiple devices when needed.
  • RMCARD205
    Is a full-featured network management card. It enables remote management via a standard web browser, command line interface (CLI), or network management system (NMS) connection.
  • LCD Control Panel
    Displays UPS status data and configures operating settings from up to 10 ft. away (DB26 cable not included). The LCD control panel displays and allows configuration of IP address settings when an RMCARD205 is installed.
  • Extended Battery Module (EBM)
    Extends runtime by adding up to 10 EBMs.
  • Fast Charge Technology
    Allows UPS batteries to return to full capacity more rapidly by utilizing a built-in charger. Restores charge from 0-90% within 4 hours regardless of the number of EBMs.
  • Smart Battery Management (SBM)
    Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process.
  • GreenPower UPS™ ECO Mode
    Improves UPS efficiency up to 95% reducing electrical and cooling costs.
  • Hot-Swappable Batteries
    Keep equipment running by eliminating downtime during UPS battery replacement.
  • Upgradeable UPS firmware
    Manages the unit’s features and functions.
  • Critical & Non-Critical Load Banks
    Maximize the output of the UPS by setting non-critical loads to shut off allowing additional runtime for critical load outlets.
  • Emergency Power Off (EPO)
    Allows the UPS to be shut off in the event of an emergency, when the EPO port is connected to an EPO switch.
  • Generator Compatible
    Ensures a stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power.
  • Converter Mode
    Provides the flexibility to set the output frequency, regardless of the input frequency, to match connected equipment by selecting 50Hz or 60Hz output on the LCD control panel.
  • USB & Serial Connectivity
    Enables full integration with built-in power management and auto shutdown features on Windows, Linux, and VMware systems through a HID-compliant USB port and Serial port.
  • EMI/RFI Filters
    Prevent electromagnetic and radio frequency interference to ensure clean power for connected equipment.
  • Data Line Surge Protection
    Prevents power surges that travel through telephone and Ethernet lines from causing damage to your equipment
  • Audible Alarms
    Identify when the model is running on battery power, overloaded, or has a low battery.
  • Resettable Circuit Breaker
    Interrupts an electric current in a circuit when the current becomes too high.
  • LED Status Lights
    Indicate Power On, Line Mode, Battery Mode, Bypass Mode, Fault, Replace Battery.

  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Gives you peace of mind knowing we will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    Affirms we will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual, Registration Card, (2) Rackmount Rails, (2) Rackmount Ears (double as tower stands), USB communication cable, serial interface cable, (8) M5 x 8L flat head screws, (4) M5 x 12L pan head screws, (14) M5 x 6L pan head screws, (2) M5 x 10L guide screws, (8) Plastic Washers, (12) screw hole dust covers, (12) rubber feet, Software Download Card

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving ECO Mode Efficiency >95%
Energy Star Certified Yes
UPS Topology Online Double Conversion
Battery
Battery Quantity 6
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Extended Battery Module BP72V60ART2U
Hot Swappable Yes
Replacement Battery Cartridge RB1290X6A
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 8 min
Runtime at Half Load 21 min
Smart Battery Management (SBM) Mode Yes
Typical Recharge Time 4 Hours (0% to 90% charged)
User Replaceable Battery Yes
Input
Circuit Breaker 20 A
Cold Start Yes
Cord Length 10 ft (3.0 m)
Input Frequency Range 40 Hz – 70 Hz
Input Plug Type NEMA 5-20P
Input Power Factor 0.99
Input Voltage Range 60 VAC – 69 VAC for 0–60% Load
70 VAC – 79 VAC for 0–70% Load
80 VAC – 89 VAC for 0–80% Load
90 VAC – 95 VAC for 0–90% Load
96 VAC – 150 VAC for 0–100% Load
Nominal Input Voltage 100 – 125 VAC
Output
Bypass Internal Bypass (Automatic and Manual)
Crest Factor 3:1
ECO Mode Voltage Regulation ±10%, ±15% (Configurable)
Harmonic Distortion < 3% at Linear Load
< 5% at Non-Linear Load
Nominal Output Voltage 100 – 125 VAC
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 0.25Hz (auto-sensing or configurable)
On Battery Voltage 100/110/115/120/125 VAC ± 2% (configurable)
On Battery Waveform Sine Wave
Outlet Type 6 – NEMA 5-20R
1 – NEMA L5-20R
Outlets – Total 7
Output Power Factor 0.8
Overload Protection Line Mode: 105% ~ 125% Load – 1 min
Line Mode: 126% ~ 150% Load – 10 sec
Battery Mode: 105% ~ 130% Load – 10 sec
Battery Mode: 131% – 150% Load – 2 sec
Short Circuit Protection UPS Output Cut Off Immediately or Input Fuse / Circuit Breaker Protection
Typical Transfer Time 0 ms
USB Charge Port No
VA 2200 VA
VA by Input Type 2,200 (2.2 kVA) at 120, 125 V input
1,980 (2.0 kVA) at 115, 110 V input
1,760 (1.8 kVA) at 100 V input
Watts 1800 W
Watts by Input Type 1,800 (1.8 kW) at 120, 125 V input
1,620 (1.6 kW) at 115, 110 V input
1,440 (1.4 kW) at 100 V input
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 1335 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
UPS Fault
Dry Contacts Yes
Emergency Power Off (EPO) Port Yes
Expansion Slot Yes – RMCARD205 pre-installed
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On (White)
Line Mode (Green)
Battery Mode (Yellow)
Bypass Mode (Yellow)
Fault (Red)
Replace Battery (Red)
Management Cable USB Cable
Removable LCD Control Panel Option Yes – Requires DB26 cable (not included)
Rotatable LCD Control Panel Option Yes
Serial Port 1 Serial
Software (Free Download) PowerPanel® Business
Upgradeable firmware Yes
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Mounting Hardware Yes
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.18 x 8.89 x 59.99 (cm)
Physical Dimensions – (WxHxD) (in) 17 x 3.5 x 23.62 (in)
Physical Dimensions – (WxHxD) (mm) 432 x 89 x 600 (mm)
Physical Weight (kg) 30.93
Physical Weight (lb) 68.2
Dimensions – Shipping
Shipping – Weight (kg) 39.5
Shipping – Weight (lb) 87.08
Shipping Dimensions – (WxHxD) (cm) 57.15 x 22.86 x 87.63 (cm)
Shipping Dimensions – (WxHxD) (in) 22.5 x 9.0 x 34.5 (in)
Shipping Dimensions – (WxHxD) (mm) 571.5 x 228.6 x 876.3 (mm)
Environmental
Audible noise at 1m from surface of unit 38 dBA to 55 dBA (0 to 100% load)
ECO Mode Thermal Dissipation 249 BTU/hr
Online Thermal Dissipation 541 BTU/hr
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
FCC Part 15 Class A
CSA C22.2 No. 107.3
Warranty
CEG Amount $400000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U4B
Product Warranty 3 Year Limited Warranty
Downloads

OL2200RTXL2UN

542 KB

OL2200RTXL2UN

2.459 MB

OL2200RTXL2UN

1.239 MB

OL2200RTXL2UN

63 KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.3

174.9 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.3

154.8 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.3

1.8 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.3

1.92 GB
174.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.3

155.1 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.3

181.2 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.3

161.4 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.3

178.5 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.3

158.7 MB

RMCARD205/305 Firmware v1.4.1

1.106 MB
Support
Can I use my UPS in conjunction with a generator?

CyberPower Smart App Online Series UPS systems include a Generator Mode setting specifically designed to work with generators. With varying loads, the frequency output from generators can be erratic. This erratic output can make it difficult for a UPS without a Generator Mode setting to recognize the input power, causing the UPS to function on battery power only. With Generator Mode, the UPS can automatically adjust to frequency fluctuations and maintain a full charge of the batteries.

LCD Control Panel
Enable Generator Mode from the LCD control panel.

See also Generator Compatible.

Why does my UPS will go into battery mode while connected to a generator?

 width=

Usually when a UPS is on battery power during generator operation it is because the generator is not putting out a stable AC frequency. The unit is designed to switch to battery if the input frequency is at a rate greater than 0.5 Hz per second in order to protect your connected equipment. This protection can’t be disabled as it would expose your equipment to potential damage from poor quality power. For more details regarding usage consult your user manual.

Applies to Generator Compatible UPS models. Smart App Online models include: OL1000RTXL2U, OL2200RTXL2U, OL3000RTXL2U, OL6000RT3U, OL1500RTXL2U, OL8000RT3U, OL10000RT3U, OL6000RT3UTF, OL8000RT3UTF, OL10000RT3UTF, OL8000RT3UPDU, OL6000RT3UPDU, OL10000RT3UPDU, OL6000RT3UPDUTF, OL6KRT3UHW, OL8000RT3UPDUTF, OL10000RT3UPDUTF, OL8KRT3UHW, OL10KRT3UHW, OL1500RTXL2UN, OL3000RTXL2UHV, OL6000RT3UTAA, OL10KRTHW, OL6KRT, OL6KRTF, OL8KRT, OL10KRT, OL8KRTF, OL10KRTF, OL1000RTXL2UN, OL2200RTXL2UN, OL3000RTXL2UHVN, OL3000RTXL2UN, OL6KRTMB, OL6KRTMBTF, OL6KRTHW, OL8KRTHW, OL8KRTMB, OL8KRTMBTF, OL10KRTMB, OL10KRTMBTF

See also Can I use my UPS in conjunction with a generator? Read additional FAQ: https://www.cyberpowersystems.com/faqs/can-i-use-my-ups-in-conjunction-with-a-generator/

Need to know your UPS RUNTIME?  Use our Runtime Tool!  Search up to 4 at a time based on wattage.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 OL10KRTHD 10000 VA10000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $9,999.95
 OL5KRTHDL 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $7,800.00
 OL6KRTHDL 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $8,500.00
 OL8KRTHD 8000 VA8000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $8,599.95
 OL1500RTXL2UN 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,659.00
 OL1500RTXL2U 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,409.00
 OL2200RTXL2U 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $1,959.00
 OL3000RTXL2UN 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,879.00
 OL2200RTXL2UN 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $2,219.00
 OL3000RTXL2U 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,619.00
 OL5KRTHD 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $5,549.00
 OL6KRTHD 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $6,729.00
 OL1000RTXL2U 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,039.00
 OL1000RTXL2UN 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,339.00
 OL3000RTXL2UHVN 3000 VA2700 WRack / TowerSine Wave2 - NEMA L6-20R,1 - NEMA L6-30R $3,059.00
 OL6KRT 6000 VA5400 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $5,039.00
 OL8KRT 8000 VA8000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $6,759.00
 OL10KRT 10000 VA10000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $8,169.00
 OL6KSTF 6000 VA6000 WRack / Tower6 - NEMA 5-20R,1 - Hardwire Terminal Block $1,449.00
 OL10KSTF Rack / Tower6 - NEMA 5-20R,1 - Hardwire Terminal Block $1,759.00
 OL5KSTF 5000 VA5000 WRackmount12 - NEMA 5-20R $1,089.00
 OL8K10KRT3UTF $1,759.00
Runtime