Smart App Online UPS Series

OL10KRT

$8,169.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 10,000 VA / 10,000 W
  • Output Power Factor (PF): 1
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 200, 208, 220, 230, 240 V ±2% User Configurable
  • Runtime (half/full): 10 minutes / 3.6 minutes
  • Plug type: Hardwire
  • Outlets: 4
  • Outlet types: 3 × NEMA L6-30R, 1 × Hardwire Terminal Block
  • Communication ports: USB, Serial, Ethernet, Relay, EPO
  • Data line surge protection: Yes, 1 x RJ-45 In/Out
  • Management software: PowerPanel® Business Edition
  • Energy Saving: ECO Mode Efficiency up to 97%
  • Remote management: Yes, RMCARD205 pre-installed
  • Smart Battery Management: Yes
  • Fast Charge Technology: Yes
  • Environmental sensor: Optional
  • Warranty: Three-Year Limited
  • Connected Equipment Guarantee: $300,000
Overview

Product Overview

The CyberPower Smart App Online OL10KRT is a 6U rack/tower double-conversion UPS. It provides sine wave output to multiple types of critical IT infrastructure requiring seamless power protection. The OL10KRT is generator compatible and delivers consistent 200-240 V power with zero-transfer time. Automatic-bypass ensures connected equipment continues to operate seamlessly when an overload or internal fault is detected.

The OL10KRT features a removable LCD control panel to reposition it in a more convenient location (with optional DB-26 cable), and it has a RMCARD205 pre-installed network card. Smart-battery management charging technology increases battery life by up to 50%. Fast-charge technology helps replenish battery charge from 0-90% in five hours, regardless of the number of Extended Battery Modules (EBM) connected. The energy-saving GreenPower UPS™ ECO Mode allows the UPS to reach up to 97% efficiency to reduce power consumption and thermal dissipation.

This UPS can use the BP240VL3U01 extended battery module for more runtime. The OL10KRT comes with a three-year warranty (including batteries) and a $300,000 connected equipment guarantee.

Product Features
  • Double-Conversion Topology
    Provides consistent, clean, and nearly perfect sine wave output power, regardless of the condition of input power. UPS systems with this technology operate on isolated DC power 100% of the time and have a zero-transfer time because they electronically switch to battery (vs. using relays which can take 4-12 ms to switch). Double-conversion UPS systems are designed for high-end system components, enterprise servers, lab equipment, and other sensitive electronic devices.
  • Sine Wave Output
    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
  • Removable LCD Control Panel
    Displays 24 UPS status readings and allows configuration of 27 operation settings. The onboard event log will record and display the five most recent UPS system events. The LCD control panel can be removed and mounted in a more convenient location, up to ten feet away from the UPS (with optional DB-26 cable). Users can manage, setup, and control various operation settings, can scroll through multiple UPS status readings and run select UPS diagnostic tests.
  • Multiple Language Options
    The LCD control panel can be configured to English, Spanish, French, or German for use in multiple countries.
  • Extended Battery Module (EBM)
    Add runtime by connecting more EBMs. The Smart App Online series of UPS systems allow for up to ten EBMs to be connected in a daisy-chain.
  • Fast Charge Technology
    Enables Smart App Online UPS systems with multiple EBMs to charge batteries from 0-90% capacity in five hours. This is possible thanks to the built-in charger in each EBM.
  • Smart Battery Management (SBM)
    Extends the service life of Smart App Online UPS batteries and reduces excessive heat during charge cycles by using a three-stage charging process. The first stage charges the battery to full capacity. The second stage enters float mode. The third stage turns the charger OFF to allow the batteries to naturally discharge (rest) for up to 27 days or until they reach a low-voltage set point. SBM continuously monitors the UPS to restart the charge cycle as needed, ensuring that runtimes are maintained.
  • GreenPower UPS™ ECO Mode
    Improves UPS efficiency up to 97% to reduce electrical and cooling costs.
  • Hot-Swappable Batteries
    Eliminate downtime related to UPS maintenance for continuous power availability.
  • Generator Compatible
    Disregards rapid changes in input frequency like those found in the output waveform of some generator sets. This allows the UPS to continue to operate in normal Online Mode vs. switching to Battery Mode when the power source is a generator set.
  • Converter Mode
    Provides the ability to set the UPS output frequency (50 Hz or 60 Hz), regardless of the input frequency. This is beneficial where the connected equipment must operate on a different frequency than provided by local electric utility.
  • Local and Remote Management
    Monitor and manage the UPS system locally via USB or serial connection, or remotely via the pre-installed RMCARD205 network card. Access UPS status, configuration settings, event logs, and status records, and more. Users can also setup email notifications.
  • Rack or Tower Installation
    All the hardware accessories to rack mount the UPS in a standard 4-post 19” rack, or install as a tower unit, is included at no extra cost.
  • PowerPanel® Business Edition Software
    A robust and feature rich power monitoring and management tool for physical or virtual environments, PowerPanel Business Edition offers local (Agent) or remote (Client) functionality to automate graceful shutdown of IT equipment. Installing PowerPanel Business Edition Center provides centralized monitoring and management of PPBE Agents and Clients on the local network in addition to all CyberPower devices. PPBE is FREE for download on the Downloads tab above.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

Power Module, Extended Battery Module (EBM), Left & Right Rackmount Rails, Left & Right Hanging Brackets, Phone Cable, USB Communication Cable, Serial Interface Cable (RS-232), NEMA L6-30P to IEC-320-C13 Power Cord, Quick Start Guide, Safety Instructions, Registration Warranty card, PowerPanel® Management Software Download Card, (4) Rackmount Ears, Tie Plate, (16) M5 x 7L Black Flat Head Screws, (24) M5 x 12L Black Pan Head Screws, (12) M5 x 6L Silver Pan Head Screws, (16) Plastic Washers, (28) Screw Hole Dust Covers, (24) Rubber Pads

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving ECO Mode Efficiency >97%
UPS Topology Online Double Conversion
Battery
Battery Quantity 20
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Extended Battery Module BP240VL3U01
Hot Swappable Yes
Replacement Battery Cartridge (2) RB1290X10
RB1290X10
Replacement Battery Cartridge Quantity 2
Runtime at Full Load 3.6 min
Runtime at Half Load 10 min
Smart Battery Management (SBM) Mode Yes
Typical Recharge Time 5 Hours (0% to 90% charged)
User Replaceable Battery Yes
Input
Backfeed Protection Yes
Circuit Breaker 63 A
Cold Start Yes
Input Frequency Range 40 Hz – 70 Hz
Input Plug Type Hardwire
Input Power Factor 0.99
Input Voltage Range 120 VAC – 139 VAC for 0–25% Load
140 VAC – 159 VAC for 0-50% Load
160 VAC – 179 VAC for 0–75% Load
180 VAC – 280 VAC for 0–100% Load
Nominal Input Voltage 200 – 240 VAC
Voltage Range 122 V to 139 V, 0% to 25% load
140 V to 159 V, 0% to 50% load
160 V to 179 V, 0% to 75% load
180 V to 280 V, 0% to 100% load
Output
Bypass Internal Bypass (Automatic and Manual)
Crest Factor 3:1
ECO Mode Voltage Regulation ±10%, ±15% (configurable)
Harmonic Distortion < 3% at Linear Load
< 5% at Non-Linear Load
Nominal Output Voltage 198 – 292 VAC
206 – 210 VAC
218 – 222 VAC
228 – 232 VAC
238 – 242 VAC
On AC WaveForm Sine Wave
On Battery Voltage 200/208/220/230/240 VAC ± 2% (configurable)
On Battery Waveform Sine Wave
Outlet Type 3 – NEMA L6-30R
1 – Hardwire Terminal Block
Outlets – Total 4
Output Frequency 49.75/50.25 Hz (auto-sensing/configurable)
59.75/60.25 Hz (auto-sensing/configurable)
Output Power Factor 1
Short Circuit Protection UPS Output Cut off Immediately
Input Fuse / Circuit Breaker Protection
Typical Transfer Time 0 ms
USB Charge Port No
VA 10000 VA
Watts 10000 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 2430 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
UPS Fault
Dry Contacts Yes
Emergency Power Off (EPO) Port Yes
Expansion Slot Yes – RMCARD205 pre-installed
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On (White)
Line Mode (Green)
Battery Mode (Yellow)
Bypass Mode (Yellow)
Fault (Red)
Replace Battery (Red)
Management Cable USB Cable
Removable LCD Control Panel Option Yes – Requires DB26 cable (not included)
Rotatable LCD Control Panel Option Yes
Serial Port 1 Serial
Software (Free Download) PowerPanel® Business
Upgradeable firmware Yes
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Mounting Hardware Yes
Rack Height 6U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.18 x 26.67 x 66.04 (cm)
Physical Dimensions – (WxHxD) (in) 17 x 10.5 x 26 (in)
Physical Dimensions – (WxHxD) (mm) 432 x 267 x 660 (mm)
Physical Weight (kg) 102.78
Physical Weight (lb) 226.6
Dimensions – Shipping
Shipping – Weight (kg) 126.73
Shipping – Weight (lb) 279.4
Shipping Dimensions – (WxHxD) (cm) 59.99 x 63.8 x 89.99 (cm)
Shipping Dimensions – (WxHxD) (in) 23.62 x 25.12 x 35.43 (in)
Shipping Dimensions – (WxHxD) (mm) 599.95 x 638.05 x 899.92 (mm)
Environmental
Audible noise at 1m from surface of unit 38 dBA to 65 dBA (0% to 100% load)
ECO Mode Thermal Dissipation 1019 BTU/hr
Online Thermal Dissipation 3211 BTU/hr
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778 5th Ed.
CSA C22.2 No.107.3-05
FCC Part 15 Class A
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U20B
Product Warranty 3 Year Limited Warranty
Downloads

OL10KRT

766 KB
11 MB
5.76 MB
10 MB
67 KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.3

174.9 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.3

154.8 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.3

1.8 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.3

1.92 GB
174.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.3

155.1 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.3

181.2 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.3

161.4 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.3

178.5 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.3

158.7 MB
Support
Can I use my UPS in conjunction with a generator?

CyberPower Smart App Online Series UPS systems include a Generator Mode setting specifically designed to work with generators. With varying loads, the frequency output from generators can be erratic. This erratic output can make it difficult for a UPS without a Generator Mode setting to recognize the input power, causing the UPS to function on battery power only. With Generator Mode, the UPS can automatically adjust to frequency fluctuations and maintain a full charge of the batteries.

LCD Control Panel
Enable Generator Mode from the LCD control panel.

See also Generator Compatible.

Why does my UPS will go into battery mode while connected to a generator?

 width=

Usually when a UPS is on battery power during generator operation it is because the generator is not putting out a stable AC frequency. The unit is designed to switch to battery if the input frequency is at a rate greater than 0.5 Hz per second in order to protect your connected equipment. This protection can’t be disabled as it would expose your equipment to potential damage from poor quality power. For more details regarding usage consult your user manual.

Applies to Generator Compatible UPS models. Smart App Online models include: OL1000RTXL2U, OL2200RTXL2U, OL3000RTXL2U, OL6000RT3U, OL1500RTXL2U, OL8000RT3U, OL10000RT3U, OL6000RT3UTF, OL8000RT3UTF, OL10000RT3UTF, OL8000RT3UPDU, OL6000RT3UPDU, OL10000RT3UPDU, OL6000RT3UPDUTF, OL6KRT3UHW, OL8000RT3UPDUTF, OL10000RT3UPDUTF, OL8KRT3UHW, OL10KRT3UHW, OL1500RTXL2UN, OL3000RTXL2UHV, OL6000RT3UTAA, OL10KRTHW, OL6KRT, OL6KRTF, OL8KRT, OL10KRT, OL8KRTF, OL10KRTF, OL1000RTXL2UN, OL2200RTXL2UN, OL3000RTXL2UHVN, OL3000RTXL2UN, OL6KRTMB, OL6KRTMBTF, OL6KRTHW, OL8KRTHW, OL8KRTMB, OL8KRTMBTF, OL10KRTMB, OL10KRTMBTF

See also Can I use my UPS in conjunction with a generator? Read additional FAQ: https://www.cyberpowersystems.com/faqs/can-i-use-my-ups-in-conjunction-with-a-generator/

Need to know your UPS RUNTIME?  Use our Runtime Tool!  Search up to 4 at a time based on wattage.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 OL10KRTHD 10000 VA10000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $9,999.95
 OL5KRTHDL 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $7,800.00
 OL6KRTHDL 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $8,500.00
 OL8KRTHD 8000 VA8000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $8,599.95
 OL1500RTXL2UN 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,659.00
 OL1500RTXL2U 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,409.00
 OL2200RTXL2U 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $1,959.00
 OL3000RTXL2UN 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,879.00
 OL2200RTXL2UN 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $2,219.00
 OL3000RTXL2U 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,619.00
 OL5KRTHD 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $5,549.00
 OL6KRTHD 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $6,729.00
 OL1000RTXL2U 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,039.00
 OL1000RTXL2UN 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,339.00
 OL3000RTXL2UHVN 3000 VA2700 WRack / TowerSine Wave2 - NEMA L6-20R,1 - NEMA L6-30R $3,059.00
 OL6KRT 6000 VA5400 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $5,039.00
 OL8KRT 8000 VA8000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $6,759.00
 OL10KRT 10000 VA10000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $8,169.00
 OL6KSTF 6000 VA6000 WRack / Tower6 - NEMA 5-20R,1 - Hardwire Terminal Block $1,449.00
 OL10KSTF Rack / Tower6 - NEMA 5-20R,1 - Hardwire Terminal Block $1,759.00
 OL5KSTF 5000 VA5000 WRackmount12 - NEMA 5-20R $1,089.00
 OL8K10KRT3UTF $1,759.00
Runtime