Smart App LCD UPS Series

OP1250

DISCONTINUED
  • Capacity: 1250 VA / 750 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication: Serial
  • Management software: PowerPanel® Plus Edition
  • SNMP/HTTP remote monitoring: Yes, with RMCARD100
  • Warranty: 3 year
Overview

Product Overview

A tower UPS with line interactive topology, the CyberPower OP1250 provides battery backup (using simulated sine wave output) and surge protection for department servers, workgroup servers, workstations, network devices, and telecom installations without active PFC power supplies. The OP1250 uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The OP1250 comes with a three-year warranty and a $150,000 Connected Equipment Guarantee.

Product Features
  • Data Line Protection
    Prevents power surges that travel through telephone and Ethernet lines from causing damage to electronics.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • LED Indicators
    LED status lights indicate Power-On, Using Battery, AVR Boost/Buck, and Load Level.
  • Audible Alarms
    Identify when the model is running off battery power, model overloads, and low battery.
  • Resettable Circuit Breaker
    Interrupts an electric current in a circuit when the current becomes too high.
  • PowerPanel® Plus
    Provides IT professionals with tools for viewing vitals about the UPS and backup power.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
UPS Topology Line Interactive
Input
Voltage 85Vac – 150Vac
Frequency 40Hz – 70Hz
Plug Type NEMA 5-15P
Plug Style Right Angle
Cord Length 6 ft
Output
VA 1,250
Watts 750
Automatic Voltage Regulation Yes
On Battery Voltage 120Vac ± 5%
On Battery Frequency 60Hz ± 1%
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Overload Protection Internal circuitry limiting / circuit breaker
Transfer Time 4ms
Battery
Runtime at Half Load (min) 13
Runtime at Full Load (min) 4
Battery Type Sealed Lead-Acid
Battery Size 12V/9AH
Replacement Battery BB Battery – BP9-12
Battery Quantity 2
User Replaceable Yes
Typical Recharge Time 8 Hours
Surge Protection & Filtering
Surge Suppression 1,796 Joules
Phone RJ11 / Ethernet RJ45 1-In, 1-Out (Combo)
Management & Communications
Serial Port Yes
Cable Management Serial Cable
USB Adapter
LED Indicators Power On
Using Battery
AVR-Boost
AVR-Buck
Load Level
Audible Alarms On Battery
Low Battery
Overload
Software PowerPanel® Plus
SNMP / HTTP Remote Monitoring Yes, with optional RMCARD100
Physical
Form Factor Tower
Dimensions – W×H×D (in) 5.5 × 7.25 × 12.5 inches
Weight (lbs) 31.0 lbs
Environmental
Operating Temperature 32 °F to 95 °F / 0 °C to 35 °C
Operating Humidity 0% – 95% non-condensing
Certifications
Safety UL1778
cUL
FCC DOC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $150,000
Downloads
129 KB
287 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime