Battery Backup

SE450G

DISCONTINUED
  • Capacity: 450 VA/260 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 8 (4 surge, 4 surge + battery backup)
  • Data line protection: Telephone/DSL/Fax
  • Warranty: 3 year
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The CyberPower SE450G Battery Backup/ UPS (uninterruptible power supply) system safeguards desktop computers, networking devices, and home entertainment systems by providing battery power during power interruptions and surge protection. Data line protection for phone/network (RJ11) is included. The SE450G has a capacity of 450VA/260 Watts and eight outlets (four widely spaced) to accommodate transformer-based plugs.

The compact design allows for vertical or horizontal placement of the model, and the SE450G can be wall mounted. Features include EMI/RFI Filtration, GreenPower UPS™ High-Efficiency Design, and sturdy construction. The SE450G comes with a three-year limited warranty and a $75,000 connected equipment guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    RJ-11 ports (1 in / 2 out) provide surge protection for telecommunications devices such as phones and DSL modems.
  • Standby Topology
    Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • GreenPower UPS™ High-Efficiency Design
    Reduces power consumption, utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual, USB A+B Type Cable

WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ High-Efficiency
UPS Topology Standby
Battery
Battery Quantity 1
Battery Size 12 V / 3.6 Ah
Battery Type Sealed Lead-Acid Battery
Runtime at Full Load 2 min
Runtime at Half Load 7 min
Typical Recharge Time 8 Hours
User Replaceable Battery No
Input
Circuit Breaker 10A
Cord Length 5 ft (2 m)
Input Frequency Range 47 Hz – 53 Hz
57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
On Battery Frequency 50/60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Total 8
Outlets – Widely Spaced 4
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
VA 450 VA
Watts 260 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone Protection RJ11 1-In / 2-Out
Surge Suppression (Joules) 890 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
LED Indicators Power On
Wiring Fault
Physical
Color Black
Dimensions – HxWxD (in) 6.0 x 9.75 x 3.0 in
Dimensions – WxHxD (in) 9.75 x 6.0 x 3.0 in
Form Factor Compact
Weight (lbs) 4
Dimensions
Physical Dimensions – (WxHxD) (cm) 24.77 x 15.24 x 7.62 (cm)
Physical Dimensions – (WxHxD) (in) 9.75 x 6 x 3 (in)
Physical Dimensions – (WxHxD) (mm) 248 x 152 x 76 (mm)
Weight (kg) 1.81
Weight (lb) 4
Dimensions – Shipping
Shipping – Weight (kg) 2.36
Shipping – Weight (lb) 5.2
Shipping Dimensions – (WxHxD) (cm) 11.58 x 20.32 x 36.2 (cm)
Shipping Dimensions – (WxHxD) (in) 4.56 x 8.0 x 14.25 (in)
Shipping Dimensions – (WxHxD) (mm) 115.82 x 203.2 x 361.95 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL
FCC DOC Class B
CEC
Warranty
CEG Amount $75000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1A
Product Warranty 3 Year Limited Warranty
Downloads
156 KB
385 KB
Support
Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsUSBForm FactorWaveformOutlets MSRP
Runtime