Standby UPS Series

RT650

DISCONTINUED
  • Capacity: 650 VA / 400 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120Vac ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 6 × NEMA 5-15R
  • Communication: Serial, USB, Dry Contacts
  • Warranty: 5 year
Overview

Product Overview

A mini-tower UPS with standby technology, the CyberPower RT650 provides battery backup (using simulated sine wave output) and surge protection for home office and entertainment needs, including computers, gaming consoles, point-of-sale equipment, and broadband routers. The size of the RT650 allows it to easily fit under desks or other tight spaces, while providing long lasting backup power to connected equipment.

The RT650 has a capacity of 650VA / 400W and six (6) NEMA 5-15R outlets. The 12V/7Ah internal battery is user-replaceable and offers up to 10 minutes of runtime at 200W. This UPS also includes EMI/RFI filtering that shields against line noise, an HID-compliant USB port for connecting the UPS to a computer running PowerPanel® Personal and an MD-8 connection that can be used for dry-contact relays. Software is downloadable at the CyberPower website for free. The RT650 comes with a five-year warranty and a $175,000 Connected Equipment Guarantee.

Product Features
  • GreenPower UPS™ High-Efficiency

    Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.

  • EMI/RFI Filters

    Shielding against electromagnetic interference and radio frequency signals prevents line noise (“humming”) over telephone lines or audio systems.

  • USB Connectivity

    HID compliant USB port enables full integration with built-in power management and auto shutdown features of Windows, Linux and Mac OS X.

  • LED Indicators

    LED status lights indicate Power-On and wiring faults.

  • Audible Alarms

    Distinctive tones identify when the model is running on battery power, if it is overloaded or when the battery is low.

  • Resettable Circuit Breaker

    The user may use this convenient model reset switch in case of an overload.

  • PowerPanel® Personal Software

    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available here.

  • Five-Year Warranty

    CyberPower will repair or replace a defective UPS system (including batteries) within five years of the purchase date. See warranty for details.

  • Connected Equipment Guarantee

    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

Compatible Products
What's In The Box

UPS System, User Manual, USB A+B Type Cable, Warranty Registration Card

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ High-Efficiency
UPS Topology Standby
Battery
Battery Quantity 1
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable Yes
Replacement Battery Cartridge RB1270C
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 2 min
Runtime at Half Load 10 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Input Voltage Range 88 VAC – 145 VAC
Nominal Input Voltage 120 VAC
Plug Style Straight
Output
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 1% (auto-sensing)
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 6 – NEMA 5-15R
Outlets – Battery & Surge Protected 3
Outlets – Surge-Only Protected 3
Outlets – Total 6
Outlets – Widely Spaced 2
Output Power Factor 0.6
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 650 VA
Watts 400 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 480 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Dry Contacts Yes
HID Compliant USB Port Yes
LED Indicators Power On
Battery Mode
Overload
Replace Battery
Management Cable USB Cable
MD8 to RS232 Cable
Serial Port MD8
Software (Free Download) PowerPanel® Personal
Physical
Color Black
Form Factor Mini-Tower
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 9.14 x 16.51 x 27.94 (cm)
Physical Dimensions – (WxHxD) (in) 3.6 x 6.5 x 11 (in)
Physical Dimensions – (WxHxD) (mm) 91 x 165 x 279 (mm)
Physical Weight (kg) 4.08
Physical Weight (lb) 9
Dimensions – Shipping
Shipping – Weight (kg) 4.58
Shipping – Weight (lb) 10.1
Shipping Dimensions – (WxHxD) (cm) 15.88 x 22.86 x 38.74 (cm)
Shipping Dimensions – (WxHxD) (in) 6.25 x 9.0 x 15.25 (in)
Shipping Dimensions – (WxHxD) (mm) 158.75 x 228.6 x 387.35 (mm)
Environmental
Audible noise at 1.5M from surface of unit 40.6 dBA
On Battery Thermal Dissipation 333.1 BTU/hr
Online Thermal Dissipation 21.8 BTU/hr
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 113 °F (0 – 45 °C)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
Warranty
CEG Amount $175000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1A
Product Warranty 5 Year Limited Warranty
Downloads
670 KB
516 KB
126.3 MB

PowerPanel v2.6.1 for Mac

104.4 MB

PowerPanel Linux | 64 Bit | .rpm | v1.4.1

1.9 MB

PowerPanel Linux | 32 Bit | .rpm | v1.4.1

1.6 MB

PowerPanel Linux | 64 Bit | .deb | v1.4.1

1.4 MB

PowerPanel Linux | 32 Bit | .deb | v1.4.1

1.3 MB

PowerPanel Linux | 32 Bit | .tar.gz | v1.4.1

1.7 MB

PowerPanel Linux | 64 Bit | .tar.gz | v1.4.1

1.8 MB
Support
What types of equipment are NOT allowed to be plugged into the UPS?

Any device which exceeds the unit’s VA/Watt rating should not be plugged into the outlets. High drain devices, medical equipment, and aquatic equipment also void the unit’s warranty. Below is a list of other devices that also void the warranty.

  • Laser printers
  • Space heaters
  • Copiers
  • Paper shredders
  • Vacuums
  • Curling irons

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime