Replacement Batteries

RB1270X10

$649.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Number of batteries: 10
  • Battery size: 12V/7AH
  • Battery type: Sealed lead-acid
  • Dimensions – W×H×D (in): 8 × 4.3 × 21.8
  • Weight (lbs.):57.9
  • User replaceable: Yes
  • Warranty: 18 month
Overview

Product Overview

CyberPower’s RB1270X10 UPS replacement battery cartridge restores life to UPS systems with internal batteries that have become weak or completely depleted. The RB1270X10 12V/7AH batteries are certified to meet or exceed original manufacturer specifications. All replacement cartridges come with leak proof sealed lead acid batteries that are pre-assembled for easy installation. Each CyberPower replacement battery cartridge ships with reusable packaging that can be used for delivery of expired batteries to a suitable recycling center. All CyberPower batteries come with an 18-month warranty.

UPS Compatibility
OL6000RT3U
OL6000RT3UTF
OL6000RT3UPDU
OL6000RT3UPDUTF
OL6KRT3UHW
BP240V30ART3U

Product Features
  • Sealed Lead-Acid Batteries
    Supply high surge currents, provide robust power-to-weight ratios, and are cost-effective.
  • Maintenance-Free Battery Fluid
    Never requires replacement.
  • Leak-Proof Casing
    Protects the sealed lead-acid batteries and prolongs battery life.
  • User-Installable Cartridge
    Allows for quick and convenient installation; each cartridge is pre-assembled.
  • Reusable Packaging
    Provides for conveniently delivering expired batteries to a recycling center. After installing the new cartridge, place the old one in the reusable packaging.
  • OEM Certified
    CyberPower batteries meet or exceed original manufacturer specifications.
  • Eighteen-Month Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within eighteen months of the purchase date. See warranty for details.
Compatible Products
WARNING

This product can expose you to chemicals including Lead and lead compounds and Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Battery Quantity 10
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
User Replaceable Battery Yes
Output
USB Charge Port No
Physical
Color White
Dimensions
Physical Dimensions – (WxHxD) (cm) 20.32 x 10.92 x 55.37 (cm)
Physical Dimensions – (WxHxD) (in) 8 x 4.3 x 21.8 (in)
Physical Dimensions – (WxHxD) (mm) 203 x 109 x 554 (mm)
Physical Weight (kg) 26.26
Physical Weight (lb) 57.9
Dimensions – Shipping
Shipping – Weight (kg) 11.88
Shipping – Weight (lb) 26.2
Shipping Dimensions – (WxHxD) (cm) 35.56 x 25.4 x 66.55 (cm)
Shipping Dimensions – (WxHxD) (in) 14.0 x 10.0 x 26.2 (in)
Shipping Dimensions – (WxHxD) (mm) 355.6 x 254.0 x 665.48 (mm)
Contents
Package Includes Battery Kit and Installation Guide
Environmental
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Compatibility
UPS Models OL6KRT, OL6KRTF, OL6KRTMB, OL6KRTMBTF, OL6KRTHW, BP240VL3U01, OL6000RT3U, OL6000RT3UTF, OL6000RT3UPDU, OL6000RT3UPDUTF, OL6KRT3UHW, BP240V30ART3U
Warranty
Product Warranty 18 Month Limited Warranty
Downloads

RB1270X10

10.5 MB
55 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Nominal VoltageNominal AmperageProducts MSRP
Runtime