RB1260X8 | Replacement Batteries

RB1260X8

$670.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Number of batteries: 8
  • Battery size: 12V/5.7AH
  • Battery type: Sealed lead-acid
  • Dimensions – W×H×D (in.): 7.9×2.8×17.9
  • Weight (lbs.): 34.8
  • User replaceable: Yes
  • Warranty: 18 month
Overview

Product Overview

The RB1260X8 UPS Replacement Battery Cartridge restores life to CyberPower UPS systems that have weak or completely depleted internal batteries. The RB1260X8 contains eight 12V/5.7Ah batteries, certified to meet or exceed original manufacturer specifications. This leak-proof, sealed lead-acid battery never requires replacement fluid. The pre-assembled cartridge installs easily into your CyberPower UPS system and is shipped with reusable packaging for delivering expired batteries to a suitable recycling center. The RB1260X8 comes with instructions, recycling information, and an eighteen-month warranty.

Product Features
  • Sealed Lead-Acid Battery
    Supply high surge currents, provide robust power-to-weight ratios, and are cost-effective.
  • Maintenance-Free Battery Fluid
    Never requires replacement.
  • Leak-Proof Casing
    Protects the sealed lead-acid batteries and prolongs battery life.
  • User-Installable Cartridge
    Allows for quick and convenient installation; each cartridge is pre-assembled.
  • Reusable Packaging
    Provides for conveniently delivering expired batteries to a recycling center. After installing the new cartridge, place the old one in the reusable packaging.
  • OEM Certified
    CyberPower batteries meet or exceed original manufacturer specifications.
  • Eighteen-Month Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within eighteen months of the purchase date. See warranty for details.
Compatible Products
What's In The Box

Battery, Installation Guide

WARNING

This product can expose you to chemicals including Lead and lead compounds and Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Battery Quantity 8
Battery Size 12 V / 5.7 Ah
Battery Type Sealed Lead-Acid Battery
Output
USB Charge Port No
Dimensions
Physical Dimensions – (WxHxD) (cm) 20.07 x 7.11 x 45.47 (cm)
Physical Dimensions – (WxHxD) (in) 7.9 x 2.8 x 17.9 (in)
Physical Dimensions – (WxHxD) (mm) 201 x 71 x 455 (mm)
Physical Weight (kg) 15.79
Physical Weight (lb) 34.8
Dimensions – Shipping
Shipping – Weight (kg) 16.6
Shipping – Weight (lb) 36.6
Shipping Dimensions – (WxHxD) (cm) 26.67 x 15.24 x 53.34 (cm)
Shipping Dimensions – (WxHxD) (in) 10.5 x 6 x 21 (in)
Shipping Dimensions – (WxHxD) (mm) 266.7 x 152.4 x 533.4 (mm)
Environmental
Operating Elevation 0 – 9843 ft (0 – 3000 m)
Operating Relative Humidity 0 – 95 % ()
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 49213 ft (0 – 14999 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Compatibility
Models PR2200RTXL2UAN, PR2200RTXL2UACN, PR3000RTXL2UAN, PR3000RTXL2UACN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, BP48VP2U03, BP48VP2U04
UPS Models PR2200RTXL2UAN, PR2200RTXL2UACN, PR3000RTXL2UAN, PR3000RTXL2UACN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, BP48VP2U03, BP48VP2U04
Warranty
Product Warranty 18 Month Limited Warranty
Downloads
67 KB

RB1260X8

153 KB

RB1260X8

5556 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Nominal VoltageNominal AmperageProducts MSRP
 RB1270X2F 12 V7 AhPR750LCD3C $119.95
 RB1290X2D 9 AhCP1500PFCRM2U $129.99
 RB1260X8 12 V5.7 AhPR2200RTXL2UAN, PR2200RTXL2UACN, PR3000RTXL2UAN, PR3000RTXL2UACN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, BP48VP2U03, BP48VP2U04 $670.00
 RB1280X2A $114.95
 RB1280X2B $114.95
 RB1290 $49.95
 RB1290X6A $399.00
 RB0690X2 $99.95
 RB1280A $47.95
 RB1290X2 $105.95
 RB1290X4F $319.95
 RB12170X2A $224.95
 RB0670X2 $79.95
 RB1290X3L $199.95
 RB1270X2A $104.95
 RB1270B $44.95
 RB1270X4F $254.95
 RB1270X2C $109.95
 RB1290X6B $399.00
 RB1280 $44.95
 RB0690X4 $174.95
 RB0670X4 $144.95
 RB1290X16 $889.95
 RB1270X10 $649.95
 RB1270X4J $249.95
 RB1270X4E $249.95
 RB1290X4C $319.95
 RB1290X4B $289.95
 RB1290X4 $279.95
 RB1290X4L $284.95
 RB1280X2D $119.95
 RB1290X4D $319.95
 RB1270X4 $239.95
 RB1270X2 $114.95
 RB1270X4A $254.95
 RB1270X4B $234.95
 RB1290X2B $124.95
 RB1290X10 $649.95
 RB12170X4 $429.95
 RB1270X2B $119.95
 RB1270X4C $274.95
 RB0690X4A $179.95
 RB1290X4H $299.95
 RB0670X4A $149.95
 RB1290X4K $284.95
 RB1270X4G $239.95
 RB1290X4J $304.95
 RB1290X4A $289.95
 RB0690X4B $179.95
 RB12120X2B $179.95
 RB0690X2A $119.95
 RB1290X3R $199.95
 RB1290X2A $119.95
 RB1290X2C $124.95
 RB1290X3B $219.95
 RB1270X2E $109.95
 RB1270X4H $259.95
 RB1270X3A $164.95
 RB1250X4 $224.95
 RB1270X2D $114.95
 RB1290X6D $399.95
Runtime