Replacement Batteries

RB0690X4B

$179.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Number of batteries: 4
  • Battery size: 6V/9Ah
  • Battery type: Sealed lead-acid
  • Dimensions – WxHxD (in): 8.0 x 1.4 x 12.0
  • Weight (lbs.): 12.8
  • Leak-proof casing: Yes
  • OEM certified: Yes
  • User Replaceable: Yes
  • Warranty: 18 months
Overview

Product Overview

The RB0690X4B UPS Replacement Battery Cartridge restores life to CyberPower UPS systems that have weak or completely depleted internal batteries. The RB0690X4B contains four 6V/9Ah batteries, certified to meet or exceed original manufacturer specifications. This leak-proof, sealed lead-acid battery never requires replacement fluid. The batteries install easily into your CyberPower UPS system and are shipped with reusable packaging for delivering expired batteries to a suitable recycling center. The RB0690X4B comes with instructions, recycling information, and an eighteen-month warranty.

UPS Compatibility
PR1000LCDRT1U

Product Features
  • Sealed Lead-Acid Battery
    Supplies high surge currents, provides robust power-to-weight ratios, and is cost-effective.
  • Maintenance-Free Battery Fluid
    Never requires replacement.
  • Leak-Proof Casing
    Protects the sealed lead-acid battery and prolongs battery life.
  • User-Installable Cartridge
    Allows for quick and convenient installation; each cartridge is pre-assembled.
  • Reusable Packaging
    Provides for conveniently delivering expired batteries to a recycling center. After installing the new cartridge, place the old one in the reusable packaging.
  • OEM Certified
    CyberPower batteries meet or exceed original manufacturer specifications.
  • Eighteen-Month Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within eighteen months of the purchase date. See warranty for details.
Compatible Products
What's In The Box

Battery, Installation Guide

WARNING

This product can expose you to chemicals including Lead and lead compounds and Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Battery Quantity 4
Battery Size 6 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
User Replaceable Battery Yes
Output
USB Charge Port No
Dimensions
Physical Dimensions – (WxHxD) (cm) 20.32 x 3.56 x 30.48 (cm)
Physical Dimensions – (WxHxD) (in) 8.0 x 1.4 x 12.0 (in)
Physical Dimensions – (WxHxD) (mm) 203 x 36 x 305 (mm)
Physical Weight (kg) 5.81
Physical Weight (lb) 12.8
Dimensions – Shipping
Shipping – Weight (kg) 7.6
Shipping – Weight (lb) 16.75
Shipping Dimensions – (WxHxD) (cm) 31.75 x 6.99 x 42.55 (cm)
Shipping Dimensions – (WxHxD) (in) 12.5 x 2.75 x 16.75 (in)
Shipping Dimensions – (WxHxD) (mm) 317.5 x 69.85 x 425.45 (mm)
Contents
Package Includes Battery Kit and Installation Guide
Environmental
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Compatibility
UPS Models PR1000LCDRT1U
Warranty
Product Warranty 18 Month Limited Warranty
Downloads

RB0690X4B

151.3 KiB

RB0690X4B

11.0 MiB
55 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Nominal VoltageNominal AmperageProducts MSRP
 RB1270X2F 12 V7 AhPR750LCD3C $119.95
 RB1290X2D 9 AhCP1500PFCRM2U $129.99
 RB1260X8 12 V5.7 AhPR2200RTXL2UAN, PR2200RTXL2UACN, PR3000RTXL2UAN, PR3000RTXL2UACN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, BP48VP2U03, BP48VP2U04 $670.00
 RB1280X2A $114.95
 RB1280X2B $114.95
 RB1290 $49.95
 RB1290X6A $399.00
 RB0690X2 $99.95
 RB1280A $47.95
 RB1290X2 $105.95
 RB1290X4F $319.95
 RB12170X2A $224.95
 RB0670X2 $79.95
 RB1290X3L $199.95
 RB1270X2A $104.95
 RB1270B $44.95
 RB1270X4F $254.95
 RB1270X2C $109.95
 RB1290X6B $399.00
 RB1280 $44.95
 RB0690X4 $174.95
 RB0670X4 $144.95
 RB1290X16 $889.95
 RB1270X10 $649.95
 RB1270X4J $249.95
 RB1270X4E $249.95
 RB1290X4C $319.95
 RB1290X4B $289.95
 RB1290X4 $279.95
 RB1290X4L $284.95
 RB1280X2D $119.95
 RB1290X4D $319.95
 RB1270X4 $239.95
 RB1270X2 $114.95
 RB1270X4A $254.95
 RB1270X4B $234.95
 RB1290X2B $124.95
 RB1290X10 $649.95
 RB12170X4 $429.95
 RB1270X2B $119.95
 RB1270X4C $274.95
 RB0690X4A $179.95
 RB1290X4H $299.95
 RB0670X4A $149.95
 RB1290X4K $284.95
 RB1270X4G $239.95
 RB1290X4J $304.95
 RB1290X4A $289.95
 RB0690X4B $179.95
 RB12120X2B $179.95
 RB0690X2A $119.95
 RB1290X3R $199.95
 RB1290X2A $119.95
 RB1290X2C $124.95
 RB1290X3B $219.95
 RB1270X2E $109.95
 RB1270X4H $259.95
 RB1270X3A $164.95
 RB1250X4 $224.95
 RB1270X2D $114.95
 RB1290X6D $399.95
Runtime