TAA UPS Systems

PR2200LCDRT2UTAA

DISCONTINUED
  • Capacity: 2150 VA / 1980 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-20P, 10 ft. cord
  • Outlet types: 8 × NEMA 5-20R
  • Communication: USB, Serial, SNMP, Relay, EPO
  • Data line protection: Telephone, Ethernet, Coaxial
  • Management software: PowerPanel® Business Edition
  • Remote management: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower Smart App Sinewave PR2200LCDRT2UTAA is a rack/tower convertible UPS with line interactive topology. It complies with the U.S. Trade Agreement Act (TAA). This model provides battery backup, power protection (using sine wave output), and surge protection for corporate servers, department servers, storage appliances, network devices, and telecom installations requiring Active PFC power source compatibility.

The PR2200LCDRT2UTAA uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. This model comes with a three-year warranty (including coverage of batteries) and a $400,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Sine Wave Output
    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
  • GreenPower UPS™ Bypass
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Rotatable Multifunction LCD Panel
    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime. The rotatable panel is easily readable whether the UPS is rack mounted or standing as a tower.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab.
  • Cisco Compatible
    This CyberPower UPS system is a Cisco EnergyWise compliant end device.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
UPS Topology Line Interactive
Battery
Battery Quantity 4
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable Yes
Replacement Battery Cartridge RB1290X4
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 1 min
Runtime at Half Load 16 min
Typical Recharge Time 8 Hours
User Replaceable Battery No
Input
Cord Length 10 ft (3.0 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-20P
Plug Style Right Angle – 0° Offset
Output
Automatic Voltage Regulation Double Boost
Single Buck
On Battery Frequency 50/60 Hz ± 0.5%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Sine Wave
Outlet Type 8 – NEMA 5-20R
Outlets – Battery & Surge Protected 8
Outlets – Critical Load 4
Outlets – Total 8
Outlets – Widely Spaced 8
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 2170 VA
Watts 1600 W
Surge Protection & Filtering
EMI/RFI Filtration 100 KHz
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 1780 J
Management & Communications
AS400 Management None
Audible Alarms Battery Mode
Low Battery
Overload
Emergency Power Off (EPO) Port Yes
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Wiring Fault
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD202TAA, RMCARD203, or RMCARD205
Serial Port 1 Serial
1 Dry Contact
Software (Free Download) PowerPanel® Business
Physical
Form Factor Rack / Tower
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.82 x 4.45 x 40.01 (cm)
Physical Dimensions – (WxHxD) (in) 17.25 x 1.75 x 15.75 (in)
Physical Dimensions – (WxHxD) (mm) 438 x 44 x 400 (mm)
Physical Weight (kg) 28.58
Physical Weight (lb) 63
Dimensions – Shipping
Shipping – Weight (kg) 34.43
Shipping – Weight (lb) 75.9
Shipping Dimensions – (WxHxD) (cm) 52.07 x 30.48 x 54.61 (cm)
Shipping Dimensions – (WxHxD) (in) 20.5 x 12 x 21.5 (in)
Shipping Dimensions – (WxHxD) (mm) 520.7 x 304.8 x 546.1 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
Warranty
CEG Amount $400000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U4B
Product Warranty 3 Year Limited Warranty
Downloads

PR2200LCDRT2UTAA

870 KB

UPS Smart App Sinewave

8.15 MB

PR2200LCDRT2UTAA

699 KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.3

174.9 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.3

154.8 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.3

1.8 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.3

1.92 GB
174.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.3

155.1 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.3

181.2 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.3

161.4 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.3

178.5 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.3

158.7 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1500PFCLCDTAA 1500 VA1000 WMini-TowerSine Wave12 - NEMA 5-15R $319.95
 RMCARD205TAA $423.79
 OL6000RT3UTAA 6000 VA5400 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $4,710.00
 PR2000RTXL2UTAA 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,849.95
 EC750GTAA 750 VA450 WCompactSimulated Sine Wave12 - NEMA 5-15R $144.95
 BP48VP2U02TAA $949.00
 RMCARD305TAA $259.00
 CP1500AVRLCDTAA 1500 VA900 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $249.95
 PR1500RTXL2UTAA 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,279.95
Runtime