Smart App Sinewave UPS Series

PR1000RT2UCN

$910.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1000 VA / 1000 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 100-125 VAC ± 5%
  • Runtime (half/full): 19.5 minutes / 7 minutes
  • Plug type & cord: NEMA 5-15P, 10 ft. cord
  • Outlets: 8 surge + battery backup
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB, Serial, SNMP, Relay, EPO, Cloud
  • Management software: PowerPanel® Business Edition
  • Remote management: Yes, RMCARD205 Included, and built-in cloud
  • Warranty: 3 year
  • Connected Equipment Guarantee: $400,000
  • ENERGY STAR® qualified: Yes
Overview

Product Overview

The PR1000RT2UCN is a Smart App Sinewave rack/tower convertible UPS with line-interactive topology, surge protection, and battery backup. CyberPower’s Smart App Sinewave series has sine wave output to eliminate power gaps that can be detected by sensitive equipment and cause unexpected shutdowns.

The Smart App Sinewave PR1000RT2UCN improves battery life through battery equalization technology and Automatic Voltage Regulation (AVR), which corrects minor power fluctuations without switching to battery power. The enhanced chassis design with an easy-to-access toolless front panel, captive screws for battery panel access, and color-coded rear panel make battery changes and installations simple and fast. The PR1000RT2UCN also has an innovative LCD panel that rotates 90°, tilts for a better viewing angle, and provides information on 47 different settings including UPS stats, UPS setup and control management, and testing options. This model includes pre-installed remote management card RMCARD205, which provides remote management and configuration of the UPS via a standard web browser or network management system, and built-in cloud monitoring.

With a $400,000 connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to the quality of the PR1000RT2UCN.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Line-Interactive Topology
    Exists when a line-interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Sine Wave Output
    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
  • Battery Equalization Technology
    Battery Equalization is an advanced charging process that maintains the voltages of the batteries at the same level to increase battery life.
  • Fast Charge Technology
    Allows UPS batteries to return to full capacity more rapidly by using a built-in charger inside of each UPS or EBM.
  • Rotatable Multifunction LCD Panel
    Tilts to provide a better viewing angle when the Smart App Sinewave is mounted low. Rotates 90° when placed in a tower format for horizontal viewing. Provides information on 47 different settings that include UPS status, UPS setup and control management, and testing options.
  • Toolless Battery Panel Access
    Makes battery replacement fast and simple. The faceplate features side latches for easy removal, and captive screws can be loosened by hand to open the battery cover.
  • RMCARD205 Factory Installed
    A full-featured network management card, the CyberPower RMCARD205 remotely manages, monitors, and controls CyberPower UPS systems via a standard web browser, command line interface (CLI), or network management system (NMS) connection.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • GreenPower UPS™ Bypass Design
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Active PFC Compatible Yes
Energy Saving GreenPower UPS™ Bypass Technology
Energy Star Certified Yes
UPS Topology Line Interactive
Battery
Battery Quantity 4
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable Yes
Replacement Battery Cartridge RB1270X4H
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 7 min
Runtime at Half Load 19.5 min
Typical Recharge Time 3 Hours (0% to 90% charged)
User Replaceable Battery Yes
Input
Adjustable Voltage Range 70 – 155 VAC
Circuit Breaker 15 A
Cord Length 10 ft (3.0 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Input Voltage 100 – 125 VAC
Input Voltage Range 75 VAC – 149 VAC
Nominal Input Voltage 100 – 120 VAC
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Double Boost
Single Buck
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 1%
On Battery Voltage 100/110/120/125 VAC ± 5%
On Battery Waveform Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 8
Outlets – Critical Load 4
Outlets – Total 8
Output Power Factor 1
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 6ms; Max 11ms at normal sensitivity
USB Charge Port No
VA 1000 VA
Watts 1000 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 2430 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Overcharge
Overheat
Emergency Power Off (EPO) Port Yes
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Line Mode
Battery Mode
Fault
Night Mode
Wiring Fault
Management Cable USB Cable
Serial Cable
EPO Cable
SNMP / HTTP Remote Monitoring Yes – RMCARD205 pre-installed
Yes – with built-in RJ45 ethernet connection cloud port
Serial Port 1 Serial
1 Dry Contact
Software (Free Download) PowerPanel® Business
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.43 x 8.64 x 41.15 (cm)
Physical Dimensions – (WxHxD) (in) 17.1 x 3.4 x 16.2 (in)
Physical Dimensions – (WxHxD) (mm) 434 x 86 x 411 (mm)
Physical Weight (kg) 22.72
Physical Weight (lb) 50.1
Dimensions – Shipping
Shipping – Weight (kg) 26.31
Shipping – Weight (lb) 58
Shipping Dimensions – (WxHxD) (cm) 53.34 x 26.67 x 55.88 (cm)
Shipping Dimensions – (WxHxD) (in) 21 x 10.5 x 22 (in)
Shipping Dimensions – (WxHxD) (mm) 533.4 x 266.7 x 558.8 (mm)
Environmental
Online Thermal Dissipation 48.6 BTU/hr
Operating Elevation 0 – 9843 ft (0 – 3000 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 49213 ft (0 – 14999 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
CSA C22.2 No 107.3
FCC Class B
VCCI
DOE Compliant
Warranty
CEG Amount $400000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U4A
Product Warranty 3 Year Limited Warranty
Feature Focus
GreenPower UPS Technology: Bypass Design

GreenPower UPS™ Technology from CyberPower improves operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

Our patented Bypass Design allows current to bypass the transformer and automatic voltage regulation (AVR) when utility power is normal, thus reducing energy consumption and associated costs. Because utility power functions normally most of the time, the bypass design allows for substantial energy savings. This technology also reduces heat generation, an important factor in decreasing operating costs.


Higher Capacity UPS for Longer Runtimes

To determine the size of the UPS that you need, identify the total power load (measure in VA/Watts) of the connected equipment, along with the amount of runtime required (in minutes). Also, think about any equipment that might be connected to the UPS in the future, which could affect the calculations for load and runtime.

Estimating expected UPS runtimes can be challenging, particularly when the consistency of the utility power is not well known. Selecting a UPS with a load capacity 30-35% above the required power load offers the advantage of longer runtimes. This can lower the risk of overloading the UPS and causing an unnecessary UPS shutdown.

Although the initial outlay of a UPS increases with its size because of the higher capacity required for components, long-term operating costs typically decrease. When a UPS operates below maximum capacity, it reduces the stress on components. Sizing a UPS to run loads significantly lower than its capacity also increases spare capacity for future growth, along with extending runtimes.


Efficient Remote Management

The Smart App Sinewave and Online Series offers full-featured network UPS management capabilities with the PowerPanel® Business Edition software and an optional SNMP network management card. These remote management tools enable centralized power management, monitoring, control, and configuration. They also provide for safe shutdown of connected servers, workstations, and other devices via a standard Web browser or network management system (NMS).

Safe Shutdown

The PowerPanel® Business Edition software, included with every Smart App Sinewave and Online UPS, enables an administrator to remotely manage each aspect of the UPS and facilitate the orderly automatic shutdown of connected equipment in the event of an extended power outage. This software also provides comprehensive network power management for corporate servers and critical workstations supported by the UPS, such as application/operating system shutdown, event logging, reporting, alerts and notifications.

Programmable Outlet Control

Smart App Sinewave and Online UPS systems allow programming of critical outlets and non-critical outlets, giving administrators the ability to prioritize outlets and increase battery backup runtimes for the most critical equipment during extended power outages. Programmable outlet control also gives an administrator the option to delay-start non-critical outlets, permitting the internal batteries to fully recharge more quickly. This feature is vital to data centers where seamless, uninterrupted equipment bootup is a necessity.


Sine Wave Power

In the U.S., utility companies provide power to households and offices by distributing single phase alternating current (AC) power at a frequency of 60 Hz. Electrical power can be graphically depicted as a sine wave whereby the electrical signal alternates from +120 volts to -120 volts at a rate of 60 times per second (60 Hz). To enable more efficient operation of large, heavy equipment, utility companies provide commercial and industrial locations with three phase AC power which consists of three overlapping sine waves offset by 120 degrees.

Although utility companies strive to distribute 100% sine wave power, many factors can introduce electrical noise into the AC power signal in the form of sine wave distortions and as voltage sags, surges, spikes, or other irregularities. Sine wave power is important for the optimal functioning of sensitive desktop computers and related peripheral equipment. Without sine wave power output, microprocessor-based equipment can become inoperative or sustain damage from power signal distortions.


Active Power Factor Correction Supplies for IT Equipment

During the past thirty years, people have become more aware of the amount of energy used by IT equipment and devices. For many years, desktop computers and workstations inefficiently consumed power, partly due to the design of the power supplies which transformed AC power (from the wall outlet) to DC power (used by computers). This voltage transformation was relatively inefficient as reflected in low power factor ratings.

In 1992, the U.S. Environmental Protection Agency (EPA), in collaboration with advocates in the IT industry, developed the ENERGY STAR® program to prompt the development of energy-efficient products. Today this program is recognized as an international standard.

To comply with ENERGY STAR standards, manufacturers of desktop and workstation computers incorporate Active Power Factor Correction (Active PFC) as part of the engineering designs, enabling energy efficiencies of 95% or higher. Computers with Active PFC power supplies require sine wave AC power, as supplied by utility companies, for trouble-free operation. For this reason, sine wave UPS systems have become the best choice for backup power.

Simulated or stepped sine wave power, provided by entry-level UPS systems, may be problematic or incompatible with Active PFC devices. Sine wave power varies continuously from positive to negative. Simulated sine wave power mimics a sine wave by using a squared-off approximation. Due to this approximation, simulated sine wave power momentarily creates a zero power gap. When power is interrupted, a computer with an Active PFC power supply may not recognize incoming simulated sine wave power due to the zero output present in the approximated wave. This could cause the system to unexpectedly shut down or sustain system component stress.


Automatic Voltage Regulation

Automatic Voltage Regulation (AVR) in line interactive UPS systems stabilizes the incoming AC signal to maintain output power at a nominal 120 volts by controlling high and low voltages without resorting to battery power. This significantly increases battery life and lessens the likelihood of data loss, memory freezes, and system crashes.

How AVR Works in a Line Interactive UPS

A line interactive UPS includes an AVR autotransformer a special type of transformer designed to switch between powered coils of wire in response to variances in utility power input, thereby increasing or decreasing the magnetic field and the resulting output voltage to connected equipment.

This type of UPS tolerates undervoltage brownouts and overvoltage surges without consuming backup battery power by automatically selecting different power taps on the AVR autotransformer. During normal operation, incoming AC power bypasses the autotransformer (where voltage highs and lows are controlled) while also charging the battery. When the incoming voltage falls below the AVR range, the UPS switches to battery backup, and the DC-AC inverter circuitry is engaged. Power will continue to be supplied by the battery-inverter circuit until incoming voltage returns to the range manageable by the AVR.


Cloud Monitoring

Monitor anytime from anywhere easily with the app downloaded on your smartphone or from the desktop application. Remotely troubleshoot power issues. Monitor real-time notifications to address power events.


Battery Equalization Technology

A chain is only as strong as its weakest link. This proverb holds true for a multi-battery string; the weakest battery reduces the performance and life of the entire battery string. Battery Equalization Technology is an advanced charging process that improves the performance and extends the life of a multi-battery string by charging each battery to a similar voltage.

By charging each battery to a similar voltage, the multi-battery string will charge and discharge at the same level. This improves runtime and extends the time between each battery replacement resulting in lower overall battery costs.

Battery Equalization Technology is a component of a Battery Management System and has been used at the datacenter level for many years. However, this technology has not been available at the individual UPS level until now.


Downloads

PR1000RT2UCN

929 KB

PR1000RT2UCN

2.3 MB
Support
Do I have to have the UPS turned on in order for it to charge?

The UPS will charge the battery whether the unit is turned on or turned off.

What types of equipment are NOT allowed to be plugged into the UPS?

Any device which exceeds the unit’s VA/Watt rating should not be plugged into the outlets. High drain devices, medical equipment, and aquatic equipment also void the unit’s warranty. Below is a list of other devices that also void the warranty.

  • Laser printers
  • Space heaters
  • Copiers
  • Paper shredders
  • Vacuums
  • Curling irons

Do I need to install PowerPanel software for my UPS to work properly?

PowerPanel software is not required for the UPS to provide surge suppression and battery backup. However, installing the PowerPanel software provides additional features and control for the UPS, along with the ability to automatically shut down your computer in event of a power outage.

Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


What is the difference between the Battery/Surge outlets and the Surge outlets?

Many CyberPower UPS units have two sets of outlets. One set is labeled “Battery/Surge” and one set is labeled “Surge”. The outlets labeled “Battery/Surge” are the outlets that will receive battery power during a power failure. You should plug your computer and monitor into these outlets and any externally powered critical data storage device.

Items such as printers, speakers, scanners, and faxes should be plugged into the outlets labeled “Surge.” These outlets are intended for low priority electronics that are not essential to the PC’s main operation.

Are the rackmount ears strong enough to hold up my rackmounted UPS? Does it also need to have rear supports?

The front-mount rackmount ears are specifically designed and tested to hold up their own weight in both a two-post and four-post rack enclosure. Rear supports are not needed, but users can install them if they wish.

How do I dispose of my UPS?

CyberPower Systems encourages environmentally sound methods for disposal and recycling of its UPS products. Please dispose of and/or recycle your UPS and batteries in accordance to the local regulations of your state.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 PR2200RT2UCN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,960.00
 PR2200RTXL2UCN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $2,320.00
 PR3000RTXL2UHVACN 3000 VA3000 WRack / TowerSine Wave4 - NEMA 6-20R,2 - NEMA L6-20R $2,880.00
 PR1000RT2UC $800.00
 PR1000RT2UCN 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $910.00
 PR1000RTXL2UC 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $800.00
 PR1500RT2UC $950.00
 PR1500RT2UCN 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,140.00
 PR1500RTXL2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,117.00
 PR1500RTXL2UCN 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,417.00
 PR2000RT2UC 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,519.00
 PR2000RT2UCN 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,759.00
 PR2000RTXL2UC 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,558.00
 PR2000RTXL2UCN 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,798.00
 PR2200RT2UC 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,514.00
 PR2200RTXL2UC 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,958.00
 PR3000RT2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $1,754.00
 PR3000RT2UCN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $1,994.00
 PR3000RTXL2UACN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,957.00
 PR3000RTXL2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,255.00
 PR750LCD3C 750 VA750 WTowerSine Wave6 - NEMA 5-15R $463.95
 PR750RT2UC $590.00
 PR750RTXL2UC 750 VA750 WRack / TowerSine Wave8 - NEMA 5-15R $675.82
 PRL1500RT2UC 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $2,700.00
 PRL3000RT2UC 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $3,500.00
 PR1500LCD $609.95
 PR3000RTXL2UN 3000 VA3000 WRack / TowerSine Wave8 - NEMA 5-20R,1 - NEMA L5-30R $2,024.95
 PR1500LCDN $829.95
 PR750LCDRT1U 750 VA600 WRack / TowerSine Wave7 - NEMA 5-15R $509.95
 PR5000LCDRTXL5U 5000 VA4500 WRack / TowerSine Wave3 - NEMA L6-30R,2 - NEMA L6-20R $3,799.95
 PR2200LCDSL 2070 VA1980 WMini-TowerSine Wave1 x NEMA L5-20R, 6 x NEMA 5-20R $949.95
 PR3000LCD 3000 VA2700 WTowerSine Wave2 x NEMA 5-20R, 8 x NEMA 5-15R $1,559.95
 PR1000LCDRT1U 1000 VA800 WRack / TowerSine Wave7 - NEMA 5-15R $689.95
 PR3000LCDSL 3000 VA2700 WMini-TowerSine Wave1 x NEMA L5-30R, 6 x NEMA 5-20R $1,259.95
 PR500LCDRT1U 500 VA400 WRack / TowerSine Wave7 - NEMA 5-15R $389.95
 PR2200RT2UN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,559.95
 PR1000LCD 1000 VA1000 WMini-TowerSine Wave8 x NEMA 5-15R $529.95
 PR2200LCD 2200 VA1980 WTowerSine Wave2 x NEMA 5-20R, 8 x NEMA 5-15R $1,189.95
 PR1500ELCDRTXL2U 1500 VA1125 WRack / TowerSine Wave10 - IEC-320 C13 $1,114.95
 PR2200RTXL2UAN 2200 VA2200 WRack / TowerSine Wave8 - NEMA 5-20R $1,879.95
 PR2200RTXL2UHVAN 2200 VA2200 WRack / TowerSine Wave4 - NEMA 6-20R,2 - NEMA L6-20R $1,979.95
 PR2200ELCDRTXL2U $1,554.95
 PR1000ELCDRT2U $699.95
Runtime