TAA UPS Systems

PR1000LCDTAA

DISCONTINUED
  • Capacity: 1000 VA / 1000 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB, Serial, SNMP, Relay, EPO
  • Management software: PowerPanel® Business Edition
  • Remote management: Yes, with optional RMCARD205TAA
  • Warranty: 3 year
  • ENERGY STAR® certified: Yes
Overview

Product Overview

The CyberPower Smart App Sinewave PR1000LCDTAA is a mini-tower UPS with line interactive topology. It complies with the U.S. Trade Agreement Act (TAA). This model provides battery backup, power protection (using sine wave output), and surge protection for corporate servers, department servers, storage appliances, network devices, and telecom installations requiring Active PFC power source compatibility.

The PR1000LCDTAA uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. This model comes with a three-year warranty (including coverage of batteries) and a $375,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Sine Wave Output
    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
  • GreenPower UPS™ Bypass Design
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Extendable LCD Control Panel
    Can be removed and relocated for easy viewing using the attached 4.5 ft. cable. This feature provides easy access to view status or change settings on the UPS when it’s installed in a hard to reach area such as the bottom of a rack, under a desk, in a crowed IT closet, or on the floor.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab.
  • Cisco Compatible
    This CyberPower UPS system is a Cisco EnergyWise compliant end device.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual, Emergency Power Off cable (gray), USB A+B type cable, Warranty Registration Card, Function Setup Guide

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Active PFC Compatible Yes
Energy Saving GreenPower UPS™ Bypass Technology
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12 V / 12 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable Yes
Replacement Battery Cartridge RB12120X2B
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 3.1 min
Runtime at Half Load 10.5 min
Typical Recharge Time 3 hours – Quick Charge Mode
8 hours – Eco Mode
User Replaceable Battery Yes
Input
Adjustable Voltage Range 75 – 154 VAC
Circuit Breaker 15 A
Cold Start Yes
Cord Length 6 ft (1.8 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Input Voltage Range 78 VAC – 149 VAC
Nominal Input Voltage 120 VAC
Plug Style Straight
Output
Automatic Voltage Regulation Double Boost
Single Buck
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 8
Outlets – Total 8
Output Power Factor 0.7
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 1000 VA
Watts 1000 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 1030 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
Emergency Power Off (EPO) Port Yes
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
On-Line
Battery Mode
Wiring Fault
Replace Battery
Management Cable USB Cable
Serial Cable
EPO Cable
Removable LCD Control Panel Option Yes – Standard with 4.5 ft Cable
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD205TAA
Serial Port 1 Serial
Software (Free Download) PowerPanel® Business
Physical
Color Black
Form Factor Mini-Tower
Material of Construction Metal
Dimensions
Physical Dimensions – (WxHxD) (cm) 17.02 x 22.1 x 43.18 (cm)
Physical Dimensions – (WxHxD) (in) 6.7 x 8.7 x 17 (in)
Physical Dimensions – (WxHxD) (mm) 170 x 221 x 432 (mm)
Physical Weight (kg) 19.96
Physical Weight (lb) 44
Dimensions – Shipping
Shipping – Weight (kg) 19.96
Shipping – Weight (lb) 44.0
Shipping Dimensions – (WxHxD) (cm) 31.75 x 35.13 x 58.42 (cm)
Shipping Dimensions – (WxHxD) (in) 12.5 x 13.83 x 23.0 (in)
Shipping Dimensions – (WxHxD) (mm) 317.5 x 351.28 x 584.2 (mm)
Environmental
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
Warranty
CEG Amount $375000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U4A
Product Warranty 3 Year Limited Warranty
Downloads

PR1000LCDTAA

525 KB

UPS Smart App Sinewave

8.15 MB

PR1000LCDTAA

210 KB

PR1000LCDTAA

1.11 MB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.3

174.9 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.3

154.8 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.3

1.8 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.3

1.92 GB
174.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.3

155.1 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.3

181.2 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.3

161.4 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.3

178.5 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.3

158.7 MB
Support
What is the difference between the Battery/Surge outlets and the Surge outlets?

Many CyberPower UPS units have two sets of outlets. One set is labeled “Battery/Surge” and one set is labeled “Surge”. The outlets labeled “Battery/Surge” are the outlets that will receive battery power during a power failure. You should plug your computer and monitor into these outlets and any externally powered critical data storage device.

Items such as printers, speakers, scanners, and faxes should be plugged into the outlets labeled “Surge.” These outlets are intended for low priority electronics that are not essential to the PC’s main operation.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1500PFCLCDTAA 1500 VA1000 WMini-TowerSine Wave12 - NEMA 5-15R $319.95
 RMCARD205TAA $423.79
 OL6000RT3UTAA 6000 VA5400 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $4,710.00
 PR2000RTXL2UTAA 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,849.95
 EC750GTAA 750 VA450 WCompactSimulated Sine Wave12 - NEMA 5-15R $144.95
 BP48VP2U02TAA $949.00
 RMCARD305TAA $259.00
 CP1500AVRLCDTAA 1500 VA900 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $249.95
 PR1500RTXL2UTAA 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,279.95
Runtime