TAA UPS Systems

PR1000LCDRTXL2UTAA

DISCONTINUED
  • Capacity: 1000 VA / 900 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 10 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB, Serial, SNMP, Relay, EPO
  • Management software: PowerPanel® Business Edition
  • Remote management: Yes
  • Warranty: 3 year
Overview

Product Overview

A rack/tower convertible UPS with line interactive topology, the CyberPower Smart App Sinewave PR1000LCDRTXL2UTAA has been manufactured to comply with the Federal Trade Agreement Act (TAA). This unit provides battery backup, power protection (using sine wave output), and surge protection for corporate servers, department servers, storage appliances, network devices, and telecom installations requiring Active PFC power source compatibility. The PR1000LCDRTXL2UTAA uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The PR1000LCDRTXL2UTAA comes with a three-year warranty and a $400,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Sine Wave Output
    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
  • GreenPower UPS™ Bypass Design
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Rotatable Multifunction LCD Panel
    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime. The rotatable panel is easily readable whether the UPS is rack mounted or standing as a tower.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab.
  • Cisco Compatible
    This CyberPower UPS system is a Cisco EnergyWise compliant end device.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

UPS System, User’s Manual for UPS, (2) Rack Mount Brackets, Metal Stand Plate, Emergency Power Off Cable (gray), PowerPanel® Business Software CD, (2) Serial Interface Cables (DB-9), USB A+B Type Cable, Warranty Registration Card, (4) Rubber Buffers

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
UPS Topology Line Interactive
Battery
Battery Quantity 4
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable Yes
Replacement Battery Cartridge RB1270X4F
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 9 min
Runtime at Half Load 22 min
Typical Recharge Time 6 Hours (0% to 90% charged)
User Replaceable Battery Yes
Input
Cord Length 10 ft (3.0 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Double Boost
Single Buck
On Battery Frequency 50/60 Hz ± 0.1Hz
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 8
Outlets – Critical Load 4
Outlets – Surge-Only Protected 0
Outlets – Total 8
Outlets – Widely Spaced 8
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
Under/Over-Voltage Correction +30%
+14%
-12%
VA 1000 VA
Watts 900 W
Surge Protection & Filtering
Coax Protection RG6 1 in
1 out
EMI/RFI Filtration Yes
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 2060 J
Management & Communications
AS400 Management None
Audible Alarms Battery Mode
Low Battery
Overload
Emergency Power Off (EPO) Port Yes
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Wiring Fault
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD205TAA
Serial Port 1 Serial
1 Dry Contact
Software (Free Download) PowerPanel® Business
Physical
Color Black
Form Factor Rack / Tower
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.82 x 8.89 x 40.01 (cm)
Physical Dimensions – (WxHxD) (in) 17.25 x 3.5 x 15.75 (in)
Physical Dimensions – (WxHxD) (mm) 438 x 89 x 400 (mm)
Physical Weight (kg) 24.49
Physical Weight (lb) 54
Dimensions – Shipping
Shipping – Weight (kg) 28.12
Shipping – Weight (lb) 62.0
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
Warranty
CEG Amount $400000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U4A
Product Warranty 3 Year Limited Warranty
Downloads

PR1000LCDRTXL2UTAA

449 KB

PR1000LCDRTXL2UTAA

712 KB

UPS Smart App Sinewave

8.15 MB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.3

174.9 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.3

154.8 MB
174.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.3

155.1 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.3

181.2 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.3

161.4 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.3

178.5 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.3

158.7 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.3

1.8 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.3

1.92 GB
Support
Should the cooling fan on my CyberPower UPS be running at all times?

The internal cooling fan will only run when it is required. CyberPower UPS systems utilize an internal thermometer which activates the fan when the temperature exceeds a certain threshold. When the UPS is running idle (not using battery power), it is completely normal for the fan to not be running. The exception is with Online units, models that begin with “OL”. Their cooling fans will run ALL the time.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1500PFCLCDTAA 1500 VA1000 WMini-TowerSine Wave12 - NEMA 5-15R $319.95
 RMCARD205TAA $423.79
 OL6000RT3UTAA 6000 VA5400 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $4,710.00
 PR2000RTXL2UTAA 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $1,849.95
 EC750GTAA 750 VA450 WCompactSimulated Sine Wave12 - NEMA 5-15R $144.95
 BP48VP2U02TAA $949.00
 RMCARD305TAA $259.00
 CP1500AVRLCDTAA 1500 VA900 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $249.95
 PR1500RTXL2UTAA 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,279.95
Runtime