Home Office Surge Protection

P4WSU

DISCONTINUED
  • Surge suppression: 900 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Outlet type: 4 NEMA 5-15R
  • USB charge ports: 4 (4.2-Amp)
  • USB charge type: 4 USB Type A
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The CyberPower Home Office Surge Protector P4WSU expands a household outlet to safely and conveniently power several devices at a single location anywhere in the home. The wall tap design and swivel outlets make it easy to accommodate up to four power cords in tight plug-in locations. The four 4.2-Amp USB charging ports also swivel for efficient cord management.

The P4WSU provides peace of mind with 900 joules of surge protection. The EMI/RFI Noise Filter limits electromagnetic and radio frequency interference to improve TV picture and sound quality. Plus, it’s backed by a 1 Year Limited Warranty and a $75,000 Connected Equipment Guarantee.

Product Features

Swivel Outlets
The two banks of swivel outlets provide power protection and distribution for outlets located in tight spaces, such as behind a bookcase or desk.

USB Charging Ports
Charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.

Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.

Wall Tap Plug
Plugs directly into a wall outlet; no power cord required.

Safe-Fail Protection
Power to connected equipment is cut when the surge protector cannot provide protection.

LED Indicator
Green LED indicator confirms electronics are powered and protected.

EMI/RFI Filters
Filters out electromagnetic and radio frequency interference to improve picture and sound quality.

Sturdy Case
Constructed of impact-resistant material for maximum durability.

1 Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.

ISO & Safety Certifications
All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. CyberPower’s products are also UL and cUL Listed.

Compatible Products
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker None
Cord Length Walltap
Input Plug Type NEMA 5-15P
Input Voltage 125 VAC
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 4 – NEMA 5-15R
Outlets – Total 4
USB Charge Port Yes
USB Charge Port Amperage 4.2 Amps (Shared)
USB Charge Port Quantity 4
USB Charge Port Standard Type A
USB Charge Port Type 4 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 800V (H-N)
Coax Protection RG6 None
EMI/RFI Filtration Yes
Maximum Surge Current 30000 A
Maximum Surge Current H-G N/A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G N/A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 900 J
Physical
Color White
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.36 x 13.51 x 5.59 (cm)
Physical Dimensions – (WxHxD) (in) 4.08 x 5.32 x 2.2 (in)
Physical Dimensions – (WxHxD) (mm) 104 x 135 x 56 (mm)
Physical Weight (kg) 0.26
Physical Weight (lb) 0.57
Dimensions – Shipping
Shipping – Weight (kg) 0.38
Shipping – Weight (lb) 0.83
Shipping Dimensions – (WxHxD) (cm) 11.43 x 15.88 x 6.35 (cm)
Shipping Dimensions – (WxHxD) (in) 4.5 x 6.25 x 2.5 (in)
Shipping Dimensions – (WxHxD) (mm) 114.3 x 158.75 x 63.5 (mm)
Certifications
Environmental RoHS Compliant
Safety UL498a
UL1310
UL1449
FCC
DOE VI
Warranty
CEG Amount $75000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads
Support
Can I plug another surge protector or power strip into this unit?

Not recommended.

Does this surge protector support products with 220V?

No, it’s designed for 125V.

If my surge protector has a ground light, should it be illuminated (green)?

Yes. The ground indicator light should be illuminated. If the light is not illuminated, there is a problem with the AC outlet into which the CyberPower surge suppressor is plugged. If this is the case, please disconnect the surge suppressor until the problem is resolved. The problem must be resolved before the CyberPower surge suppressor can be used.

Common issues with an AC outlet include: bad ground, missed ground, or reversed wiring (usually due to sub-standard wiring, typical in residential housing built prior to 1980). You may need to contact a qualified electrician to repair/upgrade the outlet.

NOTE: Using the CyberPower surge suppressor when the ground indicator light is not illuminated will void the warranty.

Is this surge protector UL certified?

Yes.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

If my surge protector has a surge light, should it be illuminated?

Yes. The surge light should be illuminated. This indicates that the CyberPower surge suppressor is functioning properly. If the light is not illuminated, it indicates that the surge protector has received a catastrophic surge and will need to be replaced. CyberPower will replace the surge suppressor free of charge, provided the warranty terms and conditions are met.

What’s in the box?

One CyberPower Surge Protector, one user manual.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 GC108CEZ 15A500 J8 ft (2.4 m)1 - NEMA 5-15R4 Amps (Shared)None $29.99
 P2WUC3 15A500 JWalltap2 - NEMA 5-15R6 Amps (Shared)None $29.99
 P304UC3 15A500 J4 ft (1.2 m)3 - NEMA 5-15R6 Amps (Shared)None $29.99
 P704URC1 15A2000 J4 ft (1.2 m)7 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 P504UC $29.95
 P405UC 15A1500 J5 ft (1.5 m)4 - NEMA 5-15R3.6 Amps (Shared)None $29.95
 P3WSUC 0A1500 JWalltap3 - NEMA 5-15R3.6 Amps (Shared)None $29.99
 PS406UC 0 A500 J6 ft (1.8 m)4 - NEMA 5-15R4.2 Amps (Shared)None $49.95
 GP400U4AWH 0A500 JWalltap4 - NEMA 5-15R4.2 Amps (Shared)None $26.95
 P600WSURC1 0A1200 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P6WSUC 0A1500 JWalltap6 - NEMA 5-15R3.6 Amps (Shared)None $34.95
 P806U $34.95
 P205UC 15A500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)RJ45 Network $29.95
 P604URC1 15A500 J4 ft (1.2 m)6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P403URC1 15A500 J3 ft (0.9 m)4 - NEMA 5-15R2.4 Amps (Shared)None $21.95
 P205UCPDQB 0 A1500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)None $59.95
 P300WURC2 0 A600 JWalltap3 - NEMA 5-15RNoneNone $19.95
 HT200W 0 A1500 JWalltap2 - NEMA 5-15RNoneNone $12.95
 P704T $24.99
 P403UGS 15 A450 J3 ft (0.9 m)4 - NEMA 5-15R2.1 Amps (Shared)None $22.95
 P1008T 15 A2850 J8 ft10 x NEMA 5-15RNoneRJ11 Phone $35.95
 P406U 15A500 J6 ft (1.8 m)4 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P806UC 15 A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99
Videos