PFC Sinewave UPS Series

OR1000PFCRT2U

$569.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1000 VA / 700 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Plug type & cord: NEMA 5-15P, 10 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB, Serial, EPO
  • Data line protection: Telephone, Ethernet
  • Management software: PowerPanel® Business Edition
  • Warranty: 3 year
  • Connected Equipment Guarantee: $300,000
Overview

Product Overview

A a rack/tower UPS with line interactive topology, the CyberPower PFC Sinewave OR1000PFCRT2U provides power protection (using sine wave output) and surge protection for department servers, workgroup servers, network devices and telecom equipment requiring Active PFC power source compatibility. The OR1000PFCRT2U uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The OR1000PFCRT2U comes with a three-year warranty and a $300,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup

    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.

  • Surge Protection

    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.

  • Data Line Protection

    Prevents power surges that travel through telephone, and Ethernet lines from causing damage to electronics.

  • Line Interactive Topology

    Exists when a line interactive UPS has an auto-transformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.

  • Automatic Voltage Regulation (AVR)

    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.

  • Sine Wave Output

    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.

  • GreenPower UPS™ Bypass Design

    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.

  • Rotatable Multifunction LCD Panel

    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime. The rotatable panel is easily readable whether the UPS is rack mounted or standing as a tower.

  • Ultra Quiet Design

    Minimizes noise during operation for a quieter work environment.

  • PowerPanel® Business Edition Software

    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.

  • Three-Year Warranty

    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.

  • Connected Equipment Guarantee

    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

Compatible Products
What's In The Box

UPS System, User Manual, (2) Rackmount Brackets, (2) Vertical Stands, Telephone Cable, Emergency Power Off Cable (gray), PowerPanel® Business Software CD, USB A+B Type Cable, Warranty Registration Card

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Battery Voltage 24 VDC
Hot Swappable Yes
Replacement Battery Cartridge RB1290X2C
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 6.6 min
Runtime at Half Load 17.9 min
Typical Recharge Time 10 Hours
User Replaceable Battery Yes
Input
Adjustable Voltage Range 86 – 142 VAC
Circuit Breaker 15 A
Cord Length 10 ft (3.0 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Input Voltage Range 88 VAC – 139 VAC
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
On AC WaveForm Sine Wave
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 8
Outlets – Total 8
Output Power Factor 0.7
Overload Protection Internal Circuitry Limiting
Typical Transfer Time 4 ms
USB Charge Port No
Under/Over-Voltage Correction +14%
VA 1000 VA
Watts 700 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 1470 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Emergency Power Off (EPO) Port Yes
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Remote Management Card None
Serial Port 1 Serial
Software (Free Download) PowerPanel® Business
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.21 x 8.89 x 38.91 (cm)
Physical Dimensions – (WxHxD) (in) 17.01 x 3.5 x 15.32 (in)
Physical Dimensions – (WxHxD) (mm) 432 x 89 x 389 (mm)
Physical Weight (kg) 16.96
Physical Weight (lb) 37.4
Dimensions – Shipping
Shipping – Weight (kg) 20.5
Shipping – Weight (lb) 45.2
Shipping Dimensions – (WxHxD) (cm) 52.07 x 29.21 x 53.98 (cm)
Shipping Dimensions – (WxHxD) (in) 20.5 x 11.5 x 21.25 (in)
Shipping Dimensions – (WxHxD) (mm) 520.7 x 292.1 x 539.75 (mm)
Environmental
Audible noise at 1.5M from surface of unit 48.5 dBA
On Battery Thermal Dissipation 447.6 BTU/hr
Online Thermal Dissipation 70.3 BTU/hr
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778 5th Ed.
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U2A
Product Warranty 3 Year Limited Warranty
Downloads

OR1000PFCRT2U

430 KB

OR1000PFCRT2U

1.05 MB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.3

174.9 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.3

154.8 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.3

1.8 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.3

1.92 GB
174.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.3

155.1 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.3

181.2 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.3

161.4 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.3

178.5 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.3

158.7 MB
Support
Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1000PFCRM1U 1000 VA600 WRackmountSine Wave6 - NEMA 5-15R $599.95
 CP1500PFCRM1U 1500 VA900 WRackmountSine Wave6 - NEMA 5-15R $699.95
 CP500PFCRM1U 500 VA300 WRackmountSine Wave6 - NEMA 5-15R $269.95
 CP700PFCRM1U 700 VA400 WRackmountSine Wave6 - NEMA 5-15R $399.95
 CP1500PFCLCD 1500 VA1000 WMini-TowerSine Wave12 - NEMA 5-15R $249.95
 OR2200PFCRT2U 2000 VA1540 WRack / TowerSine Wave2 - NEMA 5-20R,6 - NEMA 5-15R $729.95
 CP1000PFCLCD 1000 VA600 WMini-TowerSine Wave10 - NEMA 5-15R $179.95
 CP850PFCLCD 850 VA510 WMini-TowerSine Wave10 - NEMA 5-15R $169.95
 OR1500PFCRT2U 1500 VA1050 WRack / TowerSine Wave8 - NEMA 5-15R $645.95
 CP1350PFCLCD 1350 VA880 WMini-TowerSine Wave12 - NEMA 5-15R $229.95
 OR1500PFCLCD 1500 VA1050 WMini-TowerSine Wave8 - NEMA 5-15R $494.95
 OR1000PFCRT2U 1000 VA700 WRack / TowerSine Wave8 - NEMA 5-15R $569.95
 OR1000PFCLCD 1000 VA700 WMini-TowerSine Wave8 - NEMA 5-15R $384.95
 CP1500PFCRM2U 1500 VA1000 WRackmountSine Wave8 - NEMA 5-15R $379.95
Runtime