PFC Sinewave UPS Series

OR1000PFCLCD

$449.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1000 VA / 700 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 8 x NEMA 5-15R
  • Communication: USB, Serial
  • Management software: PowerPanel Business Edition
  • Warranty: 3 year
  • Connected Equipment Guarantee: $200,000
Overview

Product Overview

A mini-tower UPS with line interactive topology, the CyberPower PFC Sinewave OR1000PFCLCD provides power protection (using sine wave output) and surge protection for department servers, workgroup servers, network devices, telecom appliances, and high-end audio/video equipment requiring PFC power source compatibility. The OR1000PFCLCD uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The OR1000PFCLCD comes with a three-year warranty and a $200,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup

    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.

  • Surge Protection

    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.

  • Line Interactive Topology

    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.

  • Automatic Voltage Regulation (AVR)

    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.

  • Sine Wave Output

    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.

  • GreenPower UPS™ Bypass Design

    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.

  • EMI/RFI Filters

    Prevent electromagnetic and radio frequency interference to ensure clean power for connected equipment.

  • Multifunction LCD Panel

    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime.

  • Audible Alarms

    Identify when the unit is running on battery power, overloaded, or has a low battery.

  • Resettable Circuit Breaker

    Interrupts an electric current in a circuit when the current becomes too high.

  • Ultra Quiet Design

    Minimizes noise during operation for a quieter work environment.

  • Industrial-Grade Metal Housing

    Prolongs unit life with a rugged casing made of an impact-resistant material for maximum durability.

  • PowerPanel® Business Edition Software

    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.

  • Three-Year Warranty

    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.

  • Connected Equipment Guarantee

    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

Compatible Products
What's In The Box

UPS unit, User Manual, PowerPanel® Business Software CD, Serial cable, USB A+B type cable, Function Setup Guide

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable Yes
Replacement Battery Cartridge RB1290X2A
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 6 min
Runtime at Half Load 16 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Input Voltage Range 78 VAC – 142 VAC
Nominal Input Voltage 120 VAC
Plug Style Straight
Output
Automatic Voltage Regulation Single Boost
Single Buck
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 8
Outlets – Total 8
Output Power Factor 0.7
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
Under/Over-Voltage Correction +18%
-18%
VA 1000 VA
Watts 700 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 1030 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Management Cable USB Cable
Serial Cable
Serial Port 1 Serial
Software (Free Download) PowerPanel® Business
Physical
Color Black
Form Factor Mini-Tower
Material of Construction Metal
Dimensions
Physical Dimensions – (WxHxD) (cm) 13.72 x 16.26 x 35.05 (cm)
Physical Dimensions – (WxHxD) (in) 5.4 x 6.4 x 13.8 (in)
Physical Dimensions – (WxHxD) (mm) 137 x 163 x 351 (mm)
Physical Weight (kg) 11.2
Physical Weight (lb) 24.7
Dimensions – Shipping
Shipping – Weight (kg) 8.5
Shipping – Weight (lb) 18.75
Shipping Dimensions – (WxHxD) (cm) 25.91 x 28.19 x 47.63 (cm)
Shipping Dimensions – (WxHxD) (in) 10.2 x 11.1 x 18.75 (in)
Shipping Dimensions – (WxHxD) (mm) 259.08 x 281.94 x 476.25 (mm)
Environmental
Operating Elevation 0 – 50000 ft (0 – 15239 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 9843 ft (0 – 3000 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778 4th Ed.
Warranty
CEG Amount $200000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U2A
Product Warranty 3 Year Limited Warranty
Downloads

OR1000PFCLCD Datasheet

283KB

OR1000PFCLCD Function Guide

359.3KB

OR1000PFCLCD User Manual

584.8KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.3

174.9 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.3

154.8 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.3

1.8 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.3

1.92 GB
174.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.3

155.1 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.3

181.2 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.3

161.4 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.3

178.5 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.3

158.7 MB
Support
Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1000PFCRM1U $659.95
 CP1500PFCRM1U $769.95
 CP500PFCRM1U $299.95
 CP700PFCRM1U $439.95
 CP1500PFCLCD $274.95
 OR2200PFCRT2U $799.95
 CP1000PFCLCD $199.95
 CP850PFCLCD $189.95
 OR1500PFCRT2U $719.95
 CP1350PFCLCD $254.95
 OR1500PFCLCD $539.95
 OR1000PFCRT2U $629.95
 OR1000PFCLCD $449.95
 CP1500PFCRM2U $399.95
Runtime