Smart App Online UPS

OL6KRTHD

$6,729.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 6000 VA / 6000 W
  • High Density: 2U Size
  • Power Factor (PF): 1
  • Topology: Double-conversion
  • Waveform: Sine Wave
  • Output: 200, 208, 220, 230, 240 VAC User Configurable ±2%
  • Plug type & cord: NEMA L6-30P Power Cord with Hardwire Option
  • Outlet types: 2 × NEMA L6-20R, 2 x NEMA L6-30R
  • Communication ports: USB, Serial, SNMP, EPO
  • Management software: PowerPanel® Business Edition
  • Energy saving: ECO Mode Efficiency >96%
  • Warranty: 3 year
Overview

Product Overview

The CyberPower Smart App Online OL6KRTHD high-density design offers more power in less space. In fact, it can be configured into 2U of rack space or as a tower, compared to 3U and 4U for similar competitive UPS models – giving you more room to grow. The OL6KRTHD features double-conversion topology for seamless power protection and a pre-installed RMCARD205.

For monitoring, this UPS offers a new state-of-the-art, multi-function, color matrix LCD screen that is simple to set up and easy to use. The color-coded alerts provide clear status of the UPS and the screen orientation rotates automatically when placed into a tower configuration.

The OL6KRTHD ensures maximum efficiency and capacity output with a Power Factor rating (PF) of 1. The energy-saving GreenPower UPS™ ECO Mode enables up to 96% efficiency while reducing power consumption and thermal dissipation. The variable 7-speed fan provides automatic thermal management, based on power load, to reduce noise.

The optional BP144VL2U01 Extended Battery Module (EBM) expands runtime and up to ten EBMs can be connected in a daisy-chain to the UPS for more backup power. Plus, it’s all backed by a three-year warranty (including batteries) and a $300,000 Connected Equipment Guarantee.

Product Features
  • Double-Conversion Topology
    Provides consistent, clean, and nearly perfect power, regardless of the condition of the incoming power. Never a need to switch to battery as DC power operates 100% of the time. Designed for high-end system components, corporate servers, lab equipment, and other sensitive electronic devices.
  • Sine Wave Output
    Keeps sensitive equipment with Active PFC working by preventing unnecessary shutdowns caused by gaps from simulated sine waves.
  • Full Matrix LCD Control Panel
    Auto-rotating, multi-function color LCD screen clearly shows status of UPS and power (green for normal, yellow for warning, and red for power failure and fault notices). LCD provides UPS status, controls, most recent event logs, and diagnostics.
  • Toolless Front Panel
    Tool-less front panel removal makes battery replacement easier.
  • Hot-Swappable Batteries
    Keeps equipment running by eliminating downtime during UPS power maintenance.
  • Extended Battery Module (EBM)
    Extends runtime by adding up to 10 EBMs.
  • Smart Battery Management (SBM)
    Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle chargingprocess.
  • Battery Equalization Technology
    Battery Equalization is an advanced charging process that maintains the
    voltages of the batteries at the same level to increase battery life.
  • Fast Charge Technology
    Allows UPS batteries to return to full capacity more rapidly by
    utilizing a built-in charger. Restores charge from 0-90% within four
    hours regardless of the number of EBMs.
  • PowerPanel® Business Software
    Provides tools for easy remote monitoring and managing of the UPS and automates shutdown of multiple devices when needed.
  • RMCARD205
    Enables remote management of up to 50 clients via a standard web browser, command line interface (CLI), or network management system (NMS) connection.
  • Hanging Rack Mount Rail
    Ensures easy installation and slides out safely with a safety catch.
  • Tamper-Proof Input Circuit Breaker
    Ensures power is turned off using a tool to eliminate the risk of accidental powering off when not desired during service or maintenance.
  • EMI/RFI Filters
    Prevents electromagnetic and radio frequency interference to ensure clean power for connected equipment.
  • Energy Star Certified & GreenPower UPS™ ECO Mode
    Improves UPS efficiency up to 96% reducing electrical and cooling costs.
  • Upgradeable UPS Firmware
    Keeps equipment running by eliminating downtime during UPS power maintenance.
  • Multiple Language Options
    The LCD Control Panel can be configured in English, Spanish, French, and German for ease of use.
  • Critical & Non-Critical Load Banks
    Maximizes the output of the UPS by scheduling non-critical loads to shut off allowing additional runtime for critical load outlets.
  • Emergency Power Off (EPO)
    Allows the UPS to be shut off in the event of an emergency, when the EPO port is connected to an EPO switch.
  • Generator Compatible
    Ensures a stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power.
  • Converter Mode
    Provides the flexibility to set the output frequency, regardless of the input frequency, to match connected equipment by selecting 50Hz or 60Hz output on the LCD control panel.
  • USB & Serial Connectivity
    Enables full integration with built-in power management and auto shutdown features on Windows, Linux, and VMware systems through a HID-compliant USB port and Serial port.
  • Audible Alarms
    Identifies when the UPS is running on battery power, overloaded, or has a low battery.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Gives you peace of mind knowing we will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    Affirms we will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, Installation and Operation Manual, Quick Start Guide, Registration Warranty Card, PowerPanel® Management Software Download Card, Input terminal block cover & NEMA L6-30P Power Cord, Rackmount Left Rail, Rackmount Right Rail, Left Hanging Bracket, Right hanging bracket, Serial Interface Cable (RS-232), USB Communication Cable, (2) Rackmount Ears, (8) M5 x 7L Flat head screws, (12) M5 x 12L Pan head screws, (6) M5 x 6L Pan head screws, (8) Plastic Washers, (18) Screw Hole Dust Covers, (12) Rubber Pads, (2) Stands, Input Bottom Cover, Screwdriver

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving ECO Mode Efficiency >96%
Energy Star Certified Yes
UPS Topology Online Double Conversion
Battery
Battery Equalization Technology Yes
Battery Quantity 12
Battery Size 12 V / 5.7 Ah
Battery Type Sealed Lead-Acid Battery
Extended Battery Module BP144VL2U01
Field-serviceable Battery Replaceable by qualified technician
Hot Swappable Yes
Replacement Battery Cartridge (1) RB1260X12
RB1260X12
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 2.4 min
Runtime at Half Load 6.2 min
Smart Battery Management (SBM) Mode Yes
Typical Recharge Time 4 Hours (0% to 90% charged)
User Replaceable Battery No
Input
Backfeed Protection Yes
Circuit Breaker 50 A
Cold Start Yes
Cord Length 10 ft (3.0 m)
Input Frequency Range 40 Hz – 70 Hz
Input Plug Type Hardwire Terminal (NEMA L6-30P power cord included)
NEMA L6-30P
Input Power Factor 0.99
Input Voltage Range 120 VAC – 139 VAC for 0–25% Load
140 VAC – 159 VAC for 0-50% Load
160 VAC – 179 VAC for 0–75% Load
180 VAC – 280 VAC for 0–100% Load
Nominal Input Voltage 200 – 240 VAC
Output
Bypass Internal Bypass (Automatic and Manual)
Crest Factor 3:1
ECO Mode Voltage Regulation ±10%, ±15% (configurable)
Harmonic Distortion < 3% at Linear Load
< 5% at Non-Linear Load
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 0.25Hz (auto-sensing or configurable)
On Battery Voltage 200/208/220/230/240 VAC ± 2% (configurable)
On Battery Waveform Sine Wave
Outlet Type 2 – NEMA L6-20R
2 – NEMA L6-30R
Outlets – Total 4
Output Power Factor 1
Short Circuit Protection UPS Output Cut off Immediately
Input Fuse / Circuit Breaker Protection
Typical Transfer Time 0 ms
USB Charge Port No
VA 6000 VA
VA by Input Type 6,000 (6 kVA) →w/ Hardwire Terminal
5,400 (5.4 kVA) – 240VAC →w/ Power cord
5,400 (5.4 kVA) – 230VAC →w/ Power cord
5,100 (5.1 kVA) – 220VAC →w/ Power cord
4,850 (4.85 kVA) – 208VAC →w/ Power cord
4,500 (4.5 kVA) – 200VAC →w/ Power cord
Watts 6000 W
Watts by Input Type 6,000 (6 kW) →w/ Hardwire Terminal
5,400 (5.4 kW) – 240VAC →w/ Power cord
5,400 (5.4 kW) – 230VAC →w/ Power cord
5,100 (5.1 kW) – 220VAC →w/ Power cord
4,850 (4.85 kW) – 208VAC →w/ Power cord
4,500 (4.5 kW) – 200VAC →w/ Power cord
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 2430 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
UPS Fault
Dry Contacts No
Emergency Power Off (EPO) Port Yes
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On (White)
Management Cable USB Cable
Removable LCD Control Panel Option No
Rotatable LCD Control Panel Option Yes
SNMP / HTTP Remote Monitoring Yes – RMCARD205 pre-installed
Serial Port 1 Serial
Software (Free Download) PowerPanel® Business
Physical
Chassis Color Unpainted
Form Factor Rack / Tower
Front Panel Color Black
Material of Construction Metal
Mounting Hardware Yes
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.18 x 8.64 x 71.88 (cm)
Physical Dimensions – (WxHxD) (in) 17 x 3.4 x 28.3 (in)
Physical Dimensions – (WxHxD) (mm) 432 x 86 x 719 (mm)
Physical Weight (kg) 41.91
Physical Weight (lb) 92.4
Dimensions – Shipping
Shipping – Weight (kg) 52.12
Shipping – Weight (lb) 114.9
Shipping Dimensions – (WxHxD) (cm) 59.94 x 33.53 x 109.98 (cm)
Shipping Dimensions – (WxHxD) (in) 23.6 x 13.2 x 43.3 (in)
Shipping Dimensions – (WxHxD) (mm) 599.44 x 335.28 x 1099.82 (mm)
Environmental
Audible noise at 1m from surface of unit 43 dBA to 66 dBA (0% to 100% load)
Online Thermal Dissipation 1613 BTU/hr
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778 5th Ed.
CSA C22.2 No.107.3-05
FCC Part 15 Class A
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U20A
Product Warranty 3 Year Limited Warranty
Downloads

OL6KRTHD

468 KB
2.605 MB

OL6KRTHD

6.842 MB
67 KB
1.1M

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.3

181.2 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.3

161.4 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.3

178.5 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.3

158.7 MB
174.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.3

155.1 MB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.3

174.9 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.3

154.8 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.3

1.8 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.3

1.92 GB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 OL10KRTHD 10000 VA10000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $9,999.95
 OL5KRTHDL 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $7,800.00
 OL6KRTHDL 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $8,500.00
 OL8KRTHD 8000 VA8000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $8,599.95
 OL1500RTXL2UN 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,659.00
 OL1500RTXL2U 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,409.00
 OL2200RTXL2U 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $1,959.00
 OL3000RTXL2UN 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,879.00
 OL2200RTXL2UN 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $2,219.00
 OL3000RTXL2U 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,619.00
 OL5KRTHD 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $5,549.00
 OL6KRTHD 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $6,729.00
 OL1000RTXL2U 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,039.00
 OL1000RTXL2UN 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,339.00
 OL3000RTXL2UHVN 3000 VA2700 WRack / TowerSine Wave2 - NEMA L6-20R,1 - NEMA L6-30R $3,059.00
 OL6KRT 6000 VA5400 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $5,039.00
 OL8KRT 8000 VA8000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $6,759.00
 OL10KRT 10000 VA10000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $8,169.00
 OL6KSTF 6000 VA6000 WRack / Tower6 - NEMA 5-20R,1 - Hardwire Terminal Block $1,449.00
 OL10KSTF Rack / Tower6 - NEMA 5-20R,1 - Hardwire Terminal Block $1,759.00
 OL5KSTF 5000 VA5000 WRackmount12 - NEMA 5-20R $1,089.00
 OL8K10KRT3UTF $1,759.00
Runtime
Videos