Smart App Online UPS Series

OL3000RTXL2UHV

DISCONTINUED
  • Capacity: 3000 VA / 2700 W
  • Power Factor (PF): 0.9
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 200, 208, 220, 230, 240 V ±2% (configurable)
  • Plug type & cord: NEMA L6-20P, 10 ft. cord
  • Outlet types: 2 × NEMA L6-20R, 1 × NEMA L6-30R
  • Monitoring & Management: USB, Serial, Network, Relay, EPO
  • Data line surge protection: Telephone, Network
  • Management software: PowerPanel® Business Edition
  • Warranty: 3 year
Overview

Product Overview

A rack/tower UPS with double conversion topology, the CyberPower Smart App Online OL3000RTXL2UHV provides sine wave output to mission-critical applications and equipment requiring seamless power protection. This model comes with an extendable LCD control panel, Smart Battery Management charging technology, and energy-saving GreenPower UPS™ ECO Mode. The OL3000RTXL2HV offers generator compatibility and delivers clean AC power with zero transfer time. This model can use the BP72V60ART2U Extended Battery Module for expanded runtime and faster restoration of full backup power with Fast Charge Technology. The OL3000RTXL2UHV comes with a three year warranty (including batteries) and a $400,000 Connected Equipment Guarantee.

Product Features

  • Data Line Surge Protection
    Data line surge protection prevents power surges that travel through telephone and Ethernet lines causing damage to electronics.
  • Double-Conversion Topology
    Provides consistent, clean, and nearly perfect power, regardless of the condition of incoming power. Systems with this technology operate on isolated DC power 100% of the time and have a zero transfer time because they never need to switch to battery. Double-conversion UPS systems are designed for high-end system components, corporate servers, lab equipment, and other sensitive electronic devices.
  • Sine Wave Output
    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
  • LCD Control Panel
    Displays UPS status data and configures operating settings from up to 10 ft. away (DB26 cable not included). The LCD control panel displays and allows configuration of IP address settings when an RMCARD205 is installed.
  • Upgradeable UPS firmware
    The UPS firmware that manages the unit’s features and functions is field upgradeable. UPS firmware upgrades require an RMCARD205 to be installed in the UPS and are done via the web management interface. (RMCARD205 must have firmware version 1.10 or above AND UPS firmware must be Sv3A00 or above)
  • Extended Battery Module (EBM)
    Extend runtime by adding EBMs. This UPS accepts up to 10 plug-and-play modules.
  • Fast Charge Technology
    Allows UPS batteries to return to 100% capacity more rapidly by utilizing a built-in charger inside each EBM. Restores a complete charge within 4 hours regardless of the number of EBMs.
  • Smart Battery Management (SBM)
    Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process. Charger will also regulate charging voltage to compensate for ambient temperature. It will reduce the charging voltage at higher temperature and vice versa.
  • GreenPower UPS™ ECO Mode
    Improves UPS efficiency up to 97%; saves on electrical and cooling costs.
  • Hot-Swappable Batteries
    Eliminate downtime related to battery maintenance to provide continuous power availability.
  • Critical & Non-Critical Loads
    The UPS has two banks of outlets which can be configured so that the non-critical loads shut off after a set timeframe to provide additional runtime for the critical load outlet. Users can prioritize their equipment runtimes to maximize the output of the UPS to meet their power requirements.
  • Emergency Power Off (EPO)
    Allows the UPS to be shut off in the event of an emergency, when the EPO port is connected to an EPO switch.
  • Generator Compatible
    Provides stable sine wave output without switching to battery mode when running on generator input power.
  • Converter Mode
    Provides the flexibility to set the output frequency, regardless of the input frequency, to match connected equipment by selecting 50Hz or 60Hz output.
  • USB & Serial Connectivity
    Enables full integration with PowerPanel® Business Edition power management and auto shutdown software features on Windows, Linux, Mac, and virtualized systems through a HID-compliant USB port and serial port.
  • Data Line Protection
    Prevents power surges that travel through telephone and network cables from causing damage to electronics.
  • EMI/RFI Filters
    Prevent electromagnetic and radio frequency interference to ensure clean power for connected equipment.
  • Audible Alarms
    Identify when the UPS is running on battery power, is overloaded, has a fault, or has a low battery.
  • Resettable Circuit Breaker
    Interrupts an electric current in a circuit when the current becomes too high.
  • LED Status Lights
    Indicate Power On, Line Mode, Battery Mode, Bypass Mode, Fault, Replace Battery.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

Compatible Products
What's In The Box

UPS system, User Manual, Registration card, (2) Rackmount rails, (2) Rackmount ears, (2) Hanging brackets, Phone line, USB communication cable, Serial interface cable (RS-232),  (8)M5X7L black flat head screws, (12) M5X12L black pan head screws, (6) M5X6L silver pan head screws, (8) Plastic washers, (12) Screw hole dust covers, (12) Rubber pads, Software download card

PowerPanel Business software download available here.

WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All

General
UPS Topology Online Double Conversion
Energy Saving Yes, ECO Mode Efficiency >97%
Input
Voltage 200 – 240 VAC
Input Voltage Range 120 – 139 VAC for 0–60% load
140 – 159 VAC for 0–70% load
140 – 159 VAC for 0–70% load
180 – 189 VAC for 0–90% load
190 – 280 VAC for 0–100% load
Frequency Range 40 – 70 Hz
Input Power Factor 0.99
Cold Start Yes
Plug Type NEMA L6-20P
Cord Length (ft) 10
Cord Length (m) 3
Output
VA 3,000 VA
Watts 2,700 W
On Battery Voltage 200, 208, 220, 230, 240 V ±2% (configurable)
On Battery Frequency 50/60 Hz ± 0.25 Hz (auto-sensing or configurable)
On Battery Waveform Sine wave
Outlet Type NEMA L6-20R (2), NEMA L6-30R (1)
Outlets – Total 3
Rated Power Factor 0.9
Crest Factor 3:1
Harmonic Distortion THD < 3% at Linear Load, < 5% at Non-linear Load
ECO Mode Bypass Voltage Range ±10%, ±15% (Configurable)
Bypass Internal Bypass (Automatic and Manual)
Overload Protection Line Mode:
105% to 125% load for 1 min
126% to 150% load for 10 sec
Battery Mode:105% to 130% load for 10 sec
131% to 150% load for 2 sec
Transfer Time 0 ms
Battery
Runtime at Half Load 11 min
Runtime at Full Load 3.5 min
Battery Type Sealed lead acid
Battery Size 12V/9Ah
Battery Quantity 6
Hot Swappable Yes
Replaceable Yes
Replacement Battery Cartridge RB1290X6A
Replacement Battery Cartridge Quantity 1
Typical Recharge Time 4 h (0% to 90%)
Extended Battery Option BP72V60ART2U
Smart Battery Management (SMB) Mode Yes
Surge Protection & Filtering
Surge Protection 1335 Joules, per IEC 61000-4-5 Level 3
Phone RJ11 / Ethernet RJ45 1-In / 1-Out (combo)
EMI/RFI Filtration Yes
Management & Communications
LCD Control Panel Access 23 scrollable system metrics, 25 configuration settings, and an events log.
Rotatable LCD Control Panel Option Yes
Removable LCD Control Panel Option Yes – Requires a separate DB26 Cable
HID Compliant USB Port Yes
Serial Port Yes
EPO Port Yes
Dry Contacts Yes
Cables Included USB cable, Serial cable, Phone cable
LED Indicators Power On (white)
Line Mode (green)
Battery Mode (yellow)
Bypass Mode (yellow)
Fault (red)
Replace Battery (red)
Audible Alarms Battery Mode
Battery Low
Overload
UPS Fault
Software PowerPanel® Business Edition
Upgradeable UPS Firmware Yes, requires RMCARD2051
Expansion Slot Yes, optional RMCARD205 or RELAYIO500
Physical
Rack Size 2U
Form Factor Rack/Tower
Enclosure Construction Steel
Mounting Hardware Included
Dimensions – W×H×D (in.) 17 x 3.5 x 23.62
Dimensions – W×H×D (mm.) 433 x 88 x 600
Weight (lbs) 68.2
Weight (kg) 31
Shipping Dimensions – W×H×D (in.) 23.23 x 9.45 x 35.04
Shipping Dimensions – W×H×D (mm.) 590 x 240 x 890
Shipping Weight (lbs) 86.9
Shipping Weight (kg) 39.4
Environmental
Operating Temperature 32 – 104 °F (0 – 40 °C)
Operating Relative Humidity 0 – 90% (non-condensing)
Operating Elevation 0 – 10,000 ft (0 – 3,000 m)
Storage Temperature -4°F to 113 °F (-20°C to 45 °C)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Elevation 0 – 50,000 ft (0 – 15,000 m)
Online Thermal Dissipation 845 BTU/h
ECO Mode Thermal Dissipation (100% Load) 265 BTU/h
Audible noise at 1 m from surface of unit 38 dBA to 55 dBA (0% to 100% load)
Certifications
Safety UL 1778
CSA C22.2 NO.107.3-05
FCC DoC Class A
Environmental ROHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $400,000

1RMCARD205 must have firmware version 1.10 or above AND UPS firmware must be Sv3A00 or above.

Feature Focus
Battery Technology

Fast Charge Technology and Smart Battery Management (SBM) prolong the capacity and life of a UPS battery. This provides greater efficiency and fewer battery replacements.

Fast Charge Technology enables the backup power supply to more quickly return to full capacity (100%) because each Extended Battery Module attached to the UPS uses its own charger. Typical systems share only a single charger for all attached battery modules, which increases the time required to fully restore backup power.

Smart Battery Management (SBM) charges a UPS battery in three phases, extending its functional life. SBM also reduces the heat produced by a UPS battery and reduces battery deterioration.


Extendable LCD Control Panel

Often a UPS is installed in a hard-to-reach area, such as a crowded IT closet, the bottom of a rack, or on the floor. A removable LCD control panel allows for easy access and can be placed up to ten feet away from the UPS when connected by a DB26 cable (sold separately). With an RMCARD205 installed, the LCD control panel will display and allow configuration of IP address settings.

Menu Functions

UPS Status displays vital information about the UPS. There are variable status types, including input and output voltage, battery information, runtime estimates, load data, and more.

LCD Settings Configuration offers customization of the UPS with multiple specific operation parameters including output voltage, sync frequency, alarm settings, and more.

Event Log allows for recording of UPS events with or without PowerPanel® Business Edition management software.

Multi-Language (select models) provides options to display text in English, Spanish, French, or German.

Disable Audible Alarms turns off audible alarms, as needed.

Manual Battery Test enables the user to run a UPS system test to ensure proper operation.


Higher Capacity UPS for Longer Runtimes

To determine the size of the UPS that you need, identify the total power load (measure in VA/Watts) of the connected equipment, along with the amount of runtime required (in minutes). Also, think about any equipment that might be connected to the UPS in the future, which could affect the calculations for load and runtime.

Estimating expected UPS runtimes can be challenging, particularly when the consistency of the utility power is not well known. Selecting a UPS with a load capacity 30-35% above the required power load offers the advantage of longer runtimes. This can lower the risk of overloading the UPS and causing an unnecessary UPS shutdown.

Although the initial outlay of a UPS increases with its size because of the higher capacity required for components, long-term operating costs typically decrease. When a UPS operates below maximum capacity, it reduces the stress on components. Sizing a UPS to run loads significantly lower than its capacity also increases spare capacity for future growth, along with extending runtimes.


Efficient Remote Management

The Smart App Sinewave and Online Series offers full-featured network UPS management capabilities with the PowerPanel® Business Edition software and an optional SNMP network management card. These remote management tools enable centralized power management, monitoring, control, and configuration. They also provide for safe shutdown of connected servers, workstations, and other devices via a standard Web browser or network management system (NMS).

Safe Shutdown

The PowerPanel® Business Edition software, included with every Smart App Sinewave and Online UPS, enables an administrator to remotely manage each aspect of the UPS and facilitate the orderly automatic shutdown of connected equipment in the event of an extended power outage. This software also provides comprehensive network power management for corporate servers and critical workstations supported by the UPS, such as application/operating system shutdown, event logging, reporting, alerts and notifications.

Programmable Outlet Control

Smart App Sinewave and Online UPS systems allow programming of critical outlets and non-critical outlets, giving administrators the ability to prioritize outlets and increase battery backup runtimes for the most critical equipment during extended power outages. Programmable outlet control also gives an administrator the option to delay-start non-critical outlets, permitting the internal batteries to fully recharge more quickly. This feature is vital to data centers where seamless, uninterrupted equipment bootup is a necessity.


Sine Wave Power

In the U.S., utility companies provide power to households and offices by distributing single phase alternating current (AC) power at a frequency of 60 Hz. Electrical power can be graphically depicted as a sine wave whereby the electrical signal alternates from +120 volts to -120 volts at a rate of 60 times per second (60 Hz). To enable more efficient operation of large, heavy equipment, utility companies provide commercial and industrial locations with three phase AC power which consists of three overlapping sine waves offset by 120 degrees.

Although utility companies strive to distribute 100% sine wave power, many factors can introduce electrical noise into the AC power signal in the form of sine wave distortions and as voltage sags, surges, spikes, or other irregularities. Sine wave power is important for the optimal functioning of sensitive desktop computers and related peripheral equipment. Without sine wave power output, microprocessor-based equipment can become inoperative or sustain damage from power signal distortions.


Active Power Factor Correction Supplies for IT Equipment

During the past thirty years, people have become more aware of the amount of energy used by IT equipment and devices. For many years, desktop computers and workstations inefficiently consumed power, partly due to the design of the power supplies which transformed AC power (from the wall outlet) to DC power (used by computers). This voltage transformation was relatively inefficient as reflected in low power factor ratings.

In 1992, the U.S. Environmental Protection Agency (EPA), in collaboration with advocates in the IT industry, developed the ENERGY STAR® program to prompt the development of energy-efficient products. Today this program is recognized as an international standard.

To comply with ENERGY STAR standards, manufacturers of desktop and workstation computers incorporate Active Power Factor Correction (Active PFC) as part of the engineering designs, enabling energy efficiencies of 95% or higher. Computers with Active PFC power supplies require sine wave AC power, as supplied by utility companies, for trouble-free operation. For this reason, sine wave UPS systems have become the best choice for backup power.

Simulated or stepped sine wave power, provided by entry-level UPS systems, may be problematic or incompatible with Active PFC devices. Sine wave power varies continuously from positive to negative. Simulated sine wave power mimics a sine wave by using a squared-off approximation. Due to this approximation, simulated sine wave power momentarily creates a zero power gap. When power is interrupted, a computer with an Active PFC power supply may not recognize incoming simulated sine wave power due to the zero output present in the approximated wave. This could cause the system to unexpectedly shut down or sustain system component stress.


GreenPower UPS Technology: Eco Mode

GreenPower UPS™ Technology from CyberPower improves operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

ECO Mode is a form of bypass technology that can be switched on full time, set for noncritical times (such as nights and weekends), or switched off. This flexibility can help conserve power and save money.


Downloads

UPS Smart App Online

32.2 MB

OL3000RTXL2UHV

3.11 MB

OL3000RTXL2UHV

517 KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.3

174.9 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.3

154.8 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.3

1.8 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.3

1.92 GB
174.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.3

155.1 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.3

181.2 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.3

161.4 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.3

178.5 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.3

158.7 MB
Support
Can I use my UPS in conjunction with a generator?

CyberPower Smart App Online Series UPS systems include a Generator Mode setting specifically designed to work with generators. With varying loads, the frequency output from generators can be erratic. This erratic output can make it difficult for a UPS without a Generator Mode setting to recognize the input power, causing the UPS to function on battery power only. With Generator Mode, the UPS can automatically adjust to frequency fluctuations and maintain a full charge of the batteries.

LCD Control Panel
Enable Generator Mode from the LCD control panel.

See also Generator Compatible.

Why does my UPS will go into battery mode while connected to a generator?

 width=

Usually when a UPS is on battery power during generator operation it is because the generator is not putting out a stable AC frequency. The unit is designed to switch to battery if the input frequency is at a rate greater than 0.5 Hz per second in order to protect your connected equipment. This protection can’t be disabled as it would expose your equipment to potential damage from poor quality power. For more details regarding usage consult your user manual.

Applies to Generator Compatible UPS models. Smart App Online models include: OL1000RTXL2U, OL2200RTXL2U, OL3000RTXL2U, OL6000RT3U, OL1500RTXL2U, OL8000RT3U, OL10000RT3U, OL6000RT3UTF, OL8000RT3UTF, OL10000RT3UTF, OL8000RT3UPDU, OL6000RT3UPDU, OL10000RT3UPDU, OL6000RT3UPDUTF, OL6KRT3UHW, OL8000RT3UPDUTF, OL10000RT3UPDUTF, OL8KRT3UHW, OL10KRT3UHW, OL1500RTXL2UN, OL3000RTXL2UHV, OL6000RT3UTAA, OL10KRTHW, OL6KRT, OL6KRTF, OL8KRT, OL10KRT, OL8KRTF, OL10KRTF, OL1000RTXL2UN, OL2200RTXL2UN, OL3000RTXL2UHVN, OL3000RTXL2UN, OL6KRTMB, OL6KRTMBTF, OL6KRTHW, OL8KRTHW, OL8KRTMB, OL8KRTMBTF, OL10KRTMB, OL10KRTMBTF

See also Can I use my UPS in conjunction with a generator? Read additional FAQ: https://www.cyberpowersystems.com/faqs/can-i-use-my-ups-in-conjunction-with-a-generator/

Need to know your UPS RUNTIME?  Use our Runtime Tool!  Search up to 4 at a time based on wattage.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 OL10KRTHD 10000 VA10000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $9,999.95
 OL5KRTHDL 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $7,800.00
 OL6KRTHDL 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $8,500.00
 OL8KRTHD 8000 VA8000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $8,599.95
 OL1500RTXL2UN 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,659.00
 OL1500RTXL2U 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,409.00
 OL2200RTXL2U 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $1,959.00
 OL3000RTXL2UN 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,879.00
 OL2200RTXL2UN 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $2,219.00
 OL3000RTXL2U 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,619.00
 OL5KRTHD 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $5,549.00
 OL6KRTHD 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $6,729.00
 OL1000RTXL2U 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,039.00
 OL1000RTXL2UN 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,339.00
 OL3000RTXL2UHVN 3000 VA2700 WRack / TowerSine Wave2 - NEMA L6-20R,1 - NEMA L6-30R $3,059.00
 OL6KRT 6000 VA5400 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $5,039.00
 OL8KRT 8000 VA8000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $6,759.00
 OL10KRT 10000 VA10000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $8,169.00
 OL6KSTF 6000 VA6000 WRack / Tower6 - NEMA 5-20R,1 - Hardwire Terminal Block $1,449.00
 OL10KSTF Rack / Tower6 - NEMA 5-20R,1 - Hardwire Terminal Block $1,759.00
 OL5KSTF 5000 VA5000 WRackmount12 - NEMA 5-20R $1,089.00
 OL8K10KRT3UTF $1,759.00
Runtime