Smart App Online UPS Series

OL2200RTXL2U

$1,959.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 2200 VA / 1800 W
  • Power Factor (PF): 0.82
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 100, 110, 115, 120, 125 V ±2% (configurable)
  • Plug type & cord: NEMA 5-20P, 10 ft. cord
  • Outlet types: 6 × NEMA 5-20R, 1 × L5-20R
  • Monitoring & Management: USB, Serial, Network, Relay, EPO
  • Data line surge protection: Telephone, Network
  • Management software: PowerPanel® Business Edition
  • Warranty: 3 year
Overview

Product Overview

Prevent business interruptions and safeguard mission-critical enterprise network equipment.

The CyberPower OL2200RTXL2U is a rack/tower UPS with double conversion topology. It provides sine wave output to critical applications and equipment that require seamless power correction. The Extended Battery Module (EBM) expands runtime, and Fast Charge Technology restores full backup power faster. This model comes with an extendable LCD control panel, Smart Battery Management charging technology, and energy-saving GreenPower UPS™ ECO Mode.

The OL2200RTXL2U offers generator compatibility and delivers clean AC power with zero transfer time. Its sine wave output keeps sensitive equipment working by preventing unnecessary shutdowns that can occur with simulated sine wave output.

With a $400,000 lifetime connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to high quality.

Product Features
  • Double-Conversion Topology
    Provides consistent, clean, and nearly perfect power, regardless of the condition of the incoming power. With the conversion to DC power, the UPS has a zero millisecond transfer time to battery power when utility power is lost. Designed for high-end system components, corporate servers, lab equipment, and other sensitive electronic devices.
  • Sine Wave Output
    Keeps sensitive equipment with Active PFC working by preventing unnecessary shutdowns caused by gaps from simulated sine waves.
  • PowerPanel® Business Edition Software
    Provides tools for easy remote monitoring and managing of the UPS and automates shutdown of multiple devices when needed.
  • RMCARD205 Option
    The optional RMCARD205 allows remote management and configuration of the UPS via a standard web browser, command line interface (CLI), or network management system (NMS).
  • LCD Control Panel
    Displays UPS status data and configures operating settings from up to 10 ft. away (DB26 cable not included). The LCD control panel displays and allows configuration of IP address settings when an RMCARD205 is installed.
  • Extended Battery Module (EBM)
    Extends runtime by adding up to 10 EBMs.
  • Fast Charge Technology
    Allows UPS batteries to return to full capacity more rapidly by utilizing a built-in charger. Restores charge within from 0-90% within 4 hours regardless of the number of EBMs.
  • Smart Battery Management (SBM)
    Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process.
  • GreenPower UPS™ ECO Mode
    Improves UPS efficiency up to 95%; saves on electrical and cooling costs.
  • Hot-Swappable Batteries
    Keep equipment running by eliminating downtime during UPS battery replacement.
  • Upgradeable UPS firmwareThe UPS firmware that manages the unit’s features and functions is field upgradeable. UPS firmware upgrades require the optional RMCARD205 to be installed in the UPS and are done via the web management interface.
  • Critical & Non-Critical Loads
    Maximize the output of the UPS by setting non-critical loads to shut off allowing additional runtime for critical load outlets.
  • Emergency Power Off (EPO)
    Allows the UPS to be shut off in the event of an emergency, when the EPO port is connected to an EPO switch.
  • Generator Compatible
    Provides stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power.
  • Converter Mode
    Provides the flexibility to set the output frequency, regardless of the input frequency, to match connected equipment by selecting 50Hz or 60Hz output on the LCD control panel.
  • USB & Serial Connectivity
    Enables full integration with built-in power management and auto shutdown features on Windows, Linux, and VMware systems through a HID-compliant USB port and Serial port.
  • EMI/RFI Filters
    Prevent electromagnetic and radio frequency interference to ensure clean power for connected equipment.
  • Data Line Surge Protection
    Prevents power surges that travel through telephone and Ethernet lines from causing damage to your equipment
  • Audible Alarms
    Identify when the model is running on battery power, overloaded, or has a low battery.
  • Resettable Circuit Breaker
    Interrupts an electric current in a circuit when the current becomes too high.
  • LED Status Lights
    Indicate Power On, Line Mode, Battery Mode, Bypass Mode, Fault, Replace Battery.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Gives you peace of mind knowing we will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    Affirms we will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving ECO Mode Efficiency >95%
UPS Topology Online Double Conversion
Battery
Battery Quantity 6
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Extended Battery Module BP72V60ART2U
Hot Swappable Yes
Replacement Battery Cartridge RB1290X6A
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 8 min
Runtime at Half Load 21 min
Smart Battery Management (SBM) Mode Yes
Typical Recharge Time 4 Hours (0% to 90% charged)
Input
Circuit Breaker 30 A
Cold Start Yes
Cord Length 10 ft (3.0 m)
Input Frequency Range 40 Hz – 70 Hz
Input Plug Type NEMA 5-20P
Input Power Factor 0.99
Input Voltage Range 60 VAC – 69 VAC for 0–60% Load
70 VAC – 79 VAC for 0–70% Load
80 VAC – 89 VAC for 0–80% Load
90 VAC – 95 VAC for 0–90% Load
96 VAC – 150 VAC for 0–100% Load
Nominal Input Voltage 100 – 125 VAC
Output
Bypass Internal Bypass (Automatic and Manual)
Crest Factor 3:1
ECO Mode Voltage Regulation ±10%, ±15% (Configurable)
Harmonic Distortion < 3% at Linear Load
< 5% at Non-Linear Load
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 0.25Hz (auto-sensing or configurable)
On Battery Voltage 100/110/115/120/125 VAC ± 2% (configurable)
On Battery Waveform Sine Wave
Outlet Type 6 – NEMA 5-20R
1 – NEMA L5-20R
Outlets – Total 7
Output Power Factor 0.8
Overload Protection Line Mode: 105% ~ 125% Load – 1 min
Line Mode: 126% ~ 150% Load – 10 sec
Battery Mode: 105% ~ 130% Load – 10 sec
Battery Mode: 131% – 150% Load – 2 sec
Short Circuit Protection UPS Output Cut Off Immediately or Input Fuse / Circuit Breaker Protection
Typical Transfer Time 0 ms
USB Charge Port No
VA 2200 VA
VA by Input Type 2,200 (2.2 kVA) at 120, 125 V input
1,980 (2.0 kVA) at 115, 110 V input
1,760 (1.8 kVA) at 100 V input
Watts 1800 W
Watts by Input Type 1,800 (1.8 kW) at 120, 125 V input
1,620 (1.6 kW) at 115, 110 V input
1,440 (1.4 kW) at 100 V input
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 1335 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
UPS Fault
Dry Contacts Yes
Emergency Power Off (EPO) Port Yes
Expansion Slot Yes – with optional RMCARD205 or RELAYIO500
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On (White)
Line Mode (Green)
Battery Mode (Yellow)
Bypass Mode (Yellow)
Fault (Red)
Replace Battery (Red)
Management Cable USB Cable
Removable LCD Control Panel Option Yes – Requires DB26 cable (not included)
Rotatable LCD Control Panel Option Yes
Serial Port 1 Serial
Software (Free Download) PowerPanel® Business
Upgradeable firmware Yes
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Mounting Hardware Yes
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.18 x 8.89 x 59.99 (cm)
Physical Dimensions – (WxHxD) (in) 17 x 3.5 x 23.62 (in)
Physical Dimensions – (WxHxD) (mm) 432 x 89 x 600 (mm)
Physical Weight (kg) 30.93
Physical Weight (lb) 68.2
Dimensions – Shipping
Shipping – Weight (kg) 38.77
Shipping – Weight (lb) 85.47
Shipping Dimensions – (WxHxD) (cm) 57.15 x 24.13 x 87.63 (cm)
Shipping Dimensions – (WxHxD) (in) 22.5 x 9.5 x 34.5 (in)
Shipping Dimensions – (WxHxD) (mm) 571.5 x 241.3 x 876.3 (mm)
Environmental
ECO Mode Thermal Dissipation 249 BTU/hr
Online Thermal Dissipation 541 BTU/hr
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
CSA C22.2 No.107.3
FCC Part 15 Class A
Warranty
CEG Amount $400000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U4B
Product Warranty 3 Year Limited Warranty
Feature Focus
Battery Technology

Fast Charge Technology and Smart Battery Management (SBM) prolong the capacity and life of a UPS battery. This provides greater efficiency and fewer battery replacements.

Fast Charge Technology enables the backup power supply to more quickly return to full capacity (100%) because each Extended Battery Module attached to the UPS uses its own charger. Typical systems share only a single charger for all attached battery modules, which increases the time required to fully restore backup power.

Smart Battery Management (SBM) charges a UPS battery in three phases, extending its functional life. SBM also reduces the heat produced by a UPS battery and reduces battery deterioration.


Extendable LCD Control Panel

Often a UPS is installed in a hard-to-reach area, such as a crowded IT closet, the bottom of a rack, or on the floor. A removable LCD control panel allows for easy access and can be placed up to ten feet away from the UPS when connected by a DB26 cable (sold separately). With an RMCARD205 installed, the LCD control panel will display and allow configuration of IP address settings.

Menu Functions

UPS Status displays vital information about the UPS. There are variable status types, including input and output voltage, battery information, runtime estimates, load data, and more.

LCD Settings Configuration offers customization of the UPS with multiple specific operation parameters including output voltage, sync frequency, alarm settings, and more.

Event Log allows for recording of UPS events with or without PowerPanel® Business Edition management software.

Multi-Language (select models) provides options to display text in English, Spanish, French, or German.

Disable Audible Alarms turns off audible alarms, as needed.

Manual Battery Test enables the user to run a UPS system test to ensure proper operation.


Higher Capacity UPS for Longer Runtimes

To determine the size of the UPS that you need, identify the total power load (measure in VA/Watts) of the connected equipment, along with the amount of runtime required (in minutes). Also, think about any equipment that might be connected to the UPS in the future, which could affect the calculations for load and runtime.

Estimating expected UPS runtimes can be challenging, particularly when the consistency of the utility power is not well known. Selecting a UPS with a load capacity 30-35% above the required power load offers the advantage of longer runtimes. This can lower the risk of overloading the UPS and causing an unnecessary UPS shutdown.

Although the initial outlay of a UPS increases with its size because of the higher capacity required for components, long-term operating costs typically decrease. When a UPS operates below maximum capacity, it reduces the stress on components. Sizing a UPS to run loads significantly lower than its capacity also increases spare capacity for future growth, along with extending runtimes.


Efficient Remote Management

The Smart App Sinewave and Online Series offers full-featured network UPS management capabilities with the PowerPanel® Business Edition software and an optional SNMP network management card. These remote management tools enable centralized power management, monitoring, control, and configuration. They also provide for safe shutdown of connected servers, workstations, and other devices via a standard Web browser or network management system (NMS).

Safe Shutdown

The PowerPanel® Business Edition software, included with every Smart App Sinewave and Online UPS, enables an administrator to remotely manage each aspect of the UPS and facilitate the orderly automatic shutdown of connected equipment in the event of an extended power outage. This software also provides comprehensive network power management for corporate servers and critical workstations supported by the UPS, such as application/operating system shutdown, event logging, reporting, alerts and notifications.

Programmable Outlet Control

Smart App Sinewave and Online UPS systems allow programming of critical outlets and non-critical outlets, giving administrators the ability to prioritize outlets and increase battery backup runtimes for the most critical equipment during extended power outages. Programmable outlet control also gives an administrator the option to delay-start non-critical outlets, permitting the internal batteries to fully recharge more quickly. This feature is vital to data centers where seamless, uninterrupted equipment bootup is a necessity.


GreenPower UPS Technology: Eco Mode

GreenPower UPS™ Technology from CyberPower improves operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

ECO Mode is a form of bypass technology that can be switched on full time, set for noncritical times (such as nights and weekends), or switched off. This flexibility can help conserve power and save money.


Downloads

OL2200RTXL2U

641 KB

OL2200RTXL2U

2.459 MB

OL2200RTXL2U

1.239 MB
63 KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.3

174.9 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.3

154.8 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.3

1.8 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.3

1.92 GB
174.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.3

155.1 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.3

181.2 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.3

161.4 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.3

178.5 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.3

158.7 MB
Support
Can I use my UPS in conjunction with a generator?

CyberPower Smart App Online Series UPS systems include a Generator Mode setting specifically designed to work with generators. With varying loads, the frequency output from generators can be erratic. This erratic output can make it difficult for a UPS without a Generator Mode setting to recognize the input power, causing the UPS to function on battery power only. With Generator Mode, the UPS can automatically adjust to frequency fluctuations and maintain a full charge of the batteries.

LCD Control Panel
Enable Generator Mode from the LCD control panel.

See also Generator Compatible.

Why does my UPS will go into battery mode while connected to a generator?

 width=

Usually when a UPS is on battery power during generator operation it is because the generator is not putting out a stable AC frequency. The unit is designed to switch to battery if the input frequency is at a rate greater than 0.5 Hz per second in order to protect your connected equipment. This protection can’t be disabled as it would expose your equipment to potential damage from poor quality power. For more details regarding usage consult your user manual.

Applies to Generator Compatible UPS models. Smart App Online models include: OL1000RTXL2U, OL2200RTXL2U, OL3000RTXL2U, OL6000RT3U, OL1500RTXL2U, OL8000RT3U, OL10000RT3U, OL6000RT3UTF, OL8000RT3UTF, OL10000RT3UTF, OL8000RT3UPDU, OL6000RT3UPDU, OL10000RT3UPDU, OL6000RT3UPDUTF, OL6KRT3UHW, OL8000RT3UPDUTF, OL10000RT3UPDUTF, OL8KRT3UHW, OL10KRT3UHW, OL1500RTXL2UN, OL3000RTXL2UHV, OL6000RT3UTAA, OL10KRTHW, OL6KRT, OL6KRTF, OL8KRT, OL10KRT, OL8KRTF, OL10KRTF, OL1000RTXL2UN, OL2200RTXL2UN, OL3000RTXL2UHVN, OL3000RTXL2UN, OL6KRTMB, OL6KRTMBTF, OL6KRTHW, OL8KRTHW, OL8KRTMB, OL8KRTMBTF, OL10KRTMB, OL10KRTMBTF

See also Can I use my UPS in conjunction with a generator? Read additional FAQ: https://www.cyberpowersystems.com/faqs/can-i-use-my-ups-in-conjunction-with-a-generator/

Need to know your UPS RUNTIME?  Use our Runtime Tool!  Search up to 4 at a time based on wattage.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 OL10KRTHD 10000 VA10000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $9,999.95
 OL5KRTHDL 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $7,800.00
 OL6KRTHDL 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $8,500.00
 OL8KRTHD 8000 VA8000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $8,599.95
 OL1500RTXL2UN 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,659.00
 OL1500RTXL2U 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,409.00
 OL2200RTXL2U 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $1,959.00
 OL3000RTXL2UN 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,879.00
 OL2200RTXL2UN 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $2,219.00
 OL3000RTXL2U 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,619.00
 OL5KRTHD 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $5,549.00
 OL6KRTHD 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $6,729.00
 OL1000RTXL2U 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,039.00
 OL1000RTXL2UN 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,339.00
 OL3000RTXL2UHVN 3000 VA2700 WRack / TowerSine Wave2 - NEMA L6-20R,1 - NEMA L6-30R $3,059.00
 OL6KRT 6000 VA5400 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $5,039.00
 OL8KRT 8000 VA8000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $6,759.00
 OL10KRT 10000 VA10000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $8,169.00
 OL6KSTF 6000 VA6000 WRack / Tower6 - NEMA 5-20R,1 - Hardwire Terminal Block $1,449.00
 OL10KSTF Rack / Tower6 - NEMA 5-20R,1 - Hardwire Terminal Block $1,759.00
 OL5KSTF 5000 VA5000 WRackmount12 - NEMA 5-20R $1,089.00
 OL8K10KRT3UTF $1,759.00
Runtime