Medical Grade UPS

M750L

$799.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 750VA / 600W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC
  • Plug type & cord: NEMA 5-15P-HG, 6 ft. cord
  • Outlet types: 6 × NEMA 5-15R-HG
  • Communication ports: USB
  • Management software: PowerPanel® Business Edition
  • Warranty: 3 year
  • Connected Equipment Guarantee: $400,000
Overview

Product Overview

The CyberPower M750L medical-grade UPS delivers clean, consistent backup power to sensitive medical equipment in hospitals and healthcare facilities. Designed for use in patient care vicinities, the M750L has been tested to meet all UL 60601-1 requirements, and includes hospital-grade plugs and outlets. The M750L also includes a built-in isolation transformer to minimize the current leakage and eliminate line noise, a tip-resistant mini-tower design, replaceable batteries, and a sealed, spray-resistant LCD panel.

The M750L medical-grade UPS is covered by a three-year warranty (including coverage of batteries) and a $400,000 Connected Equipment Guarantee.

NOTE: This UPS is not intended for use in critical care or life support applications.

Product Features
  • Battery Backup

    Provides power to cover shorter-outages and supplies power long enough for equipment to properly shut down when utility power fails for longer periods of time. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.

  • Surge Protection

    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.

  • Line Interactive Topology

    Exists when a UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.

  • Automatic Voltage Regulation (AVR)

    Provides clean, consistent AC power by automatically regulating low voltages and over voltages, within defined tolerances, when incoming utility power has minor fluctuations.

  • UL 60601-1 Tested

    Meets all UL 60601-1 requirements necessary for use in patient-care environments.

  • Hospital-Grade Plugs & Outlets

    Offer an added degree of safety and reliability to the input/output connections of hospital-grade equipment.

  • Isolation Transformer

    Minimizes the current leakage and cumulative shock potential of connected equipment to below 100μA (microamps) and helps to alleviate line noise.

  • Sealed LCD Screen

    Resists dirt, debris and spray, and can withstand repeated cleaning procedures common to patient-care environments.

  • Multifunction LCD Panel

    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime.

  • Ultra Quiet Design

    Minimizes noise during operation for a quieter patient environment.

  • Replaceable Batteries

    Can be quickly accessed and replaced by a qualified technician. Batteries are hot-swappable to eliminate unnecessary downtime.

  • PowerPanel® Business Edition Software

    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. See the Resources tab.

  • Three-Year Warranty

    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.

  • Connected Equipment Guarantee

    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

Compatible Products
What's In The Box

UPS System, User Manual, USB A+B Type Cable, Serial Cable

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
UPS Topology Line Interactive
Battery
Battery Quantity 3
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable Yes
Replacement Battery Cartridge RB1270X3A
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 12 min
Runtime at Half Load 30 min
Typical Recharge Time 8 Hours (0% to 90% charged)
User Replaceable Battery Yes
Input
Adjustable Voltage Range 88 – 150 VAC
Circuit Breaker 8 A
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P-HG
Input Voltage Range 90 VAC – 150 VAC
Maximum Input Current 10A (Derated to 8A)
Nominal Input Voltage 120 VAC
Output
Automatic Voltage Regulation Single Boost
Single Buck
On AC WaveForm Sine Wave
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 6 – 5-15R-HG
Outlets – Battery & Surge Protected 6
Outlets – Total 6
Output Power Factor 0.8
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time < 10 ms
USB Charge Port No
VA 750 VA
Watts 600 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 1445 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Management Cable USB Cable
Serial Port 1 Serial
Software (Free Download) PowerPanel® Business
Physical
Color White
Form Factor Mini-Tower
Form Factors Supported Horizontal Mount in Variety of Other Applications
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 17.02 x 22.1 x 43.18 (cm)
Physical Dimensions – (WxHxD) (in) 6.7 x 8.7 x 17 (in)
Physical Dimensions – (WxHxD) (mm) 170 x 221 x 432 (mm)
Physical Weight (kg) 23.95
Physical Weight (lb) 52.8
Dimensions – Shipping
Shipping – Weight (kg) 10.34
Shipping – Weight (lb) 22.8
Shipping Dimensions – (WxHxD) (cm) 31.6 x 35.99 x 57.91 (cm)
Shipping Dimensions – (WxHxD) (in) 12.44 x 14.17 x 22.8 (in)
Shipping Dimensions – (WxHxD) (mm) 315.98 x 359.92 x 579.12 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
Isolation
Leakage Current (Max Shock Potential) <100 µA
Output Isolation Transformer Hospital Grade Load Isolation Transformer
Warranty
CEG Amount $400000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U4A
Product Warranty 3 Year Limited Warranty
Downloads

M750L Datasheet

305.6KB

M750L User Manual

1.5MB

M750L Warranty Statement

51.4KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.3

174.9 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.3

154.8 MB
174.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.3

155.1 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.3

181.2 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.3

161.4 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.3

178.5 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.3

158.7 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.3

1.8 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.3

1.92 GB
Support
Can I clean a Medical Grade UPS?

CyberPower Medical Grade Power Protection Products have been designed to tolerate repeated cleaning in healthcare environments. CyberPower Medical Grade UPS Systems are safe to clean with products containing the chemicals listed below in the concentration specified or less:

APPROVED CLEANING CHEMICALS:

  • Ethyl Alcohol 75%
  • Isopropyl Alcohol / Isopropanol 75%
  • Hydrogen Peroxide 5%
  • Sodium Hypochlorite 12%
  • Ethylene Glycol Monobutyl Ether (2-Butoxyethanol) 20%
  • Benzalkonium Chloride (BKC) 5%

SAFE CLEANING REMINDERS:

  • Turn off the unit and unplug it from the AC power source before cleaning
  • Never immerse the unit in water or other liquids
  • Only use a soft, slightly damp cloth to wipe the surface of the unit. Do not directly spray the unit to clean or disinfect

Can this Medical UPS be used with life-support equipment?

No. Our medical-grade UPS units are designed and certified to meet UL 60601-1 requirements for use within patient care vicinities for non-critical care equipment. They have not been designed or certified for use with life support or other critical care equipment and should not be used for that purpose.

Can this Medical UPS be used with non-medical equipment?

Yes. Desktops, laptops, USB hubs/chargers, phones and other equipment can be connected to this UPS as well. It will provide electricity to them during a power outage just as it would with connected medical equipment.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutputOutputForm FactorWaveformOutlets MSRP
 M550L 550 VA440 WMini-TowerSimulated Sine Wave4 - 5-15R-HG $594.95
 M1100XL 1100 VA880 WMini-TowerSimulated Sine Wave6 - 5-15R-HG $979.95
 M750L 750 VA600 WMini-TowerSimulated Sine Wave6 - 5-15R-HG $799.95
 MPV615P 15A15 ft (4.6 m)6 - 5-15R-HG $99.95
Runtime